(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
HAMACO
From: ฿ 4,670.65 |
---|
Days to Ship: 31 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Two-sided Width Size(mm) |
Overall Length(mm) |
Approval Acquired |
Mass(G) |
You can add up to 6 items per a category to the compare list. | |
Brand | HAMACO |
Product Series | |
From | ฿ 4,670.65 |
Days to Ship | 31 Day(s) |
Two-sided Width Size(mm) | 30 ~ 70 |
Overall Length(mm) | 165 ~ 310 |
Approval Acquired | FM Approvals (USA) / UKAS (UK) |
Mass(G) | 465 ~ 2435 |
Loading...
How can we improve?
How can we improve?