[Explosion Proof]Wire Brush With Axis EA642KE-202

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Phosphorus bronze
・Shaft Dia. …1/4 (6.35mm)
・The wire diameter …0.51mm
・Dia …25mm
・The hair length …28mm
・Max. Rpm …20,000rpm