(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual Winches

The manual winch is a device that operates a rotary handle manually to lift, carry, tow, etc. an object. By rotating the handle to reel in and rewind the wire rope, it is possible to move heavy objects that are difficult to transport manually. The product is used in a wide range of fields, such as civil engineering, transportation, and forestry, and is used not only for moving heavy objects, but also for building construction methods, raising access ladders at shipyards, etc. Since durability and strength are required, materials such as steel, stainless steel, etc. are used for both the wire rope and the handle. Product types include those that can be operated from multiple directions, small ones that can be carried, those that have a brake function, etc. and the load capacity and maximum capacity vary depending on the product. It is necessary to select an appropriate winch according to the weight, application, operating environment, etc. of the target use.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • Others
21 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Rotating Type Manual Winch GM Series
    Until 31/07/2024
    Rotating Type Manual Winch GM Series
    Rotating Type Manual Winch GM Series
    Rotating Type Manual Winch GM Series

    Sale
    Until 31/07/2024

    Rotating Type Manual Winch GM Series

    MAXPULL

    A hand winch that is effective when the mounting space allows the handle to rotate 360°.
    [Features]
    ·The high mechanical efficiency reduces the manual load during operation, making work easier.
    ·Mechanical brake type.
    ·360° rotatable.
    [Applications]
    ·For lifting and towing heavy objects.
    From: ฿ 13,812.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hand Winch EA989SA Type

    Hand Winch EA989SA Type

    ESCO

    [Applications]
    Hand winch EA989SA type.
    [Features]
    It is a type that only winds up and does not have a brake.
    From: ฿ 1,551.66
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Hand Winch (With Automatic Brake)

    Hand Winch (With Automatic Brake)

    ESCO

    [Applications]
    A hand winch with an automatic brake.
    [Features]
    ·Maximum winding length 5 mm × 20 m
    ·Gear ratio 4.1:1
    From: ฿ 3,624.69
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Stainless Steel Manual Wrench (Electrolytic Polishing)
    Until 31/07/2024
    Stainless Steel Manual Wrench (Electrolytic Polishing)
    Stainless Steel Manual Wrench (Electrolytic Polishing)
    Stainless Steel Manual Wrench (Electrolytic Polishing)

    Sale
    Until 31/07/2024

    Stainless Steel Manual Wrench (Electrolytic Polishing)

    MAXPULL

    A winch with an electrolytically polished stainless steel body.
    [Features]
    ·A basic type that takes advantage of the beauty of stainless steel.
    ·mechanical brake type
    ·360° rotary type
    * Wire rope is not included. Please purchase them separately.
    [Applications]
    ·For ships, food factories, clean rooms, etc.
    From: ฿ 46,915.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wire for Manual Winch Thimble Lock Processing on One End Wire Rope Diameter (mm) 6 8

    Wire for Manual Winch Thimble Lock Processing on One End Wire Rope Diameter (mm) 6 8

    TRUSCO

    [Features]
    · Wire for hand winch of a lock mechanism with single-end thimble.
    · Eye processing is complete, so it can be used soon after mounting.
    [Applications]
    · Used to fix to a manual winch and tow loads.
    From: ฿ 1,854.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Wire For Manually Operated Winches, One End Thimble Lock Processing, Wire Rope Diameter 4 mm/5 mm/6 mm

    Wire For Manually Operated Winches, One End Thimble Lock Processing, Wire Rope Diameter 4 mm/5 mm/6 mm

    TRUSCO

    [Features]
    · Wire for hand winch of a lock mechanism with single-end thimble.
    [Applications]
    · Used to fix to a manual winch and tow loads.
    From: ฿ 537.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Hand Winch (Gear ratio 4.1:1)

    Hand Winch (Gear ratio 4.1:1)

    ESCO

    [Applications]
    Hand winch (gear ratio 4.1:1).
    [Features]
    ·Gear Ratio: 4.1:1
    ·Maximum Winding Length: 5 mm × 20 m
    From: ฿ 1,959.31
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rotating Type Mini Winch PM Series
    Rotating Type Mini Winch PM Series
    Rotating Type Mini Winch PM Series

    Rotating Type Mini Winch PM Series

    MAXPULL

    A mini winch that exerts a large amount of power (wire rope pulling force) in a lightweight and compact body.
    [Features]
    ·Claw hook brake type.
    ·360° rotatable.
    [Applications]
    ·For setting nets for tennis and volleyball, and for hoisting boats and yachts.
    ·For lifting and lowering nets and curtains.
    ·For parts mounted in automobiles, etc.
    From: ฿ 4,915.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Hand Mighty Hand Winch
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Hand Mighty Hand Winch

    TOYO KOKEN

    [Features]
    · Small/lightweight hand‑winding type winch.
    [Applications]
    · For winding in banners, etc.
    From: ฿ 13,434.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pulley Block (Fixed Pulley)

    Pulley Block (Fixed Pulley)

    HHH

    Fixed pulley door roller type for bolt‑mounting to walls or ceilings, etc.
    [Features]
    · Sturdy, low‑cost hand winch compared to similar competitors' products.
    · Fixed block used for guiding wires, etc. Mounts to walls or ceilings.
    [Applications]
    · Guide for winch wires.
    From: ฿ 998.14
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Ratchet Type Manual Winch MR-3
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Ratchet Type Manual Winch MR-3

    MAXPULL

    A mechanical brake type manual winch that can be installed anywhere.
    [Features]
    ·The ratchet-type handle can be hoisted and unwound by reversing left and right movements. Even in narrow spaces where it is impossible to rotate the handle, it is possible to work by attaching it directly to the wall or floor.
    [Applications]
    ·Can be used for lifting or towing heavy objects
    ·Also available as a rotary winch
    From: ฿ 15,679.96
    Special Price
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wire With Hook for Hand Winch

    Wire With Hook for Hand Winch

    ESCO

    [Applications]
    Wire with hook for hand winch.
    [Features]
    hook mouth opening: 25 mm
    From: ฿ 3,202.73
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Hand Winch EA989SA-15

    Hand Winch EA989SA-15

    ESCO

    【Product Specifications】
    ・2-level winding speed
    ・With brake
    ・Weight-6.8kg
    ・Max. winding length-5mm x 30m
    ・Tension capacity-1,100kg
    ・Gear ratio-5:1/12:1(switch type)
    From: ฿ 8,294.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Winch Super Chill Maximum Capacity (t) 0.75–3
    Until 31/07/2024
    Winch Super Chill Maximum Capacity (t) 0.75–3
    Winch Super Chill Maximum Capacity (t) 0.75–3

    Sale
    Until 31/07/2024

    Winch Super Chill Maximum Capacity (t) 0.75–3

    HONKO MFG

    [Features]
    · Operable forward/reverse with a single handle.
    · For stable work at any angle, i.e. vertically, horizontally and inclined.
    · Pull-out type wire rope. Usable at any length for working by remote operation. (Unlimited)
    [Applications]
    · Civil engineering, construction, forestry and general industrial work.
    From: ฿ 29,486.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Multipurpose Portable Winch, Maximum Capacity (t) 0.5–1.6
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Multipurpose Portable Winch, Maximum Capacity (t) 0.5–1.6

    KATSUYAMA KIKAI(TIR CORPORATION)

    [Features]
    ·It is lightweight, compact, flexible and easy to use.
    ·It can be operated vertically, horizontally, diagonally, or at any angle.
    ·The towing length of the wire rope is the length of the wire rope itself.
    ·Simple base installation.
    [Applications]
    ·For lifting formwork related to civil engineering and construction, and for all construction methods.
    ·For forestry-related tensions and pulling up fallen lumber.
    ·For transportation-related heavy transportation and loading of land transportation vehicles.
    ·For lifting ramps at shipyards and opening and closing otter boards.
    From: ฿ 10,706.76
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wire For Manually Operated Winches, Without Both End Finishing Machining, Wire Rope Diameter (mm) 4/5/6

    Wire For Manually Operated Winches, Without Both End Finishing Machining, Wire Rope Diameter (mm) 4/5/6

    TRUSCO

    [Features]
    · Wire for hand winch with unprocessed ends.
    [Applications]
    · Used to fix to a manual winch and tow loads.
    From: ฿ 389.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Multipurpose Portable Winch, Maximum Capacity (t) 0.3
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Multipurpose Portable Winch, Maximum Capacity (t) 0.3

    KATSUYAMA KIKAI(TIR CORPORATION)

    [Features]
    · Operable at any angle, i.e. vertically, horizontally and inclined.
    · The wire rope hauling length is the actual length of the wire rope.
    · Simple base installation.
    [Applications]
    · Lifting civil engineering and construction related frames for every type of construction technique.
    · Lifting forestry materials, tensile/fallen materials.
    · Logistics related heavy transportation, loading of land transport vehicles.
    · Lifting shipyard traps, opening/closing otter boards.
    From: ฿ 109,404.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wire for Manual Winch, One End Thimble Lock Machining

    Wire for Manual Winch, One End Thimble Lock Machining

    TRUSCO

    Replacement wire for all stainless steel winches.
    [Features]
    · Manufactured to entirely stainless steel specifications out of consideration for corrosion resistance and safety.
    · Since one end is lock machined, the hassles of eye machining can be eliminated.
    · Shackles, hooks and the like can be attached by simply replacing the wire to be used for towing, etc.
    [Applications]
    · Can be used as a replacement wire for winch. (All-SUS specification)
    · Used to fix to a manual winch and tow loads.
    From: ฿ 2,224.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wire for Manual Winch, No Machining on Both Ends

    Wire for Manual Winch, No Machining on Both Ends

    TRUSCO

    [Features]
    · Wire for hand winch with unprocessed ends.
    [Applications]
    · Used to fix to a manual winch and tow loads.
    From: ฿ 1,553.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Wire for Manual Winch
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Wire for Manual Winch

    TRUSCO

    Replacement wire for winches.
    [Features]
    · Since one end is lock machined, the hassles of eye machining can be eliminated.
    · Shackles, hooks and the like can be attached by simply replacing the wire to be used for towing, etc.
    · Processed entirely with stainless steel out of consideration for corrosion resistance and safety.
    [Applications]
    · For use as a replacement winch wire.
    · Used to fix to a manual winch and tow loads.
    From: ฿ 1,767.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    [Stainless steel]Hand Winch (Ratchet Type)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    [Stainless steel]Hand Winch (Ratchet Type)

    ESCO

    Esco's manual winch: [stainless steel] hand winch (ratchet type).
    From: ฿ 10,955.14
    Special Price
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
Brand
Product Series
From
Days to Ship
Maximum Capacity(t)
Other
You can add up to 6 items per a category to the compare list.
Sale
Rotating Type Manual Winch GM Series
Until 31/07/2024
Rotating Type Manual Winch GM Series
Rotating Type Manual Winch GM Series
Rotating Type Manual Winch GM Series
You can add up to 6 items per a category to the compare list.
Hand Winch EA989SA Type
You can add up to 6 items per a category to the compare list.
Hand Winch (With Automatic Brake)
You can add up to 6 items per a category to the compare list.
Sale
Stainless Steel Manual Wrench (Electrolytic Polishing)
Until 31/07/2024
Stainless Steel Manual Wrench (Electrolytic Polishing)
Stainless Steel Manual Wrench (Electrolytic Polishing)
Stainless Steel Manual Wrench (Electrolytic Polishing)
You can add up to 6 items per a category to the compare list.
Wire for Manual Winch Thimble Lock Processing on One End Wire Rope Diameter (mm) 6 8
You can add up to 6 items per a category to the compare list.
Wire For Manually Operated Winches, One End Thimble Lock Processing, Wire Rope Diameter 4 mm/5 mm/6 mm
You can add up to 6 items per a category to the compare list.
Hand Winch (Gear ratio 4.1:1)
You can add up to 6 items per a category to the compare list.
Rotating Type Mini Winch PM Series
Rotating Type Mini Winch PM Series
Rotating Type Mini Winch PM Series
You can add up to 6 items per a category to the compare list.
Sale
Hand Mighty Hand Winch
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Pulley Block (Fixed Pulley)
You can add up to 6 items per a category to the compare list.
Sale
Ratchet Type Manual Winch MR-3
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Wire With Hook for Hand Winch
You can add up to 6 items per a category to the compare list.
Hand Winch EA989SA-15
You can add up to 6 items per a category to the compare list.
Sale
Winch Super Chill Maximum Capacity (t) 0.75–3
Until 31/07/2024
Winch Super Chill Maximum Capacity (t) 0.75–3
Winch Super Chill Maximum Capacity (t) 0.75–3
You can add up to 6 items per a category to the compare list.
Sale
Multipurpose Portable Winch, Maximum Capacity (t) 0.5–1.6
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Wire For Manually Operated Winches, Without Both End Finishing Machining, Wire Rope Diameter (mm) 4/5/6
You can add up to 6 items per a category to the compare list.
Sale
Multipurpose Portable Winch, Maximum Capacity (t) 0.3
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Wire for Manual Winch, One End Thimble Lock Machining
You can add up to 6 items per a category to the compare list.
Wire for Manual Winch, No Machining on Both Ends
You can add up to 6 items per a category to the compare list.
Sale
Wire for Manual Winch
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
[Stainless steel]Hand Winch (Ratchet Type)
Until 31/07/2024
Brand

MAXPULL

ESCO

ESCO

MAXPULL

TRUSCO

TRUSCO

ESCO

MAXPULL

TOYO KOKEN

HHH

MAXPULL

ESCO

ESCO

HONKO MFG

KATSUYAMA KIKAI(TIR CORPORATION)

TRUSCO

KATSUYAMA KIKAI(TIR CORPORATION)

TRUSCO

TRUSCO

TRUSCO

ESCO

Product Series

Rotating Type Manual Winch GM Series

Hand Winch EA989SA Type

Hand Winch (With Automatic Brake)

Stainless Steel Manual Wrench (Electrolytic Polishing)

Wire for Manual Winch Thimble Lock Processing on One End Wire Rope Diameter (mm) 6 8

Wire For Manually Operated Winches, One End Thimble Lock Processing, Wire Rope Diameter 4 mm/5 mm/6 mm

Hand Winch (Gear ratio 4.1:1)

Rotating Type Mini Winch PM Series

Hand Mighty Hand Winch

Pulley Block (Fixed Pulley)

Ratchet Type Manual Winch MR-3

Wire With Hook for Hand Winch

Hand Winch EA989SA-15

Winch Super Chill Maximum Capacity (t) 0.75–3

Multipurpose Portable Winch, Maximum Capacity (t) 0.5–1.6

Wire For Manually Operated Winches, Without Both End Finishing Machining, Wire Rope Diameter (mm) 4/5/6

Multipurpose Portable Winch, Maximum Capacity (t) 0.3

Wire for Manual Winch, One End Thimble Lock Machining

Wire for Manual Winch, No Machining on Both Ends

Wire for Manual Winch

[Stainless steel]Hand Winch (Ratchet Type)

From

฿ 13,812.00

Special Price

On Sale Until 31/07/2024

฿ 1,551.66

฿ 3,624.69

฿ 46,915.00

Special Price

On Sale Until 31/07/2024

฿ 1,854.00

฿ 537.00

฿ 1,959.31

฿ 4,915.00

฿ 13,434.00

Special Price

On Sale Until 31/07/2024

฿ 998.14

฿ 15,679.96

Special Price

On Sale Until 31/07/2024

฿ 3,202.73

฿ 8,294.00

฿ 29,486.00

Special Price

On Sale Until 31/07/2024

฿ 10,706.76

Special Price

On Sale Until 31/07/2024

฿ 389.00

฿ 109,404.00

Special Price

On Sale Until 31/07/2024

฿ 2,224.00

฿ 1,553.00

฿ 1,767.00

Special Price

On Sale Until 31/07/2024

฿ 10,955.14

Special Price

On Sale Until 31/07/2024

Days to Ship 1 Day(s) Same day 5 Day(s) 1 Day(s) Same day Same day 6 Day(s) 1 Day(s) 10 Day(s) Same day 5 Day(s) Same day 11 Day(s) 10 Day(s) 1 Day(s) Same day 35 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 6 Day(s)
Maximum Capacity(t)0.1 ~ 3--0.1 ~ 1---0.1 ~ 0.20.1 ~ Other-0.1 ~ 3--0.75 ~ 30.5 ~ 1.6-3----
Other----OptionOption---Option----OptionOption-OptionOptionOption-

Loading...

  1. 1

Related Categories to Manual Winches