(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
STANLEY
Stanley Line Laser
Measuring or setting the level is important for repair work, design and decoration, whether inside or outside, such as hanging shelves, hanging picture frames, hanging wallpaper, wiring, etc. in order to make the operation go smoothly and quickly. with few errors The use of STANLEY line lasers can therefore respond to the mechanic's needs very well.
From: ฿ 7,614.08 |
---|
Days to Ship: 4 Day(s) |
STS
From: ฿ 12,278.34 |
---|
Days to Ship: 1 Day(s) |
From: ฿ 8,282.00 |
---|
Days to Ship: 12 Day(s) |
From: ฿ 1,103.00 |
---|
Days to Ship: 1 Day(s) |
STS
From: ฿ 17,979.00 |
---|
Special Price |
Days to Ship: 10 Day(s) |
Laser Marking Device (Vertical: Unidirectional, Vertical/Horizontal: Unidirectional)
MAKITA
From: ฿ 15,746.30 |
---|
Special Price |
Days to Ship: 12 Day(s) |
From: ฿ 173,770.00 |
---|
Special Price |
Days to Ship: 35 Day(s) |
Milwaukee Cordless Cross Line Laser (Not Include Battery And Charger)
MILWAUKEE ELE
CORDLESS CROSS LINE LASE
CORDLESS CROSS LINE LASE is Fits all M12 Batteries and Protects laser from jobsite conditions IP54.Integrated magnetic bracket allows for setup anywhere
From: ฿ 18,122.00 |
---|
Days to Ship: 4 Day(s) |
STANLEY
Stanley Laser Distance
The STANLEY Mini STHT77425 TLM30 laser allows you to quickly perform internal measurement tasks such as frame installation, shelving, DIY installation, etc. The device is compact and easy to carry. Class 2 laser can measure distances 30 feet (10 meters), comes with a lithium battery and a USB port for charging the battery.
From: ฿ 1,308.41 |
---|
Days to Ship: 4 Day(s) |
From: ฿ 108,252.38 |
---|
Special Price |
Days to Ship: 19 Day(s) |
ZERO TYZ (Vertical, Horizontal, Base Ink)
TJM DESIGN
From: ฿ 22,442.63 |
---|
Special Price |
Days to Ship: 12 Day(s) |
TJM DESIGN
From: ฿ 91,188.32 |
---|
Special Price |
Days to Ship: 12 Day(s) |
BOSCH
From: ฿ 46,572.00 |
---|
Special Price |
Days to Ship: 12 Day(s) |
From: ฿ 690.00 |
---|
Days to Ship: 10 Day(s) |
Rotating Laser Level with Adjustable Gradient Function (with Receiver, Remote Batteries, and Tripod)
STS
From: ฿ 101,460.00 |
---|
Special Price |
Days to Ship: 10 Day(s) |
NAVI Zero KJY (Cross, Horizontals) Unit Only
TJM DESIGN
From: ฿ 59,500.05 |
---|
Special Price |
Days to Ship: 12 Day(s) |
Elevator Tripod Reduction Length to Total Length (mm) 790 – 2,050
TJM DESIGN
From: ฿ 6,186.00 |
---|
Days to Ship: 10 Day(s) |
From: ฿ 1,506.00 |
---|
Days to Ship: 10 Day(s) |
STANLEY
Stanley Spot Laser Plumb Bob
The Stanley FatMax SLP5 spot line laser projects 5 beams (3 horizontal, 1 vertical, 1 plumb) and 1 horizontal line >120°. It has a magnetically dampened pendulum for auto (self) levelling and magnetic pivoting base, with provision for wall fixing.
From: ฿ 22,509.91 |
---|
Days to Ship: 4 Day(s) |
Automatic Guide Laser Marking Device (Marks Horizontally, Vertically and in All 4 Directions)
STS
From: ฿ 44,630.00 |
---|
Special Price |
Days to Ship: 14 Day(s) |
Two Way Communication Supported Simple Machine Control
STS
From: ฿ 25,099.00 |
---|
Special Price |
Days to Ship: 12 Day(s) |
From: ฿ 1,776.00 |
---|
Days to Ship: 12 Day(s) |
NAVI Zero KJY (Cross, Horizontals) Unit + Photodetector + Tripod
TJM DESIGN
From: ฿ 61,556.65 |
---|
Special Price |
Days to Ship: 19 Day(s) |
Ink Marking Type Master Mobile Wall Straight Line (Perpendicular)
PANASONIC
From: ฿ 22,761.00 |
---|
Special Price |
Days to Ship: 12 Day(s) |
MURATEC KDS
From: ฿ 12,399.00 |
---|
Special Price |
Days to Ship: 10 Day(s) |
Line Laser Projector 5, Laser Color: Green
MURATEC KDS
From: ฿ 15,808.00 |
---|
Days to Ship: 10 Day(s) |
ESCO
From: ฿ 464.00 |
---|
Days to Ship: 12 Day(s) |
ESCO
From: ฿ 2,185.00 |
---|
Days to Ship: 12 Day(s) |
MYZOX
From: ฿ 4,414.99 |
---|
Days to Ship: 14 Day(s) |
MYZOX
From: ฿ 479.33 |
---|
Days to Ship: 10 Day(s) |
Elevator Tripod Reduction Length to Total Length (mm) 610 – 1,695
MYZOX
From: ฿ 1,672.71 |
---|
Days to Ship: 10 Day(s) |
Elevator Tripod Reduction Length to Total Length (mm) 585 – 1,240
MYZOX
From: ฿ 4,114.00 |
---|
Days to Ship: 10 Day(s) |
STS
From: ฿ 45,714.00 |
---|
Special Price |
Days to Ship: 12 Day(s) |
Rotating Laser Level (with Receiver, Remote Control, and Tripod)
STS
From: ฿ 49,981.67 |
---|
Special Price |
Days to Ship: 10 Day(s) |
Longitudinal / Horizontal Rotating Green Laser Level (with Receiver and Remote Control)
STS
From: ฿ 84,434.00 |
---|
Special Price |
Days to Ship: 40 Day(s) |
For Receiver Laser Marker Emitter
STS
From: ฿ 9,286.00 |
---|
Days to Ship: 14 Day(s) |
STS
From: ฿ 61,737.00 |
---|
Special Price |
Days to Ship: 12 Day(s) |
TERA Laser (Cross Laser, Entire Lateral Perimeter)
TJM DESIGN
From: ฿ 127,386.09 |
---|
Special Price |
Days to Ship: 14 Day(s) |
AXIS Tera KYR (Square / Horizontal / Both Vertical)
TJM DESIGN
From: ฿ 51,370.86 |
---|
Special Price |
Days to Ship: 19 Day(s) |
AXIS Tera KY (Square / Horizontal)
TJM DESIGN
From: ฿ 45,020.76 |
---|
Special Price |
Days to Ship: 14 Day(s) |
AXIS Tera TYE (Vertical / Horizontal / Vertical)
TJM DESIGN
From: ฿ 41,474.74 |
---|
Special Price |
Days to Ship: 14 Day(s) |
AXIS Tera TY (Vertical / Horizontal)
TJM DESIGN
From: ฿ 24,480.72 |
---|
Special Price |
Days to Ship: 19 Day(s) |
ZERO KJY (Right Cross Angle, Horizontal)
TJM DESIGN
From: ฿ 35,142.83 |
---|
Special Price |
Days to Ship: 12 Day(s) |
ZERO KY (Right Angle, Horizontal)
TJM DESIGN
From: ฿ 28,792.74 |
---|
Special Price |
Days to Ship: 12 Day(s) |
Photodetector Multi-Laser Receiver 2
TJM DESIGN
From: ฿ 8,318.00 |
---|
Days to Ship: 12 Day(s) |
Elevator Tripod Reduction Length to Total Length (mm) 535 – 1,460
TJM DESIGN
From: ฿ 3,612.00 |
---|
Days to Ship: 12 Day(s) |
Elevator Tripod Reduction Length to Total Length (mm) 1,250 – 2,900
TJM DESIGN
From: ฿ 13,147.00 |
---|
Special Price |
Days to Ship: 12 Day(s) |
TJM DESIGN
From: ฿ 10,650.00 |
---|
Days to Ship: 12 Day(s) |
Ink Marking Type Master Mobile Wall Cross (Horizontal, Perpendicular)
PANASONIC
From: ฿ 32,879.00 |
---|
Special Price |
Days to Ship: 12 Day(s) |
TJM DESIGN
From: ฿ 57,378.06 |
---|
Special Price |
Days to Ship: 12 Day(s) |
MURATEC KDS
From: ฿ 23,103.00 |
---|
Special Price |
Days to Ship: 12 Day(s) |
MURATEC KDS
From: ฿ 17,380.00 |
---|
Special Price |
Days to Ship: 12 Day(s) |
MURATEC KDS
From: ฿ 7,411.67 |
---|
Days to Ship: 12 Day(s) |
STS
From: ฿ 4,438.00 |
---|
Days to Ship: 12 Day(s) |
MURATEC KDS
From: ฿ 4,318.00 |
---|
Days to Ship: 12 Day(s) |
MURATEC KDS
From: ฿ 3,024.00 |
---|
Days to Ship: 12 Day(s) |
ESCO
From: ฿ 464.00 |
---|
Days to Ship: 12 Day(s) |
ESCO
From: ฿ 464.00 |
---|
Days to Ship: 12 Day(s) |
ESCO
From: ฿ 464.00 |
---|
Days to Ship: 12 Day(s) |
Chalk Line (Automatic Winding-Up) EA581AD-4
ESCO
From: ฿ 1,875.00 |
---|
Days to Ship: 12 Day(s) |
ESCO
From: ฿ 352.00 |
---|
Days to Ship: 20 Day(s) |
ESCO
From: ฿ 645.00 |
---|
Days to Ship: 20 Day(s) |
ESCO
From: ฿ 457.00 |
---|
Days to Ship: 20 Day(s) |
ESCO
From: ฿ 587.00 |
---|
Days to Ship: 20 Day(s) |
ESCO
From: ฿ 544.00 |
---|
Days to Ship: 20 Day(s) |
Laser-Type Range Finder EA720ZB-10
ESCO
From: ฿ 6,584.00 |
---|
Days to Ship: 12 Day(s) |
Laser Range Finder EA720ZB-11A
ESCO
From: ฿ 29,712.00 |
---|
Special Price |
Days to Ship: 12 Day(s) |
Laser Range Finder EA720ZD-14B
ESCO
From: ฿ 13,975.00 |
---|
Special Price |
Days to Ship: 20 Day(s) |
ESCO
From: ฿ 43,379.00 |
---|
Special Price |
Days to Ship: 12 Day(s) |
Laser-Type Range Finder EA720ZR-1B
ESCO
From: ฿ 8,204.00 |
---|
Days to Ship: 20 Day(s) |
ESCO
From: ฿ 16,299.00 |
---|
Special Price |
Days to Ship: 12 Day(s) |
Laser Marker EA780K-2A/EA780K-2SA
ESCO
From: ฿ 22,960.00 |
---|
Special Price |
Days to Ship: 12 Day(s) |
[For Cross-Line Laser] Receiver and Line Laser EA780T-10
ESCO
From: ฿ 1,029.00 |
---|
Days to Ship: 12 Day(s) |
Chalk-Line Laser Set EA780T-11S
ESCO
From: ฿ 76,732.00 |
---|
Special Price |
Days to Ship: 12 Day(s) |
Chalk-Line Laser Set EA780T-12S
ESCO
From: ฿ 63,524.00 |
---|
Special Price |
Days to Ship: 12 Day(s) |
ESCO
From: ฿ 105,665.00 |
---|
Special Price |
Days to Ship: 12 Day(s) |
Chalk-Line Laser Set EA780T-14S
ESCO
From: ฿ 112,580.00 |
---|
Special Price |
Days to Ship: 12 Day(s) |
[Medium-Luminance]Chalk-Line Laser Set EA780T-15S
ESCO
From: ฿ 112,580.00 |
---|
Special Price |
Days to Ship: 12 Day(s) |
ESCO
From: ฿ 15,619.00 |
---|
Special Price |
Days to Ship: 12 Day(s) |
ESCO
From: ฿ 2,229.00 |
---|
Days to Ship: 12 Day(s) |
Laser Enhancement Glasses EA780X-2
ESCO
From: ฿ 2,547.00 |
---|
Days to Ship: 20 Day(s) |
ZERO KYR (vertical: 3 directions, horizontal: 1 direction, background)
TJM DESIGN
From: ฿ 37,372.00 |
---|
Special Price |
Days to Ship: 12 Day(s) |
MAX
From: ฿ 49,415.00 |
---|
Special Price |
Days to Ship: 14 Day(s) |
Stanley Laser Pole with Tripod base
STANLEY
Stanley Laser Pole with Tripod base
For use with Laser Levels
From: ฿ 7,046.23 |
---|
Days to Ship: 4 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Laser Irradiation |
Accuracy |
Power Supply |
Vertical(mm) |
Horizontal(mm) |
Automatic compensation range(°) |
Degree of protection for enclosure |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | STANLEY | STS | STS | YAMAMOTO KOGAKU | STS | MAKITA | TJM DESIGN | MILWAUKEE ELE | STANLEY | TJM DESIGN | TJM DESIGN | TJM DESIGN | BOSCH | MURATEC KDS | MURATEC KDS | STS | TJM DESIGN | TJM DESIGN | TJM DESIGN | STANLEY | STS | STS | STS | TJM DESIGN | PANASONIC | MURATEC KDS | MURATEC KDS | ESCO | ESCO | MYZOX | MYZOX | MYZOX | MYZOX | STS | STS | STS | STS | STS | TJM DESIGN | TJM DESIGN | TJM DESIGN | TJM DESIGN | TJM DESIGN | TJM DESIGN | TJM DESIGN | TJM DESIGN | TJM DESIGN | TJM DESIGN | TJM DESIGN | PANASONIC | TJM DESIGN | MURATEC KDS | MURATEC KDS | MURATEC KDS | STS | MURATEC KDS | MURATEC KDS | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | TJM DESIGN | MAX | STANLEY |
Product Series | Laser Marking Device (Vertical: Unidirectional, Vertical/Horizontal: Unidirectional) | Milwaukee Cordless Cross Line Laser (Not Include Battery And Charger) | Rotating Laser Level with Adjustable Gradient Function (with Receiver, Remote Batteries, and Tripod) | Elevator Tripod Reduction Length to Total Length (mm) 790 – 2,050 | Automatic Guide Laser Marking Device (Marks Horizontally, Vertically and in All 4 Directions) | Elevator Tripod Reduction Length to Total Length (mm) 470 – 1,230 | NAVI Zero KJY (Cross, Horizontals) Unit + Photodetector + Tripod | Ink Marking Type Master Mobile Wall Straight Line (Perpendicular) | Elevator Tripod Reduction Length to Total Length (mm) 610 – 1,695 | Elevator Tripod Reduction Length to Total Length (mm) 585 – 1,240 | Rotating Laser Level (with Receiver, Remote Control, and Tripod) | Longitudinal / Horizontal Rotating Green Laser Level (with Receiver and Remote Control) | Elevator Tripod Reduction Length to Total Length (mm) 535 – 1,460 | Elevator Tripod Reduction Length to Total Length (mm) 1,250 – 2,900 | Ink Marking Type Master Mobile Wall Cross (Horizontal, Perpendicular) | ZERO KYR (vertical: 3 directions, horizontal: 1 direction, background) | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
From | ฿ 7,614.08 | ฿ 12,278.34 | ฿ 8,282.00 | ฿ 1,103.00 | ฿ 17,979.00 Special Price On Sale Until 31/07/2024 | ฿ 15,746.30 Special Price On Sale Until 31/07/2024 | ฿ 173,770.00 Special Price On Sale Until 31/07/2024 | ฿ 18,122.00 | ฿ 1,308.41 | ฿ 108,252.38 Special Price On Sale Until 31/07/2024 | ฿ 22,442.63 Special Price On Sale Until 31/07/2024 | ฿ 91,188.32 Special Price On Sale Until 31/07/2024 | ฿ 46,572.00 Special Price On Sale Until 31/07/2024 | ฿ 690.00 | ฿ 11,744.00 Special Price On Sale Until 31/07/2024 | ฿ 101,460.00 Special Price On Sale Until 31/07/2024 | ฿ 59,500.05 Special Price On Sale Until 31/07/2024 | ฿ 6,186.00 | ฿ 1,506.00 | ฿ 22,509.91 | ฿ 44,630.00 Special Price On Sale Until 31/07/2024 | ฿ 25,099.00 Special Price On Sale Until 31/07/2024 | ฿ 1,776.00 | ฿ 61,556.65 Special Price On Sale Until 31/07/2024 | ฿ 22,761.00 Special Price On Sale Until 31/07/2024 | ฿ 12,399.00 Special Price On Sale Until 31/07/2024 | ฿ 15,808.00 | ฿ 464.00 | ฿ 2,185.00 | ฿ 4,414.99 | ฿ 479.33 | ฿ 1,672.71 | ฿ 4,114.00 | ฿ 45,714.00 Special Price On Sale Until 31/07/2024 | ฿ 49,981.67 Special Price On Sale Until 31/07/2024 | ฿ 84,434.00 Special Price On Sale Until 31/07/2024 | ฿ 9,286.00 | ฿ 61,737.00 Special Price On Sale Until 31/07/2024 | ฿ 127,386.09 Special Price On Sale Until 31/07/2024 | ฿ 51,370.86 Special Price On Sale Until 31/07/2024 | ฿ 45,020.76 Special Price On Sale Until 31/07/2024 | ฿ 41,474.74 Special Price On Sale Until 31/07/2024 | ฿ 24,480.72 Special Price On Sale Until 31/07/2024 | ฿ 35,142.83 Special Price On Sale Until 31/07/2024 | ฿ 28,792.74 Special Price On Sale Until 31/07/2024 | ฿ 8,318.00 | ฿ 3,612.00 | ฿ 13,147.00 Special Price On Sale Until 31/07/2024 | ฿ 10,650.00 | ฿ 32,879.00 Special Price On Sale Until 31/07/2024 | ฿ 57,378.06 Special Price On Sale Until 31/07/2024 | ฿ 23,103.00 Special Price On Sale Until 31/07/2024 | ฿ 17,380.00 Special Price On Sale Until 31/07/2024 | ฿ 7,411.67 | ฿ 4,438.00 | ฿ 4,318.00 | ฿ 3,024.00 | ฿ 464.00 | ฿ 464.00 | ฿ 464.00 | ฿ 1,875.00 | ฿ 352.00 | ฿ 645.00 | ฿ 457.00 | ฿ 587.00 | ฿ 544.00 | ฿ 6,584.00 | ฿ 29,712.00 Special Price On Sale Until 31/07/2024 | ฿ 13,975.00 Special Price On Sale Until 31/07/2024 | ฿ 43,379.00 Special Price On Sale Until 31/07/2024 | ฿ 8,204.00 | ฿ 16,299.00 Special Price On Sale Until 31/07/2024 | ฿ 22,960.00 Special Price On Sale Until 31/07/2024 | ฿ 1,029.00 | ฿ 76,732.00 Special Price On Sale Until 31/07/2024 | ฿ 63,524.00 Special Price On Sale Until 31/07/2024 | ฿ 105,665.00 Special Price On Sale Until 31/07/2024 | ฿ 112,580.00 Special Price On Sale Until 31/07/2024 | ฿ 112,580.00 Special Price On Sale Until 31/07/2024 | ฿ 15,619.00 Special Price On Sale Until 31/07/2024 | ฿ 2,229.00 | ฿ 2,547.00 | ฿ 37,372.00 Special Price On Sale Until 31/07/2024 | ฿ 49,415.00 Special Price On Sale Until 31/07/2024 | ฿ 7,046.23 |
Days to Ship | 4 Day(s) | 1 Day(s) | 12 Day(s) | 1 Day(s) | 10 Day(s) | 12 Day(s) | 35 Day(s) | 4 Day(s) | 4 Day(s) | 19 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 10 Day(s) | 12 Day(s) | 10 Day(s) | 12 Day(s) | 10 Day(s) | 10 Day(s) | 4 Day(s) | 14 Day(s) | 12 Day(s) | 12 Day(s) | 19 Day(s) | 12 Day(s) | 10 Day(s) | 10 Day(s) | 12 Day(s) | 12 Day(s) | 14 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 12 Day(s) | 10 Day(s) | 40 Day(s) | 14 Day(s) | 12 Day(s) | 14 Day(s) | 19 Day(s) | 14 Day(s) | 14 Day(s) | 19 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 20 Day(s) | 20 Day(s) | 20 Day(s) | 20 Day(s) | 20 Day(s) | 12 Day(s) | 12 Day(s) | 20 Day(s) | 12 Day(s) | 20 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 20 Day(s) | 12 Day(s) | 14 Day(s) | 4 Day(s) |
Product Type | Laser marking device | Laser marking device | Laser Marking Device (Plumb-Bob Type) | Glass for Laser Marking Device | Laser marking device | Laser marking device | Laser marking device | Laser marking device | - | Laser marking device | Laser marking device | Laser marking device | Laser marking device | Other Accessories | Laser marking device | Laser marking device | Laser marking device | Tripod for Laser Marking Device | Tripod for Laser Marking Device | Laser marking device | Laser marking device | Machine Control for Razer Marking Device | Tripod for Laser Marking Device | Laser marking device | Laser marking device | Laser marking device | Laser marking device | - | - | Receiver for Laser Marking Device | Other Accessories | Tripod for Laser Marking Device | Tripod for Laser Marking Device | Laser marking device | Laser marking device | Laser marking device | Receiver for Laser Marking Device | Machine Control for Razer Marking Device | Laser marking device | Laser marking device | Laser marking device | Laser marking device | Laser marking device | Laser marking device | Laser marking device | Receiver for Laser Marking Device | Tripod for Laser Marking Device | Tripod for Laser Marking Device | Tripod for Laser Marking Device | Laser marking device | Laser marking device | Laser marking device | Laser marking device | Receiver for Laser Marking Device | Tripod for Laser Marking Device | Tripod for Laser Marking Device | Tripod for Laser Marking Device | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Other Accessories |
Laser Irradiation | - | - | - | - | - | - | Rectangular cross / Horizontal entire circumference | - | - | Horizontal (horizontal line) / Rectangle / Both vertical | Vertical (vertical line) / Horizontal (horizontal line) / Ground marking | Ground marking / Rectangular cross / Horizontal entire circumference / 4 vertical directions / Whole circumference while horizontal | Vertical (vertical line) / Horizontal (horizontal line) | - | - | - | Horizontal (horizontal line) / Rectangular cross | - | - | - | Horizontal (horizontal line) / Ground marking / 4 vertical directions / Whole circumference while horizontal | - | - | Horizontal (horizontal line) / Rectangular cross | Vertical / Ground marking | - | - | - | - | - | - | - | - | Ground marking / 4 vertical directions / Whole circumference while horizontal | - | - | - | - | Rectangular cross / Horizontal entire circumference | Horizontal (horizontal line) / Rectangle / Both vertical | Horizontal (horizontal line) / Rectangle | Vertical (vertical line) / Horizontal (horizontal line) / Vertical | Vertical (vertical line) / Horizontal (horizontal line) | Horizontal (horizontal line) / Rectangular cross | Horizontal (horizontal line) / Rectangle | - | - | - | - | Vertical / Ground marking / Whole circumference while horizontal | Ground marking / Rectangular cross / Horizontal entire circumference / 4 vertical directions / Whole circumference while horizontal | Vertical (vertical line) / Horizontal (horizontal line) / Ground marking | Vertical (vertical line) / Horizontal (horizontal line) / Ground marking | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Accuracy | - | - | ±3mm/15m | - | - | ±1mm/10m | ±1mm/10m | ± 3mm @10m | - | ±1mm/10m | ±1mm/7.5m | ±1mm/7.5m | ±1mm/10m | - | - | Horizontal ±10° | ±1mm/7.5m | - | - | ±3mm/10M | ±1mm/10m | - | - | ±1mm/7.5m | ±3mm/10m | - | - | - | - | - | - | - | - | ±1mm/10m | Horizontal ±8° | ±10° | - | - | ±1mm/10m | ±1mm/10m | ±1mm/10m | ±1mm/10m | ±1mm/10m | ±1mm/7.5m | ±1mm/7.5m | - | - | - | - | ±3mm/10m | ±1mm/7.5m | ±1mm/10m | ±1mm/10m | Within ±1.0 mm from the center value of the laser line | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Within ±1 mm/7.5 m | ± 1.0mm/10m | - |
Power Supply | - | VAC 100–240 | AA Alkaline Batteries x 3 (Included) | - | VAC 100–240 | AA Alkaline Batteries x 2 (Included) | AA Alkaline Batteries x 8 (Included) | - | - | AA Alkaline Batteries x 8 (Included) | AA Alkaline Batteries x 3 (Included) | AA Alkaline Batteries x 6 (Included), AAA Alkaline Batteries x 4 (Included) | AA Alkaline Batteries x 4, Dedicated AC Adapter (Sold Separately) | - | - | D Alkaline Batteries x 3 or Attached Rechargeable Batteries | AA Alkaline Batteries x 5, AAA Alkaline Batteries x 4 (Included) | - | - | 3 x AA batteries | AA Alkaline Batteries x 8 (Included) | AA Alkaline Batteries x 4 (Included) | - | AA Alkaline Batteries x 5, AAA Alkaline Batteries x 4 (Included) | AA Alkaline Batteries x 1 (Sold Separately) | - | - | - | - | One 9 V Layered Alkaline Battery (Included) | - | - | - | AA Alkaline Batteries x 4 (Included) | AA Alkaline Batteries x 6 (Included) | C Alkaline Batteries x 4 (Included) | AAA Alkaline Batteries x 3 (Included) | Ni-MH Rechargeable Battery | AA Alkaline Batteries x 8 (Included) | AA Alkaline Batteries x 4 (Included) | AA Alkaline Batteries x 4 (Included) | AA Alkaline Batteries x 4 (Included) | AA Alkaline Batteries x 4 (Included) | AA Alkaline Batteries x 3 (Included) | AA Alkaline Batteries x 3 (Included) | AAA Alkaline Batteries x 4 (Included) | - | - | - | AA Alkaline Batteries x 1 (Sold Separately) | AA Alkaline Batteries x 4 (Included) | AA Alkaline Batteries x 3 (Included) | AA Alkaline Batteries x 3 (Included) | One 9 V Layered Alkaline Battery (Included) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | AA battery × 2 (included) ~ 9 V battery (006P) x 1, AA battery x 2 (included) | AAA batteries × 4 pcs. (included) | - | - | - | - | - | - | - | - | - | - | - |
Vertical(mm) | - | - | - | - | - | 122 | 228 | - | - | 208 | 168 | 215 | - | - | - | 248 | 190 | - | - | - | 232 | 170 | - | 190 | 160 | - | - | - | - | 150 | 50 | - | - | 218 | 187 | 188 | 150 | 362 | 226 | 196 | 196 | 208 | 129 | 168 | 168 | 170 | - | - | - | 160 | 215 | 100 | 100 | 140 | - | - | 51 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 172 | 195 | - |
Horizontal(mm) | - | - | - | - | - | 79 | 152 | - | - | 152 | 112 | 130 | - | - | - | 235 | 130 | - | - | - | 106 | 115 | - | 130 | 32 | - | - | - | - | 52 | 160 | - | - | 112 | 140 | 178 | 52 | 128 | 154 | 121 | 121 | 121 | 89 | 112 | 112 | 52 | - | - | - | 32 | 130 | 160 | 160 | 68 | - | - | 64 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 112 | - | - |
Automatic compensation range(°) | - | - | ±4.5 | - | - | ±2° | ±2 | - | - | ±2 | ±2 | ±2 | ±3 | - | - | ±8 | ±2 | - | - | - | ±2 | - | - | ±2 | ±4° | - | - | - | - | - | - | - | - | ±3 | ±5 | ±5 | - | - | ±2 | ±2 | ±2 | ±2 | ±2 | ±2 | ±2 | - | - | - | - | ±4° | ±2 | ±4° | ±4° | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ±2.0 | ± 2.5 | - |
Degree of protection for enclosure | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | IP56 | - | - | - | - | IP54 | IP54 | - | - | - | - | - | - | - | - | - | - | - | IP54 | IP56 | - | IP56 | - | - | IP54 | IP54 | IP54 | IP54 | - | - | - | - | - | - | - | - | IP54 | IP54 | IP56 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?