(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Dewalt Cordless Nailer (Not Include Battery And Charger)
DEWALT
Complete finish, trim, and remodeling work with this ATOMIC COMPACT SERIES™ 20V MAX* Brushless Cordless 23 and 18 Ga. Pin Nailer. The battery-powered nailer is designed to drive 23 and 18 Ga. pin nails measuring between 5/8 in. and 1-1/2 in. with its high-output brushless motor. Take advantage of cordless convenience as you seamlessly drive nails with no hoses, compressors, or gas cartridges required. Battery and charger not included.
From: ฿ 9,728.66 |
---|
Days to Ship: 4 Day(s) |
CORDLESS BRAD NAILER (Not include battery and charger)
MAKITA
Cordless brad nailer of makita is ideal solution for trim work, baseboard and crown molding installation, flooring, and more. Compact and powerful, it drives standard 18-gauge finish nails 5/8", 3/4", 1", 1-3/16", 1-3/8” in length with a magazine capacity of up to 100 nails. Include an anti-dry fire mechanism that is engineered to help prevent driving blanks and damage to work surface. Its Trigger lock-off feature prevents accidental firing and “tool-less” depth adjustment for precise flush and countersink finish.
From: ฿ 12,813.00 |
---|
Days to Ship: 6 Day(s) |
Pneumatic Tucker AT425AK/AT1025AK
MAKITA
From: ฿ 17,454.00 |
---|
Special Price |
Days to Ship: 19 Day(s) |
From: ฿ 2,721.23 |
---|
Days to Ship: 1 Day(s) |
From: ฿ 2,512.85 |
---|
Days to Ship: 12 Day(s) |
From: ฿ 1,654.43 |
---|
Days to Ship: 12 Day(s) |
From: ฿ 28,571.83 |
---|
Days to Ship: 12 Day(s) |
From: ฿ 2,991.08 |
---|
Days to Ship: 12 Day(s) |
MAX
From: ฿ 45.00 |
---|
Days to Ship: 1 Day(s) |
Normal Pressure Nailing Machine
MAX
From: ฿ 44,000.00 |
---|
Special Price |
Days to Ship: 12 Day(s) |
From: ฿ 327.00 |
---|
Days to Ship: 10 Day(s) |
Staple Tacker (J10 Staple) Compatible Staple
TACHIKAWA
From: ฿ 256.00 |
---|
Days to Ship: 1 Day(s) |
From: ฿ 161.00 |
---|
Days to Ship: 1 Day(s) |
Gas Nailer C Metal Fittings For Gas Nailer
MAX
From: ฿ 17,519.33 |
---|
Days to Ship: 1 Day(s) |
GISUKE
From: ฿ 773.19 |
---|
Days to Ship: Quote |
STANLEY
Stanley Staples Gun
STANLEY Staples Gun® Heavy Duty Staple Gun delivers high power and deep penetration. Made of durable aircraft-aluminum housing with an anti-jam mechanism to save time, and an easy-squeeze handle to reduce fatigue. Spot this vibrant yellow staple gun easily in your toolbox.
From: ฿ 88.10 |
---|
Days to Ship: 4 Day(s) |
HITACHIKOKI
From: ฿ 22,035.00 |
---|
Special Price |
Days to Ship: 14 Day(s) |
High-Pressure Finishing Nailer NT55HM2
HITACHIKOKI
From: ฿ 27,776.00 |
---|
Special Price |
Days to Ship: 19 Day(s) |
HITACHIKOKI
From: ฿ 15,911.00 |
---|
Special Price |
Days to Ship: 19 Day(s) |
High Pressure Pin Nailing Machine
HITACHIKOKI
From: ฿ 25,927.00 |
---|
Special Price |
Days to Ship: 19 Day(s) |
From: ฿ 401.37 |
---|
Days to Ship: 10 Day(s) |
Staple Stapler (4MA Staples / 4MA Floor Staples) Staples
MAX
From: ฿ 1,261.70 |
---|
Days to Ship: 19 Day(s) |
From: ฿ 619.00 |
---|
Days to Ship: 1 Day(s) |
High Pressure Nail Driver Super Nailer Concrete Pins
MAX
From: ฿ 14,371.39 |
---|
Special Price |
Days to Ship: 12 Day(s) |
MAX
From: ฿ 550.76 |
---|
Days to Ship: 10 Day(s) |
From: ฿ 183.82 |
---|
Days to Ship: 10 Day(s) |
Staple Tacker (J04 Staple) Compatible Staple
TACHIKAWA
From: ฿ 278.00 |
---|
Days to Ship: 1 Day(s) |
Staple Tacker (M07 Staple) Compatible Staple
TACHIKAWA
From: ฿ 337.80 |
---|
Days to Ship: 10 Day(s) |
TACHIKAWA
From: ฿ 354.00 |
---|
Days to Ship: 1 Day(s) |
From: ฿ 302.68 |
---|
Days to Ship: 31 Day(s) |
Tacker for High Pressure Floor
HITACHIKOKI
From: ฿ 24,925.00 |
---|
Special Price |
Days to Ship: 14 Day(s) |
MAKITA
From: ฿ 29,200.00 |
---|
Special Price |
Days to Ship: 19 Day(s) |
High Pressure Nail Driver Super Nailer Nails
MAX
From: ฿ 493.06 |
---|
Days to Ship: 1 Day(s) |
From: ฿ 6,816.36 |
---|
Days to Ship: 12 Day(s) |
Gas Nailer Pin For Gas Nailer (With Gas Cartridge)
MAX
From: ฿ 9,576.41 |
---|
Special Price |
Days to Ship: 1 Day(s) |
Linked Screws for Thread Cutter Non-Chrome
MAX
From: ฿ 3,427.00 |
---|
Days to Ship: 1 Day(s) |
Linked Screws for Thread Cutter
MAX
From: ฿ 3,320.00 |
---|
Days to Ship: 1 Day(s) |
High Pressure Screwdriver Turbo Driver
MAX
From: ฿ 47,819.00 |
---|
Special Price |
Days to Ship: 19 Day(s) |
From: ฿ 39,773.41 |
---|
Special Price |
Days to Ship: 1 Day(s) |
Normal Pressure Threading Machine
HITACHIKOKI
From: ฿ 34,441.98 |
---|
Special Price |
Days to Ship: 19 Day(s) |
TAKAGI
From: ฿ 307.52 |
---|
Days to Ship: Quote |
From: ฿ 146.12 |
---|
Days to Ship: Quote |
TAKAGI
From: ฿ 415.66 |
---|
Days to Ship: Quote |
CORDLESS PIN NAILER (Not include battery and charger)
MAKITA
A powerful Cordless Pin Nailer from Makita
Grip is made of soft rubber to comfort operator and reduce fatigue while operating
Cordless Pin Nailer is designed to be lightweight and firmly handling to reduce fatigue of operator while using it
From: ฿ 10,154.00 |
---|
Days to Ship: 6 Day(s) |
CORDLESS STAPLER (Not include battery and charger)
MAKITA
A Cordless Stapler from Makita
With function to fire a number of stapler in a short time
Precise and durable
Aluminium magazine is attached
Cordless Pin Nailer is designed to be lightweight and firmly handling to reduce fatigue of operator while using it
From: ฿ 8,159.00 |
---|
Days to Ship: 6 Day(s) |
CORDLESS PIN NAILER (Include battery and charger)
MAKITA
A powerful Cordless Pin Nailer from Makita
Grip is made of soft rubber to comfort operator and reduce fatigue while operating
Cordless Pin Nailer is designed to be lightweight and firmly handling to reduce fatigue of operator while using it
From: ฿ 13,296.00 |
---|
Days to Ship: 6 Day(s) |
CORDLESS STAPLER (Include battery and charger)
MAKITA
A Cordless Stapler from Makita
With function to fire a number of stapler in a short time
Precise and durable
Aluminium magazine is attached
Cordless Pin Nailer is designed to be lightweight and firmly handling to reduce fatigue of operator while using it
From: ฿ 23,039.00 |
---|
Days to Ship: 6 Day(s) |
Milwaukee Cordless Pin Nailer (Not Include Battery And Charger)
MILWAUKEE ELE
CORDLESS PIN NAILER
Best-in-class power to consistently seat nails sub-flush to the surface in hardwoods,Ready to Fire Nail Technology eliminates ramp-up time between each nail discharge,Smaller nail hole, the exact size of the nail head leaving a neater finish and Flexible battery system: works with all MILWAUKEE M18 batteries
From: ฿ 16,831.00 |
---|
Days to Ship: 4 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Specifications |
Features |
Staple Type |
Other |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | DEWALT | MAKITA | MAKITA | TACHIKAWA | MAX | MAX | MAX | MAX | MAX | MAX | MAX | TACHIKAWA | TACHIKAWA | MAX | GISUKE | STANLEY | HITACHIKOKI | HITACHIKOKI | HITACHIKOKI | HITACHIKOKI | MAX | MAX | MAX | MAX | MAX | MAX | TACHIKAWA | TACHIKAWA | TACHIKAWA | E VALUE | HITACHIKOKI | MAKITA | MAX | MAX | MAX | MAX | MAX | MAX | MAX | HITACHIKOKI | TAKAGI | TAKAGI | TAKAGI | MAKITA | MAKITA | MAKITA | MAKITA | MILWAUKEE ELE |
Product Series | Milwaukee Cordless Pin Nailer (Not Include Battery And Charger) | |||||||||||||||||||||||||||||||||||||||||||||||
From | ฿ 9,728.66 | ฿ 12,813.00 | ฿ 17,454.00 Special Price On Sale Until 31/07/2024 | ฿ 2,721.23 | ฿ 2,512.85 | ฿ 1,654.43 | ฿ 28,571.83 | ฿ 2,991.08 | ฿ 45.00 | ฿ 44,000.00 Special Price On Sale Until 31/07/2024 | ฿ 327.00 | ฿ 256.00 | ฿ 161.00 | ฿ 17,519.33 | ฿ 773.19 | ฿ 88.10 | ฿ 22,035.00 Special Price On Sale Until 31/07/2024 | ฿ 27,776.00 Special Price On Sale Until 31/07/2024 | ฿ 15,911.00 Special Price On Sale Until 31/07/2024 | ฿ 25,927.00 Special Price On Sale Until 31/07/2024 | ฿ 401.37 | ฿ 1,261.70 | ฿ 619.00 | ฿ 14,371.39 Special Price On Sale Until 31/07/2024 | ฿ 550.76 | ฿ 183.82 | ฿ 278.00 | ฿ 337.80 | ฿ 354.00 | ฿ 302.68 | ฿ 24,925.00 Special Price On Sale Until 31/07/2024 | ฿ 29,200.00 Special Price On Sale Until 31/07/2024 | ฿ 493.06 | ฿ 6,816.36 | ฿ 9,576.41 Special Price On Sale Until 31/07/2024 | ฿ 3,427.00 | ฿ 3,320.00 | ฿ 47,819.00 Special Price On Sale Until 31/07/2024 | ฿ 39,773.41 Special Price On Sale Until 31/07/2024 | ฿ 34,441.98 Special Price On Sale Until 31/07/2024 | ฿ 307.52 | ฿ 146.12 | ฿ 415.66 | ฿ 10,154.00 | ฿ 8,159.00 | ฿ 13,296.00 | ฿ 23,039.00 | ฿ 16,831.00 |
Days to Ship | 4 Day(s) | 6 Day(s) | 19 Day(s) | 1 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 1 Day(s) | 12 Day(s) | 10 Day(s) | 1 Day(s) | 1 Day(s) | 1 Day(s) | Quote | 4 Day(s) | 14 Day(s) | 19 Day(s) | 19 Day(s) | 19 Day(s) | 10 Day(s) | 19 Day(s) | 1 Day(s) | 12 Day(s) | 10 Day(s) | 10 Day(s) | 1 Day(s) | 10 Day(s) | 1 Day(s) | 31 Day(s) | 14 Day(s) | 19 Day(s) | 1 Day(s) | 12 Day(s) | 1 Day(s) | 1 Day(s) | 1 Day(s) | 19 Day(s) | 1 Day(s) | 19 Day(s) | Quote | Quote | Quote | 6 Day(s) | 6 Day(s) | 6 Day(s) | 6 Day(s) | 4 Day(s) |
Product Type | Nail Gun (for nails) | - | Tacker | Tacker | Staple Gun (for staples) | Staple Gun (for staples) | Staple Gun (for staples) | Tacker | Other | Nail Gun (for nails) | Staple Gun (for staples) | Other | Tacker | Nail Gun (for nails) | Tacker | Staple Gun (for staples) / Other | Staple Gun (for staples) | Nail Gun (for nails) | Nail Gun (for nails) | Nail Gun (for nails) | Staple Gun (for staples) | Staple Gun (for staples) | Nail Gun (for nails) | Other | Tacker | Other | Other | Other | Other | Tacker | Staple Gun (for staples) | Other | Nail Gun (for nails) | Nail Gun (for nails) | Nail Gun (for nails) | Screw driving machine | Screw driving machine | Screw driving machine | Screw driving machine | Screw driving machine | Tacker | Tacker | Tacker | - | - | - | - | - |
Specifications | Rechargeable | - | air | Hammer Type | - | - | air | - | - | air | - | - | Hammer Type | - | - | - | air | air | air | air | - | - | Rechargeable | - | - | - | - | - | - | - | air | - | air | air | - | - | - | air | air | air | - | - | - | - | - | - | - | - |
Features | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | High Pressure | - | High Pressure | - | - | - | - | - | - | - | - | - | - | High Pressure | - | High Pressure | - | - | - | - | High Pressure | - | - | - | - | - | - | - | - | - | - |
Staple Type | - | - | - | - | 4J | 10J | - | - | - | - | 10J | J10 | - | - | - | - | - | - | - | - | 4J | 4MA | - | - | - | - | J04 | M07 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Other | - | - | - | - | - | - | - | - | - | - | - | - | - | Option | - | Option | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Option | Option | Option | - | - | - | - | Option | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?