High Pressure Screwdriver Turbo Driver

Brand :
MAX

Caution

    Product Description

    [Features]
    · A flashing lamp indicates prior to when screws run out (LED lamp flashes when 6 remain).
    · Fitted with single action adjuster (patented) and achieves amazing corner nailing performance.
    · A MAX only striking mechanism (patented).
    · A MAX only single continuous automatic trigger (patented).
    · Equipped with a scratch prevention cylinder cap protector.
    · Displays thread pitches (MAX only).
    · Applicable plastic sheet connection screw (mm): 25-41
    · For Wooden Structural Frames
    [Applications]
    · Plasterboard/two-by-four screw tightening (exclusively for wood base plate).

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    High Pressure Screwdriver Turbo Driver | MAX | MISUMI Thailand