(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
Hand Dryer Jet Towel® High Power
MITSUBISHI
From: ฿ 74,333.00 |
---|
Days to Ship: Quote |
TOKYO ELECTRON
From: ฿ 33,232.20 |
---|
Days to Ship: 12 Day(s) |
From: ฿ 26,936.67 |
---|
Days to Ship: 40 Day(s) |
Dyson Air Blade dB with Power Cord
DYSON
From: ฿ 87,374.00 |
---|
Days to Ship: 19 Day(s) |
Dyson Air Blade V with Power Cord
DYSON
From: ฿ 66,051.43 |
---|
Days to Ship: 12 Day(s) |
DYSON
From: ฿ 121,910.00 |
---|
Days to Ship: 35 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Type |
Power Supply(V) |
Wind Speed(m/s) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MITSUBISHI | TOKYO ELECTRON | TOKYO ELECTRON | DYSON | DYSON | DYSON |
Product Series | ||||||
From | ฿ 74,333.00 | ฿ 33,232.20 | ฿ 26,936.67 | ฿ 87,374.00 | ฿ 66,051.43 | ฿ 121,910.00 |
Days to Ship | Quote | 12 Day(s) | 40 Day(s) | 19 Day(s) | 12 Day(s) | 35 Day(s) |
Type | Wall-mounting type | Wall-mounting type | Wall-mounting type | Wall-mounting type | Wall-mounting type | Wall-mounting type |
Power Supply(V) | 200 | 100 | 100 | 100 | 100 | 100 |
Wind Speed(m/s) | 110 | 120 | 150 | 186 | 186 | 186 |
Loading...
How can we improve?
How can we improve?