(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Food Hygiene Supplies

Food hygiene products include plastic bags and papers used during cooking and subsequent cleaning. There are mainly kitchen paper, cling film and counter cloth. Kitchen paper is used for wiping and absorbing water and oil during cooking, preventing drip spillage during preparation and refrigeration, and maintaining freshness of ingredients. Some of them have antibacterial treatment with silver ions, which suppress the growth of bacteria. Cling wrap is a plastic wrap/bag used for preserving materials in the laboratory or for packaging during heating and storage. It is characterized by its transparency and being able to show the contents. There is also a type of wrap with a stopper that prevents it from popping out and rewinding. Counter cloth is used for cleaning counters and kitchens. These towels made of non-woven fabric and treated with antibacterial treatment are characterized by quick drying and hygienic characteristics, and can be used repeatedly.
Filter By
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • 14 Day(s) or Less
  • 19 Day(s) or Less
22 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    G Fresh Master Soft Roll

    G Fresh Master Soft Roll

    UNICHARM

    Maintains the freshness of fresh fish or dressed / prepared meat when preparing, chilling or readying for storage. Inhibits deterioration of freshness when thawing. Ideal for refrigerated storage, preparation or natural thawing. A large-size freshness-keeper sheet developed to preserve freshness and umami / taste in foods. A soft sheet that is easy to wrap around large joints of meat, etc.
    From: ฿ 1,066.44
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Paper Products for Kitchen "Chef Kitchen Paper"
    Paper Products for Kitchen "Chef Kitchen Paper"
    Paper Products for Kitchen "Chef Kitchen Paper"

    Paper Products for Kitchen "Chef Kitchen Paper"

    KAO

    [Features]
    · Excess water and oil can be quickly absorbed, keeping food from being watery and fried foods crisp.
    · The high-density pulp type non-woven fabric does not easily tear, even when wet, helping work proceed smoothly.
    · Features an ability to hold water, allowing it to absorb spillage appropriately while keeping the surface from drying out too much.
    [Applications]
    · For wiping up various things around the kitchen.
    From: ฿ 894.29
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Industrial Cloth "Hankie"

    Industrial Cloth "Hankie"

    TOKYO MEDICAL

    [Features]
    · 1-way disposable counter cloths.
    · A clean non-woven fabric made product with fibers intertwined through high pressure water flow.
    · Offers excellent vertical / horizontal strength balance, giving it a level of durability.
    · Has been given an antibacterial finish and features rapid drying properties for use in sanitary applications.
    [Applications]
    · For cleaning counters, around the kitchen, etc.
    From: ฿ 671.73
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Industrial Wipes (Super Thick Type)
    Industrial Wipes (Super Thick Type)
    Industrial Wipes (Super Thick Type)

    Industrial Wipes (Super Thick Type)

    TOKYO MEDICAL

    [Features]
    · Super-thick counter cloths / dusters. (Thickness: 1 mm [approx])
    · A clean non-woven fabric made product with fibers intertwined through high pressure water flow.
    · Offers excellent vertical / horizontal strength balance, giving it a level of durability.
    · Has been given an antibacterial finish and features rapid drying properties for use in sanitary applications.
    · Can be cleaned and bleached for multiple reuses.
    [Applications]
    · For cleaning counters, around the kitchen, etc.
    From: ฿ 845.58
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    All Time Counter Cloth
    From: ฿ 1,057.85
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Reed Paper

    Reed Paper

    LION

    Ideal for maintaining freshness, and convenient for cooking. Made from natural pulp. Kitchen paper towels.
    From: ฿ 335.62
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    NeoTex Twin Soft (Antibacterial Type)
    From: ฿ 3,738.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Powerful Mat' GT Powerful Mat

    Powerful Mat' GT Powerful Mat

    UNICHARM

    Absorbs drippings/spillages from prepared foods other than meats, fresh fish and fried foods. Uses highly absorbent non-woven fabric to reliably catch drippings / spillage. Resolves unpleasant or unsatisfactory issues such as those from spills / leaks and grime in refrigerators, etc. General purpose 2-level tray mats.
    From: ฿ 697.58
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Shaver GN Shaver Mini Large

    Shaver GN Shaver Mini Large

    UNICHARM

    Wiping up and absorbing water or oil when cooking. Chef paper for meat made from 100% natural pulp. Its high absorbency and dispersion make it convenient for absorbing water and drippings / spillage from food ingredients, wiping down cooking areas, placing beneath fried foods to remove excess oil, etc.
    From: ฿ 472.63
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tray Mate, G, Tray Mate D&O

    Tray Mate, G, Tray Mate D&O

    UNICHARM

    Absorbs excess oil from prepared foods. A single-layer tray mat intended for thoroughly absorbing oil and water from prepared foods.
    From: ฿ 415.18
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tray Mate, GR, Tray Mate

    Tray Mate, GR, Tray Mate

    UNICHARM

    Absorbs drippings/spillages from prepared foods such as meats and fresh fish. Absorbs drippings / spillage from fish and meat. A robust, general purpose single-layer tray mat for easier performing of tasks.
    From: ฿ 982.39
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tray Mate, G, Tray Mate

    Tray Mate, G, Tray Mate

    UNICHARM

    Absorbs drippings/spillages from prepared foods such as meats and fresh fish. Absorbs drippings / spillage from fish and meat. A robust, general purpose single-layer tray mat for easier performing of tasks.
    From: ฿ 756.23
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cooking Paper NEO

    Cooking Paper NEO【2 Pieces Per Package】

    NIPPON PAPER CRECIA

    [Features]
    · A 100% pulp, high-density nonwoven type for all purposes.
    · Ideal for a wide range of applications from wiping up to straining broth.
    [Applications]
    · Preventing fresh fish or meat from drying out. Absorbing oil from fried foods such as tempura.
    · Straining out any remaining oil. Lining the bottoms of trays or (sushi) ingredient cases.
    From: ฿ 449.88
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cooking Sheet

    Cooking Sheet【500 Pieces Per Package】

    NIPPON PAPER CRECIA

    [Features]
    · Both faces feature a silicone finish so either side can be used for work, increasing work efficiency.
    · Keeps food from sticking to the counter top making it easy to peel off.
    · Difficult for water and oil to penetrate, keeping counters and plates clean and making cleanup easy.
    · Allows steam to pass through, allowing it to be used for steaming food.
    · Flat sheets won't try to roll up after they are placed.
    [Applications]
    · Protects plates and counters from oil and burns when cooking with ovens, steam convection ovens and microwaves in industrial bakeries, confectionery factories, food related factories, etc.
    From: ฿ 2,356.59
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Counter Cloth Thick Type

    Counter Cloth Thick Type

    NIPPON PAPER CRECIA

    [Features]
    · Thick type.
    [Applications]
    · Wiping clean counters, trays and in other spots around the kitchen.
    From: ฿ 7,103.16
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Counter Cloth Thin Type

    Counter Cloth Thin Type

    NIPPON PAPER CRECIA

    [Features]
    · Thin type.
    [Applications]
    · Wiping clean counters, trays and in other spots around the kitchen.
    From: ฿ 7,717.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    ScotchBrite™ Cellulose Cloth
    Until 30/04/2024

    Sale
    Until 30/04/2024

    ScotchBrite™ Cellulose Cloth

    3M

    [Features]
    · Wiping cloths made with cellulose (natural plant fiber thread).
    · Neatly wipes up splashes and drips, absorbing 10 times its own weight in water.
    · Cloth dries quickly after use.
    [Applications]
    · Wiping up.
    From: ฿ 208.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    BOX Drain Bag 50P Translucent

    BOX Drain Bag 50P Translucent

    NIKKO

    [Features]
    · Box type that it is easy to take bags out of.
    From: ฿ 147.41
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Spice Rack

    Spice Rack

    YOSHIKAWAKUNI

    [Features]
    · Mag-On magnetically mounted series.
    · Convenient size brings together the various small items you use every day.
    · Facilitates efficient housework with a neat appearance that completely hides its contents and a design that makes it easy to add and remove tissues.
    · Place as you would a small shelf.
    · Suitable for holding small items.
    · Includes a magnet, allowing use in spaces where storage space is at a premium.
    · Allows for small spice and dried herb bottles to be lined up on the side of the refrigerator, making cooking fun.
    · Mount on the side of the washing machine to compactly store spot-cleaning detergent and brushes.
    From: ฿ 411.31
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Kitchen Towel EA922HG-12

    Kitchen Towel EA922HG-12

    ESCO

    【Product Specifications】
    ・Inc 75 pcs (per 1 box)
    ・Pulp 100%
    ・Dim.-198 x 229mm
    ・Quantity per unit…20 boxes
    From: ฿ 3,799.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wrap EA944CT-2

    Wrap EA944CT-2

    ESCO

    【Product Specifications】
    ・Material…Polyethylene
    ・Dim.…30cm x 100m
    ・Heatresistant temperature…110℃
    ・Cold resistant temperature…-50℃
    ・Additive-free clingfilm
    From: ฿ 224.33
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Wrap EA944CT-3

    Wrap EA944CT-3

    ESCO

    【Product Specifications】
    ・Material…Polyethylene
    ・Dim.…45cm x 50m
    ・Heatresistant temperature…110℃
    ・Cold resistant temperature…-50℃
    ・Additive-free clingfilm
    From: ฿ 207.57
    Days to Ship: day to ship Quote
    day to ship Quote
Brand
Product Series
From
Days to Ship
Product Model
You can add up to 6 items per a category to the compare list.
G Fresh Master Soft Roll
You can add up to 6 items per a category to the compare list.
Paper Products for Kitchen "Chef Kitchen Paper"
Paper Products for Kitchen "Chef Kitchen Paper"
Paper Products for Kitchen "Chef Kitchen Paper"
You can add up to 6 items per a category to the compare list.
Industrial Cloth "Hankie"
You can add up to 6 items per a category to the compare list.
Industrial Wipes (Super Thick Type)
Industrial Wipes (Super Thick Type)
Industrial Wipes (Super Thick Type)
You can add up to 6 items per a category to the compare list.
All Time Counter Cloth
You can add up to 6 items per a category to the compare list.
Reed Paper
You can add up to 6 items per a category to the compare list.
NeoTex Twin Soft (Antibacterial Type)
You can add up to 6 items per a category to the compare list.
Powerful Mat' GT Powerful Mat
You can add up to 6 items per a category to the compare list.
Shaver GN Shaver Mini Large
You can add up to 6 items per a category to the compare list.
Tray Mate, G, Tray Mate D&O
You can add up to 6 items per a category to the compare list.
Tray Mate, GR, Tray Mate
You can add up to 6 items per a category to the compare list.
Tray Mate, G, Tray Mate
You can add up to 6 items per a category to the compare list.
Cooking Paper NEO
You can add up to 6 items per a category to the compare list.
Cooking Sheet
You can add up to 6 items per a category to the compare list.
Counter Cloth Thick Type
You can add up to 6 items per a category to the compare list.
Counter Cloth Thin Type
You can add up to 6 items per a category to the compare list.
Sale
ScotchBrite™ Cellulose Cloth
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
BOX Drain Bag 50P Translucent
You can add up to 6 items per a category to the compare list.
Spice Rack
You can add up to 6 items per a category to the compare list.
Kitchen Towel EA922HG-12
You can add up to 6 items per a category to the compare list.
Wrap EA944CT-2
You can add up to 6 items per a category to the compare list.
Wrap EA944CT-3
Brand

UNICHARM

KAO

TOKYO MEDICAL

TOKYO MEDICAL

TOKYO MEDICAL

LION

TOYO PAPER

UNICHARM

UNICHARM

UNICHARM

UNICHARM

UNICHARM

NIPPON PAPER CRECIA

NIPPON PAPER CRECIA

NIPPON PAPER CRECIA

NIPPON PAPER CRECIA

3M

NIKKO

YOSHIKAWAKUNI

ESCO

ESCO

ESCO

Product Series

G Fresh Master Soft Roll

Paper Products for Kitchen "Chef Kitchen Paper"

Industrial Cloth "Hankie"

Industrial Wipes (Super Thick Type)

All Time Counter Cloth

Reed Paper

NeoTex Twin Soft (Antibacterial Type)

Powerful Mat' GT Powerful Mat

Shaver GN Shaver Mini Large

Tray Mate, G, Tray Mate D&O

Tray Mate, GR, Tray Mate

Tray Mate, G, Tray Mate

Cooking Paper NEO【2 Pieces Per Package】

Cooking Sheet【500 Pieces Per Package】

Counter Cloth Thick Type

Counter Cloth Thin Type

ScotchBrite™ Cellulose Cloth

BOX Drain Bag 50P Translucent

Spice Rack

Kitchen Towel EA922HG-12

Wrap EA944CT-2

Wrap EA944CT-3

From

฿ 1,066.44

฿ 894.29

฿ 671.73

฿ 845.58

฿ 1,057.85

฿ 335.62

฿ 3,738.00

฿ 697.58

฿ 472.63

฿ 415.18

฿ 982.39

฿ 756.23

฿ 449.88

฿ 2,356.59

฿ 7,103.16

฿ 7,717.00

฿ 208.00

Special Price

On Sale Until 30/04/2024

฿ 147.41

฿ 411.31

฿ 3,799.00

฿ 224.33

฿ 207.57

Days to Ship 10 Day(s) 19 Day(s) 10 Day(s) 1 Day(s) 1 Day(s) 14 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 19 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) Quote Quote 12 Day(s) Quote Quote
Product ModelKitchen TowelKitchen TowelCounter ClothCounter ClothCounter ClothKitchen TowelCounter ClothKitchen TowelKitchen TowelKitchen TowelKitchen TowelKitchen Towel--Counter ClothCounter ClothCounter ClothWrap film for food----

Loading...

  1. 1

Related Categories to Food Hygiene Supplies