(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Hand Towels / Dusters

Towels and rags are cloths used for wiping off water and cleaning. A towel cloth that absorbs water well and dries quickly is used for many purposes. The hand towel is made thick, and the dishrag is made thin so that it is easy to squeeze. The cleaning cloth is generally reinforced with a sewing machine and can be used for water wiping and dry wiping. Paper hand towels are characterized by being easy to dispose of, and there are hard and soft types. The non-woven used for cloths and cleaning cloths is a fast-drying, flexible fiber sheet that is durable and can be used repeatedly. Some hand towels and cloths have antibacterial and deodorant finishes. The microfiber cleaning cloth is suitable for removing fine dust. Products with different colors can be used properly by color.
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 6 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • 23 Day(s) or Less
  • Others
11 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Towel Rag [10 pcs]

    Towel Rag [10 pcs]

    YATSUYA KOGYO

    Plain white towel rags.
    From: ฿ 344.00
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Towel / Duster II (10 pcs)
    From: ฿ 503.35
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Towel Rag (10 pcs)

    Towel Rag (10 pcs)

    YAMAZAKI CORPORATION

    [Features]
    · Excellent absorbency and soft texture.
    [Applications]
    · Ideal for wiping dry or wet in a variety of cleaning situations.
    From: ฿ 480.35
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Colored Dust Cloth (10 Sheets)

    Colored Dust Cloth (10 Sheets)

    YAMAZAKI CORPORATION

    [Features]
    · Colored dust cloths with a variety of applications depending on where they are used.
    [Applications]
    · Wiping clean with dry or damp cloth.
    From: ฿ 482.89
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Micro Fiber Towel

    Micro Fiber Towel

    CO-COS

    Microfiber towel with improved absorbency compared to cloth towels
    [Features]
    · Super absorbent.
    · Super-fast-drying ridge weave processing
    From: ฿ 3,550.00
    Days to Ship: day to ship 23 Day(s)
    day to ship 23 Day(s)
  • You can add up to 6 items per a category to the compare list.
    KFL02 3 White Cloths

    KFL02 3 White Cloths

    AISEN

    [Features]
    · A dishcloth made of 100% highly absorbent cotton.
    · Rapidly absorbs water, making it easy to wipe up.
    · Dobby weave creates pleasant texture.
    · Dirt stuck to the washcloth comes off easily, and washcloth dries quickly enabling hygienic use.
    · Can be disinfected in boiling water.
    From: ฿ 147.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    KFL03 Non-Woven Fabric Towel, 5 Pcs

    KFL03 Non-Woven Fabric Towel, 5 Pcs

    AISEN

    [Features]
    · Rayon material enables water, oil and dirt to be quickly wiped away.
    · Sheds dirt easily and dries quickly enabling hygienic use.
    From: ฿ 101.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    KFU03 Cotton Soft Cloth, 5 pcs

    KFU03 Cotton Soft Cloth, 5 pcs

    AISEN

    [Features]
    · A new cotton washcloth joins the BIOSIL series.
    · A robust 100% cotton washcloth with a soft texture.
    · Excellent absorbency makes it great for quickly wiping up spilled sauce, soy sauce, coffee, etc.
    · Safe and sanitary antibacterial odor-preventing finish.
    From: ฿ 287.49
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    General Purpose Towel, 10 Sheets

    General Purpose Towel, 10 Sheets

    NIKKO

    [Features]
    · Washcloth with excellent absorbency and hygiene.
    From: ฿ 201.14
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    [Unbleached] Face Towel/Bath Towel EA929HB-16

    [Unbleached] Face Towel/Bath Towel EA929HB-16

    ESCO

    Made of skin-friendly unbleached towel material.
    [Features]
    ·This product comes in face towel and bath towel sizes
    From: ฿ 166.91
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Unbleached] Face Towel/Bath Towel EA929HB-17

    [Unbleached] Face Towel/Bath Towel EA929HB-17

    ESCO

    【Product Specifications】
    ・Material-Cotton 100%
    ・Weight: -16: 81g, -17: 220g
    ・Unbleached towel which is kind to the skin
    ・Spec.…Bath towel
    ・Dim.…60 x 120cm
    From: ฿ 431.72
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Color
Size(mm)
You can add up to 6 items per a category to the compare list.
Towel Rag [10 pcs]
You can add up to 6 items per a category to the compare list.
Towel / Duster II (10 pcs)
You can add up to 6 items per a category to the compare list.
Towel Rag (10 pcs)
You can add up to 6 items per a category to the compare list.
Colored Dust Cloth (10 Sheets)
You can add up to 6 items per a category to the compare list.
Micro Fiber Towel
You can add up to 6 items per a category to the compare list.
KFL02 3 White Cloths
You can add up to 6 items per a category to the compare list.
KFL03 Non-Woven Fabric Towel, 5 Pcs
You can add up to 6 items per a category to the compare list.
KFU03 Cotton Soft Cloth, 5 pcs
You can add up to 6 items per a category to the compare list.
General Purpose Towel, 10 Sheets
You can add up to 6 items per a category to the compare list.
[Unbleached] Face Towel/Bath Towel EA929HB-16
You can add up to 6 items per a category to the compare list.
[Unbleached] Face Towel/Bath Towel EA929HB-17
Brand

YATSUYA KOGYO

TERAMOTO

YAMAZAKI CORPORATION

YAMAZAKI CORPORATION

CO-COS

AISEN

AISEN

AISEN

NIKKO

ESCO

ESCO

Product Series

Towel Rag [10 pcs]

Towel / Duster II (10 pcs)

Towel Rag (10 pcs)

Colored Dust Cloth (10 Sheets)

Micro Fiber Towel

KFL02 3 White Cloths

KFL03 Non-Woven Fabric Towel, 5 Pcs

KFU03 Cotton Soft Cloth, 5 pcs

General Purpose Towel, 10 Sheets

[Unbleached] Face Towel/Bath Towel EA929HB-16

[Unbleached] Face Towel/Bath Towel EA929HB-17

From

฿ 344.00

฿ 503.35

฿ 480.35

฿ 482.89

฿ 3,550.00

฿ 147.00

฿ 101.00

฿ 287.49

฿ 201.14

฿ 166.91

฿ 431.72

Days to Ship 31 Day(s) 12 Day(s) 1 Day(s) 10 Day(s) 23 Day(s) Quote Quote Quote Quote 6 Day(s) 6 Day(s)
Product TypeTowel RagTowel RagTowel RagTowel RagTowel RagTowel RagTowel RagTowel RagTowel Rag--
ColorWhite-WhiteWhite / Red / Blue / Yellow / GreenWhiteWhiteOtherWhiteOther--
Size(mm)200×280200 x 300200 x 300180×280----Approx. 350×600--

Loading...

  1. 1

Related Categories to Hand Towels / Dusters