(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 26/5/2024 to 6:00 27/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dyson, Air Blade Tap

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 121,910.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
73035
73036
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Depth
(mm)
Trusco Code Mass
(kg)
Features Amount Of Content

฿ 121,910.00

HAND DRYER 1 Piece(s) 35 Day(s) 308 281 479-7469 4.6 This type is installed in the sink to keep water from splashing on the floor. 1 unit

฿ 121,910.00

HAND DRYER 1 Piece(s) 35 Day(s) 75 305 479-7477 9.0 A wall type that can be mounted on the wall. 1 unit

Basic Specifications

  • Type
    Wall-mounting type
  • Power Supply(V)
    100
  • Wind Speed(m/s)
    186
  • Color
    Stainless Steel
  • Width(mm)
    295
  • Power Consumption(W)
    1150
  • Sensor
    IR Sensor
  • Material
    Stainless Steel, ABS Resin
  • Caution
    Power cord is sold separately. Installation fee is not included.
  • Amount Of Content
    1 unit

Product Description

[Features]
· A high-powered hand dryer that dries hands in 14 seconds. Equipped with a HEPA filter that filters out 99.9% of bacteria.

Part Number
73035
73036
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Depth
(mm)
Trusco Code Mass
(kg)
Features Amount Of Content

฿ 121,910.00

HAND DRYER 1 Piece(s) 35 Day(s) 308 281 479-7469 4.6 This type is installed in the sink to keep water from splashing on the floor. 1 unit

฿ 121,910.00

HAND DRYER 1 Piece(s) 35 Day(s) 75 305 479-7477 9.0 A wall type that can be mounted on the wall. 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Equipped with a HEPA filter that blocks 99.9% of bacteria.
●A high power hand dryer that dries hands in 14 seconds.

Usage

●Drying after hand washing.

Specification

●Power(V):100
●SPQ(piece):1
●Electricity Consumption: 1150W
●Wind Speed 186m/s 
●IR Sensor

Materials

●Stainless Steel 
●ABS Resin

Warning

●Installation fee is extra.