(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fire Extinguishers

Fire extinguishers are fire-fighting equipment that extinguish fires when an incipient fire occurs. Use a fire extinguisher suitable for various fires such as electric fires and oil fires. There are carbon dioxide type, accumulator powder, ABC powder and so on. The carbon dioxide type uses carbon dioxide gas as chemical to extinguish the fire by using the suffocation effect. It is used in places that handle electrical equipment and dissolving agents. Made of thick steel to withstand the pressure of carbon dioxide. Accumulated powder uses as chemical nitrogen gas, which is always pressurized. The fire is extinguished using the pressure from the lever operation. ABC powder uses powdery ammonium dihydrogen phosphate as agent. Since there is no cooling effect, it is necessary to check if the fire is completely extinguished after extinguishing it.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • 17 Day(s) or Less
  • 19 Day(s) or Less
9 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Fire Extinguisher Stand
    From: ฿ 2,939.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fire Extinguisher Stand

    Fire Extinguisher Stand

    TERAMOTO

    This stand provides an easily accessible space to store a single fire extinguisher while ensuring harmony with the image of the facility or the surrounding background.

    [Features]
    · Product Model: Fire Extinguisher Storage
    · Color: Black / White
    · WxDxH: 300x300x688mm
    From: ฿ 6,667.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Fire Extinguisher For Cleanroom
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Fire Extinguisher For Cleanroom

    AS ONE

    Pure-water based clean fire extinguishing agent is used. Compatible with A (general fires) and C (electrical fires).
    From: ฿ 14,892.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fire Extinguisher Storage Box
    Fire Extinguisher Storage Box
    Fire Extinguisher Storage Box
    Fire Extinguisher Storage Box
    Fire Extinguisher Storage Box
    Fire Extinguisher Storage Box

    Fire Extinguisher Storage Box

    NIPPON DRY

    Storage box for outdoor fire extinguishers.
    [Features]
    · Plate thickness: 0.6 mm.
    · Material: Steel.
    From: ฿ 1,871.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fire Extinguisher Box, Placement Model, PFD Type

    Fire Extinguisher Box, Placement Model, PFD Type

    PROFIT

    [Features]
    · Fire extinguisher stand with excellent design characteristics.
    [Applications]
    · Fire extinguisher stand
    From: ฿ 5,943.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fire Extinguisher Stand With Placards

    Fire Extinguisher Stand With Placards

    UNIT

    [Features]
    · Supports models up to model 20.
    [Applications]
    · For factories, offices, distribution warehouses, commercial facilities, etc.
    From: ฿ 1,256.85
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Fire Extinguisher Box EA951FC-52

    Fire Extinguisher Box EA951FC-52

    ESCO

    【Product Specifications】
    ・※ Extinguisher is separately sold.
    ・Dim. (mm)…190 x 200 x 532(H)
    From: ฿ 13,039.00
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Powder Fire Extinguisher (Fall Preventing Type)
    From: ฿ 3,921.72
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    消火器用フックP

    消火器用フックP

    MIDORI ANZEN

    【特長】
    ・消火器の転倒を防止します。
    ・取付部を壁面に接着し、フックを消火器のフック受けに通して使用します。(フックは、消火器が床に置かれた状態でフック受けを通る高さに設定します。)
    ・壁面に穴をあける必要がないので、石こうボード・コンクリートなどの穴あけが困難な壁面でも使用可能です。
    ・接着テープ使用により、取付が容易です。
    ・消火器を移設する際には、取り外して再利用することが可能です。(接着テープは再利用できませんので、別売りの交換パッドが必要となります。)
    【用途】
    ・消火器の転倒防止。
    From: ฿ 536.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Digestive type
Radiation duration(Second)
Other
You can add up to 6 items per a category to the compare list.
Fire Extinguisher Stand
You can add up to 6 items per a category to the compare list.
Fire Extinguisher Stand
You can add up to 6 items per a category to the compare list.
Sale
Fire Extinguisher For Cleanroom
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Fire Extinguisher Storage Box
Fire Extinguisher Storage Box
Fire Extinguisher Storage Box
Fire Extinguisher Storage Box
Fire Extinguisher Storage Box
Fire Extinguisher Storage Box
You can add up to 6 items per a category to the compare list.
Fire Extinguisher Box, Placement Model, PFD Type
You can add up to 6 items per a category to the compare list.
Fire Extinguisher Stand With Placards
You can add up to 6 items per a category to the compare list.
Fire Extinguisher Box EA951FC-52
You can add up to 6 items per a category to the compare list.
Powder Fire Extinguisher (Fall Preventing Type)
You can add up to 6 items per a category to the compare list.
消火器用フックP
Brand

UNIT

TERAMOTO

AS ONE

NIPPON DRY

PROFIT

UNIT

ESCO

LIFEPARK BIZ

MIDORI ANZEN

Product Series

Fire Extinguisher Stand

Fire Extinguisher Stand

Fire Extinguisher For Cleanroom

Fire Extinguisher Storage Box

Fire Extinguisher Box, Placement Model, PFD Type

Fire Extinguisher Stand With Placards

Fire Extinguisher Box EA951FC-52

Powder Fire Extinguisher (Fall Preventing Type)

消火器用フックP

From

฿ 2,939.00

฿ 6,667.00

฿ 14,892.00

Special Price

On Sale Until 31/07/2024

฿ 1,871.00

฿ 5,943.00

฿ 1,256.85

฿ 13,039.00

฿ 3,921.72

฿ 536.00

Days to Ship 12 Day(s) 10 Day(s) 19 Day(s) 10 Day(s) 12 Day(s) Same day 17 Day(s) 10 Day(s) 10 Day(s)
Product Type-Fire extinguisher storageFire ExtinguisherFire extinguisher storageFire extinguisher storageFire extinguisher storage-Fire extinguisher storageFire extinguisher storage
Digestive type--Water and Alkali Salt------
Radiation duration(Second)--Approx. 21 (20°C)------
Other-Option---Option-Option-

Loading...

  1. 1

Related Categories to Fire Extinguishers