(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Safety Belts

Safety belts are protective gear used to prevent falls and work safely when working at heights. There is a full harness-type safety belt that supports the entire body with a belt, and a torso belt type safety belt that is hung only with a torso belt. To maintain safety, it is essential to match the full harness type safety belt to the size of your body. The full harness type is available with or without a torso belt, but there is no possibility of falling even without the torso belt. There are different types depending on the method of adjusting the length of the belt to be hung, such as a retractable safety belt, a rope/strap safety belt, and an always-on safety belt (two lanyard type). The advantage of the retractable safety belt is that it is compact and easy to store when not in use. Always-on type is designed to prevent a crash if you have to change hooks.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 8 Day(s) or Less
  • Others
92 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Sale
    Self
    Until 30/06/2024
    Self
    Self
    Self

    Sale
    Until 30/06/2024

    Self

    ENDO KOGYO

    [Features]
    ·It incorporates a ratchet mechanism that uses centrifugal force, and has a structure that allows it to be pulled out or locked freely depending on the withdrawal speed.
    ·When the speed limit of the wire rope is exceeded, the ratchet instantly locks it to the ratchet wheel fixed to the drum, stopping the rope from being let out and preventing a fall.
    From: ฿ 34,021.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Belt Mounting Device Clamp with Hook
    From: ฿ 1,391.67
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Safety Block
    Until 30/06/2024
    Safety Block
    Safety Block
    Safety Block

    Sale
    Until 30/06/2024

    Safety Block

    TITAN

    [Features]
    · Equipment for preventing falls when ascending and descending.
    · All models have a built-in slide clutch, which significantly reduces the impact of a fall on the body.
    · Light and durable case made from reinforced aluminum.
    · With rust-resistant and easy-to-handle rotation hook.
    From: ฿ 31,279.33
    Special Price
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Belt Mounting Device Screw Clamp

    Safety Belt Mounting Device Screw Clamp

    FUJII DENKO

    [Features]
    · Lightweight and compact, so it can be easily operated with one hand.
    · Mounting is possible even with the safety belt hook attached.
    [Applications]
    · Jig for attaching a safety belt to an insert bolt in the ceiling.
    From: ฿ 2,233.85
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Belt for Linemen Model TFC-11 Aluminum Belt Buckle Type

    Safety Belt for Linemen Model TFC-11 Aluminum Belt Buckle Type

    TRUSCO

    [Features]
    · Body/auxiliary belt for safety belts for work carried out using U-shape suspension belts, such as indoor aerial electrical work.
    · Ultra-lightweight belt with an aluminum buckle is adopted.
    From: ฿ 4,450.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Vertical Main Rope

    Vertical Main Rope

    TITAN

    A main rope for S slide rope chuck.
    From: ฿ 5,860.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Wire Rope Wind Up Type Shield Safety Block Encapsulated Type
    Until 30/06/2024
    Wire Rope Wind Up Type Shield Safety Block Encapsulated Type
    Wire Rope Wind Up Type Shield Safety Block Encapsulated Type

    Sale
    Until 30/06/2024

    Wire Rope Wind Up Type Shield Safety Block Encapsulated Type

    FUJII DENKO

    [Features]
    · Can be used to prevent falls during ascending and descending, or for fixed position work at heights.
    · The safety mechanism is designed so that parts other than wires are shielded, to prevent exposure to foreign matter.
    [Applications]
    · Parts other than wires inside the case are shielded, so it can be used when working at heights in severe environments with salt damage, etc. or environments where synthetic fiber ropes cannot be used.
    From: ฿ 173,064.00
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Self-Winding Belt BelBlock (8 m Type)
    From: ฿ 16,192.93
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Grip for Vertical Main Rope

    Grip for Vertical Main Rope

    TITAN

    [Features]
    A vertical main rope grip (single leg dedicated).
    [Applications]
    Can be used for construction, civil engineering, shipbuilding, bridges, mines, factories, plants, and others.
    From: ฿ 3,292.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Roof Work Fall Prevention Device Roof Rope
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Roof Work Fall Prevention Device Roof Rope

    FUJII DENKO

    [Features]
    · A temporary and easy fall prevention device for roof work on low-rise housing, etc.
    · Can be used with any type of roof tiles.
    · BelBlock means rope does not need to be adjusted by hand.
    [Applications]
    · For installation of solar panel systems, repair of roof tiles etc.
    From: ฿ 47,918.70
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Wire Rope Winding Type, Ultra Lock 10 m/12 m/15 m/20 m
    Until 30/06/2024
    Wire Rope Winding Type, Ultra Lock 10 m/12 m/15 m/20 m
    Wire Rope Winding Type, Ultra Lock 10 m/12 m/15 m/20 m
    Wire Rope Winding Type, Ultra Lock 10 m/12 m/15 m/20 m
    Wire Rope Winding Type, Ultra Lock 10 m/12 m/15 m/20 m

    Sale
    Until 30/06/2024

    Wire Rope Winding Type, Ultra Lock 10 m/12 m/15 m/20 m

    FUJII DENKO

    [Features]
    ·A hook with a tension indicator makes it easy to check whether or not it has dropped.
    ·Comes with disk brake to minimize shock. (Approx. 4 kN)
    ·The top mounting part rotates, making it easy to install.
    ·Reserve line minimizes shock even at maximum feeding.
    From: ฿ 32,018.54
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Self-Winding Belt BelBlock
    Until 30/06/2024
    Self-Winding Belt BelBlock
    Self-Winding Belt BelBlock

    Sale
    Until 30/06/2024

    Self-Winding Belt BelBlock

    FUJII DENKO

    [Features]
    · A small safety block for ascending and descending.
    · The strap follows automatically while the user is working.
    · Stops within about 0.6 m in case of a fall.
    · Case is made from glass fiber reinforced resin.
    · The strap has excellent strength and abrasion resistance. (Double-layer construction of super strength fiber covered with a polyester outer layer)
    From: ฿ 12,825.30
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Horizontal Main Rope Tensioner Hand Tightener

    Horizontal Main Rope Tensioner Hand Tightener

    TITAN

    Hand tension type horizontal main rope set.
    [Features]
    · Complies with Scaffolding and Construction Equipment Association technical standards. Maximum tension = approx. 30 kg.
    · A hand tightening-type safety belt.
    · Can also be used for vertical main ropes.
    · Main rope is a 16 mm Tetron signal rope with red core.
    [Applications]
    · Roofing work / scaffolding work etc.
    From: ฿ 8,986.67
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    D Ring/D Ring Buckle (Aluminum)

    D Ring/D Ring Buckle (Aluminum)

    TJM DESIGN

    [Features]
    This D-ring stop is made of aluminum, weighs 15 grams, and has a compatible belt width of 50 mm.
    From: ฿ 306.15
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Winding Type Safety Belt, One Line Suspension Type

    Winding Type Safety Belt, One Line Suspension Type

    TRUSCO

    [Features]
    · Has an easy-to-use large hook and the strap length can be adjusted with one touch operation of the push button.
    From: ฿ 2,646.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Replacement Safety Belt (with Aluminum Slide Buckle)

    Replacement Safety Belt (with Aluminum Slide Buckle)

    TRUSCO

    [Features]
    · It is lightweight with an aluminum spring-loaded slide buckle.
    From: ฿ 1,205.28
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Rorip for Inclined Surfaces KS-1

    Rorip for Inclined Surfaces KS-1

    FUJII DENKO

    The claw that grips the main rope is the only W claw in Japan. The fall arrester is grasped in the palm of the hand, so it is easy to operate. The hook thimble (for rope wear prevention) is prone to breakage because a load is applied to it. This has been overcome by employing an extra thick thimble.
    From: ฿ 6,499.26
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook Hanger for Safety Belt

    Hook Hanger for Safety Belt

    FUJII DENKO

    [Features]
    · Can be mounted on the left or right.
    · Hanger to hang large hooks, etc. when wearing a safety belt.
    From: ฿ 256.40
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Strength Buckle Cobra

    High Strength Buckle Cobra

    ALPIN

    [Features]
    ·Prospex strong buckle
    ·One-touch lock, one-touch unlock
    ·Can perform well even in harsh environments
    [Applications]
    ·For fastening harnesses, etc.
    From: ฿ 1,690.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Slide Block for High Strength Buckle Cobra

    Slide Block for High Strength Buckle Cobra

    ALPIN

    [Features]
    · A sturdy belt frame.
    [Applications]
    · For tightening of belts, etc.
    [Materials]
    · Steel
    From: ฿ 698.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tool Holder EA638CG-5

    Tool Holder EA638CG-5

    ESCO

    【Product Specifications】
    ・Dim.-38(W) x 18(D) x 103(H)mm
    ・Belt width-50 to 90mm
    ・Material-Carabiner: aluminum, Belt: polyester, synthetic leather
    From: ฿ 428.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Belt Safety Block EA998FX-6

    Belt Safety Block EA998FX-6

    ESCO

    【Product Specifications】
    ・The fall accident prevention apparatus going up and down
    ・Maximum load-120kgf
    ・Belt size-Width:18mm、length:3.5m
    ・Fall impact strength-5.1kN
    ・Material-Body:Nylon resin、belt:polyester・aramid fiber
    ・Light weight, compact and convenient for carrying.
    ・Body size-152 x 120 x 73mm
    ・Weight-1.3kg
    From: ฿ 12,132.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety belt rope storage bag
    Safety belt rope storage bag
    Safety belt rope storage bag
    Safety belt rope storage bag
    Safety belt rope storage bag
    Safety belt rope storage bag

    Safety belt rope storage bag

    FUJII DENKO

    [Features]
    A rope storage bag made of cloth sail and nylon with a belt width of 50 or 60.
    From: ฿ 209.98
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Supporter Belt LEX

    Supporter Belt LEX

    FUJII DENKO

    [Features]
    · The cushioning has a three-dimensional construction so that it fits the waist at 3 heights.
    · Wide type.
    · The belt can be opened and closed in 3 places.
    [Applications]
    · Used in combination with a general safety belt for working at heights, provides a soft and comfortable fit.
    From: ฿ 1,945.79
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pad for Full Harness Safety Belt

    Pad for Full Harness Safety Belt

    FUJII DENKO

    [Features]
    ·It is easy to wear, lightweight, and has a shape that does not get in the way.
    ·It can be fixed with Velcro.
    ·Lightweight design will not get in the way of work.
    ·It can be fixed with Velcro in 6 places).
    From: ฿ 813.59
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Supporter Belt
    Supporter Belt
    Supporter Belt
    Supporter Belt
    Supporter Belt

    Supporter Belt

    FUJII DENKO

    [Features]
    ·If you set it on the torso belt of the safety belt for single hanging, it will feel soft and comfortable on your lower back.
    ·Comes with a tool hook and tool hanger.
    ·Can be used for belt widths of 50 mm and 60 mm.
    From: ฿ 1,319.19
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Horizontal Main Rope Tensioner 97 Harip

    Horizontal Main Rope Tensioner 97 Harip

    FUJII DENKO

    [Features]
    · Horizontal main rope can easily be installed and removed by hand.
    [Applications]
    · Equipment for installing temporary horizontal main ropes for construction site plant work etc.
    · The tension of the main rope is around 10 to 20 kg as it is pulled by hand.
    From: ฿ 3,105.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    78 Low Lip for Raising and Lowering Fixed Position Work

    78 Low Lip for Raising and Lowering Fixed Position Work

    FUJII DENKO

    [Features]
    ・ Prevents falling of steel towers, utility poles, ladders, etc., while moving up and down, and prevents falling during fixed position work by switching levers
    ・ The vertical master rope can be easily attached and detached even in the middle of the master rope
    From: ฿ 3,676.67
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Screw Clamp Dual Type

    Screw Clamp Dual Type

    FUJII DENKO

    [Features]
    · A jig for quickly hanging a safety belt onto a bolt in the ceiling for indoor stepladder work.
    · Can be attached and removed with the right hand.
    · A safety belt attachment jig that can be attached to two kinds of screws for general interior construction work near the ceiling.
    [Applications]
    · Jig for attaching a safety belt to an insert bolt in the ceiling.
    From: ฿ 2,396.63
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Parent Rope for Raising and Lowering

    Parent Rope for Raising and Lowering

    FUJII DENKO

    [Features]
    ·Tetoron rope is a vertical main rope and is a low-cost type.
    ·The hook at the tip has a mouth opening of 50 mm and can be hooked directly to a single pipe.
    [Applications]
    ·Main line for vertical movement using 78 Rorip and SS Rorip.
    ·Horizontal master rope using 97HR-3.
    From: ฿ 3,291.39
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Roof Work Fall Prevention Device Roof Rope 300 Type
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Roof Work Fall Prevention Device Roof Rope 300 Type

    FUJII DENKO

    [Features]
    ・ Use a telescopic adjuster to connect the main rope attached to the hook metal fittings with a carabiner to the fall prevention equipment and move it on the roof
    ・ Since the length of the main rope is adjusted to any length with the expansion and contraction adjuster, there is little feeling of restraint and work with a margin can be done
    ・ It is a temporary fall prevention device for roofing work such as low-rise houses
    ・ Can be installed regardless of roof tiles
    [Applications]
    ・ For safety work of roof work of solar power generation system installation work and antenna work
    From: ฿ 31,503.34
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Belt Winding Type BelBlock (Large Diameter Hook Type)
    Until 30/06/2024
    Belt Winding Type BelBlock (Large Diameter Hook Type)
    Belt Winding Type BelBlock (Large Diameter Hook Type)

    Sale
    Until 30/06/2024

    Belt Winding Type BelBlock (Large Diameter Hook Type)

    FUJII DENKO

    [Features]
    · A small safety block for ascending and descending.
    · The strap follows automatically when the user moves.
    From: ฿ 12,358.01
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Self-Winding Belt BelBlock 15 m Type
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Self-Winding Belt BelBlock 15 m Type

    FUJII DENKO

    [Features]
    · The strap winding mechanism has an added deceleration function to prevent danger from sudden winding and tangling of the strap.
    · The strap follows automatically while the user is working.
    · Stops within about 0.6 m in case of a fall.
    From: ฿ 25,354.16
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Self-Winding Belt BelBlock, Mounting Parts

    Self-Winding Belt BelBlock, Mounting Parts

    FUJII DENKO

    [Features]
    · Use to mount the Tsuyoron safety block.
    · Easy to install with FS51 hook on one side and 50 mm loop on the other side.
    [Applications]
    · Mounting of safety block
    From: ฿ 1,245.99
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rope Type Safety Harness Storage Bag
    Rope Type Safety Harness Storage Bag
    Rope Type Safety Harness Storage Bag
    Rope Type Safety Harness Storage Bag
    Rope Type Safety Harness Storage Bag

    Rope Type Safety Harness Storage Bag

    TITAN

    [Features]
    This rope storage bag is made of nylon and designed for 1 rope-type lanyard.
    From: ฿ 263.58
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Storage Bag for Retractable Type Safety Belt
    Storage Bag for Retractable Type Safety Belt
    Storage Bag for Retractable Type Safety Belt
    Storage Bag for Retractable Type Safety Belt

    Storage Bag for Retractable Type Safety Belt

    TITAN

    [Features]
    This hook storage bag is made of nylon and has a rewind hook diameter of up to 50 mm.
    From: ฿ 262.22
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ProGuard Waist Supporter for Safety Belt
    ProGuard Waist Supporter for Safety Belt
    ProGuard Waist Supporter for Safety Belt
    ProGuard Waist Supporter for Safety Belt

    ProGuard Waist Supporter for Safety Belt

    TITAN

    [Features]
    · The three-dimensional construction covers the hips, significantly reducing the load. There is little misalignment due to the weight of tools, reducing fatigue when working for a long time.
    From: ฿ 1,894.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Harness Pads
    Harness Pads
    Harness Pads

    Harness Pads

    TITAN

    [Features]
    ·A feeling of wearing improves remarkably by being attached to harness
    ·It fits by attaching it as a special pad to the back of the easy harness.
    [Applications]
    ・ Construction, civil engineering, shipbuilding, bridges, mines, factories, plants, etc.
    From: ฿ 274.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    My Block 12 m, 15 m Type
    Until 30/06/2024
    My Block 12 m, 15 m Type
    My Block 12 m, 15 m Type

    Sale
    Until 30/06/2024

    My Block 12 m, 15 m Type

    TITAN

    [Features]
    · Equipment for preventing falls when ascending and descending.
    · Slow winding mechanism allows the rope to be wound slowly and gently.
    · Lightweight and easy-to-handle rope type safety block.
    · Belt-shaped band rope eliminates winding problems such as tangling, and there is no risk of damage like a wire rope if the rope touches nearby facilities, structures or cargo during use.
    From: ฿ 30,045.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    My Block 4 m Type

    My Block 4 m Type

    TITAN

    [Features]
    · The rope band is 17 mm wide, and contains a high strength core material for extra strength.
    · Lightweight and easy-to-handle rope type safety block.
    [Applications]
    · Construction, civil engineering, shipbuilding, bridges, mining, factories, plants etc.
    From: ฿ 11,025.77
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    My Block 6 m Type

    My Block 6 m Type

    TITAN

    [Features]
    ・ The width of the band rope is 17 mm, but it is strong enough with an ultra-high strength core material
    ・ Lightweight and easy-to-use band rope type safety block
    ・ By adopting a belt-shaped band rope, winding defects such as random winding are eliminated, and even if the band rope touches surrounding equipment, structures or cargo during use, there is no worry of damaging them like a wire rope
    From: ฿ 12,308.17
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook Marker
    Hook Marker
    Hook Marker

    Hook Marker

    TJM DESIGN

    [Features]
    ·Easy to attach to the base of the hook
    ·2 colors that stand out for easy hooking
    From: ฿ 298.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook Seal
    Hook Seal
    Hook Seal

    Hook Seal

    TJM DESIGN

    [Features]
    · Fluorescent color makes the hook stand out.
    · The hook position is highly visible.
    From: ฿ 274.82
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Belt for Hook Hanger

    Safety Belt for Hook Hanger

    TJM DESIGN

    [Features]
    ・ Resin hook hanger for hanging on the belt when the hook is not used
    ・ It is possible to hook it in 2 ways: to prevent it from falling even if it moves, and to temporarily pause it when you want to free your hands
    ・ Tajima safety belt hook hanger
    [Applications]
    ・ Hook hanger for safety belt
    From: ฿ 230.27
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    D Ring/D Ring Buckle

    D Ring/D Ring Buckle

    TJM DESIGN

    [Features]
    This D-ring is made of steel, weighs 45 grams, and has a compatible belt width of 50 mm.
    From: ฿ 338.01
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    L-Type D Ring Buckle
    L-Type D Ring Buckle
    L-Type D Ring Buckle
    L-Type D Ring Buckle
    L-Type D Ring Buckle

    L-Type D Ring Buckle

    TJM DESIGN

    [Features]
    · With safety rope mounting holes.
    [Applications]
    · D ring stopper for safety belt
    From: ฿ 177.63
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook Catch

    Hook Catch

    TSUKUSHI KOBO

    [Features]
    · Easy to install and remove.
    · Fall prevention equipment which can be used by mounting a hook catch to a full-thread screw (3/8 inch) embedded in the ceiling and attaching the hook of the safety belt.
    From: ฿ 2,273.92
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Full Screw Catcher (for 3/8")

    Full Screw Catcher (for 3/8")

    TANIZAWA SEISAKUSHO

    [Features]
    · Small type for 3/8" screw (W3/8) only.
    · Double safety lock type with set lever, can be mounted with one hand.
    · Small and lightweight 350 g.
    [Applications]
    · As a safety belt attachment for preventing falls when carrying out construction work such as wiring/piping work on a ceiling.
    · Install on a full-thread screw embedded in a concrete ceiling, to attach the hook of a safety belt.
    · Plumbing, electrical construction, air conditioning, interior construction
    From: ฿ 2,287.09
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Full Screw Catcher (for Both 3/8" and 1/2")

    Full Screw Catcher (for Both 3/8" and 1/2")

    TANIZAWA SEISAKUSHO

    A full screw catcher that can be attached to 2 types of full screws.
    [Features]
    ・ Can be securely attached with one hand. Can be used for all 2 types of screws, W3/8 and W1/2.
    ・ Double safety lock type with set lever.
    ·Lightweight design with a body weight of 525 g.
    ・ A product compliant with the "Safety Belt Standards" of the Ministry of Health, Labour and Welfare of Japan.
    [Applications]
    ・ Reinforced concrete and steel construction sites. All places where all screws were installed from the skeleton.
    ・ For general equipment work inside the building and tile construction for the balcony.
    From: ฿ 4,456.86
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rope Type Safety Belt (Large Light Weight Hook)

    Rope Type Safety Belt (Large Light Weight Hook)

    TRUSCO

    [Features]
    · Supports all construction sites with a large lightweight hook.
    · A plain weave belt with springy texture is used.
    · A safety belt for general work.
    From: ฿ 1,585.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Safety Belt for Linemen Model TFC-11 Aluminum Belt Buckle Type, Body and Auxiliary Belts for Safety Belt for Linemen

    Safety Belt for Linemen Model TFC-11 Aluminum Belt Buckle Type, Body and Auxiliary Belts for Safety Belt for Linemen

    TRUSCO

    [Features]
    · Body/auxiliary belt for safety belts for work carried out using U-shape suspension belts, such as indoor aerial electrical work.
    · Ultra-lightweight belt with an aluminum buckle is adopted.
    From: ฿ 3,623.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Hook Hanger Safety Belt Parts for 50 mm

    Hook Hanger Safety Belt Parts for 50 mm

    TRUSCO

    [Features]
    · It is a hanger for holding a large caliber hook and the like when wearing a safety belt.
    · 50 mm dedicated type for general-purpose safety belts.
    · Can be mounted on either left or right.
    From: ฿ 53.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Replacement Safety Belt (with Single Action Buckle)

    Replacement Safety Belt (with Single Action Buckle)

    TRUSCO

    [Features]
    With a length of 1,200 mm and a single-action buckle, this replacement belt is easy to remove.
    From: ฿ 2,014.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    D Ring for Safety Belt TSB

    D Ring for Safety Belt TSB

    TRUSCO

    [Features]
    · It is used for safety belts for general aerial work.
    · By using it with a D ring stopper, it can be firmly fixed to the belt.
    · Tensile strength: 11.5 kN.
    · It is has a shiny and beautiful chrome-plated finish.
    From: ฿ 190.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    D-Ring Stopper (4-Circle Type)

    D-Ring Stopper (4-Circle Type)

    TRUSCO

    [Features]
    · This product is used for fixing a D ring.
    · There are 4 holes of 53 mm diameter through which the belt passes, making it unlikely to deviate.
    From: ฿ 77.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Full Harness Safety Belt, Back Part for Black Shadow

    Full Harness Safety Belt, Back Part for Black Shadow

    FUJII DENKO

    Lightweight design will not get in the way of work. Coolant can be inserted into the pocket. Can be attached with Magic Tape. Shoulder/back protection for full harness. Shoulder/back cushioning protection for full harness.
    From: ฿ 2,243.59
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Comes with Hook Hanger Rope Holder Function for Full Harness

    Comes with Hook Hanger Rope Holder Function for Full Harness

    FUJII DENKO

    [Features]
    · The hook hanger function can also hold rope.
    [Applications]
    · For full harness only.
    From: ฿ 394.73
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Full Harness, Belt Fixing Tool for Black Shadow

    Full Harness, Belt Fixing Tool for Black Shadow

    FUJII DENKO

    [Features]
    · Waist belt fastener for Black Shadow full harness (R-504 series)
    · Firmly connects the harness to the waist belt.
    [Applications]
    · Waist belt fastener for Black Shadow R-504 series
    From: ฿ 502.58
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tree Climbing Tools

    Tree Climbing Tools

    FUJII DENKO

    The short inner claws and long outer claws grip the tree when ascending and descending. One strap and elastic band is worn on each foot.
    From: ฿ 12,185.62
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    For Sloped Surface, Special Lanyard with 1 Hook Per Suspension Line

    For Sloped Surface, Special Lanyard with 1 Hook Per Suspension Line

    FUJII DENKO

    The fall arrester is operated easily using a lever. It can be inserted midway into a main rope. It employs an extra thick hook thimble (for rope wear prevention).
    From: ฿ 2,855.33
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rorip for Inclined Surfaces KS21-1W

    Rorip for Inclined Surfaces KS21-1W

    FUJII DENKO

    The fall arrester is operated easily using a lever. It can be inserted midway into a main rope. It employs an extra thick hook thimble (for rope wear prevention).
    From: ฿ 3,497.84
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Inclined Slop Assist Harness 1 Lanyard Hook Model for 2 Suspension Line

    Inclined Slop Assist Harness 1 Lanyard Hook Model for 2 Suspension Line

    FUJII DENKO

    The claw that grips the main rope is the only W claw in Japan. The fall arrester is grasped in the palm of the hand, so it is easy to operate. It can be inserted midway into a main rope. It employs an extra thick hook thimble (for rope wear prevention).
    From: ฿ 5,136.88
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Yoke Tool for Tilted Surface Belt

    Yoke Tool for Tilted Surface Belt

    FUJII DENKO

    A metal fitting that prevents the belt constricting the waist when working on inclined surfaces. Used by attaching to the back side belt.
    From: ฿ 2,261.32
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    SD Rorip for Inclined Surfaces SD-3
    Until 30/06/2024

    Sale
    Until 30/06/2024

    SD Rorip for Inclined Surfaces SD-3

    FUJII DENKO

    [Features]
    ・ You can work while descending with both hands available by fixing the drop speed adjustment bracket arbitrarily and tilting the main body lever
    ·Safety belt standard 3 types Safety belt: For inclined surface harnesses and vertical surface harnesses. For vertical surface work, slope work, civil engineering work, and slope work
    ・ A grip device that supports the nozzle with one hand and adjusts the descent speed with the other hand when descending an inclined surface when spraying concrete, etc.
    From: ฿ 19,195.82
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Assist Harness for Sloped Surface

    Assist Harness for Sloped Surface

    FUJII DENKO

    A fall arrester for inclined surfaces which prevents falls caused by gripping the operation lever by mistake when not connected to the main rope. Ministry of Land, Infrastructure, Transport and Tourism "New Technology Information System NETIS" registered product. An optional product for the fall arrester for inclined surfaces.
    From: ฿ 7,362.33
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Belt Fluorescent Signs

    Safety Belt Fluorescent Signs

    TSUKUSHI KOBO

    Fluorescent color for high visibility, with text "Above the waist" to promote awareness of the correct way to wear the safety belt. Affix to the hooks of the safety belt for improved visibility and safety awareness.
    From: ฿ 147.25
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook Sticker for Safety Belt

    Hook Sticker for Safety Belt

    GREENCROSS

    [Features]
    ·Fluorescent colors are used to call attention.
    ·There are four types of stickers: hook-shaped, round-shaped, oval-shaped, and square-shaped, and you can stick them according to the shape of each part.
    ·The wording "Above the waist" is included.
    From: ฿ 147.86
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Strength Buckle Cobra Aluminum

    High Strength Buckle Cobra Aluminum

    ALPIN

    [Features]
    · Strong, professional specification buckle.
    · Can be locked and released with one touch.
    · Performs even in harsh environments.
    [Applications]
    · For tightening of harness, etc.
    [Materials]
    · Body: 7075 aluminum
    From: ฿ 1,916.67
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Strength Buckle Cobra Stainless Steel

    High Strength Buckle Cobra Stainless Steel

    ALPIN

    [Features]
    · Strong, professional specification buckle.
    · Can be locked and released with one touch.
    · Performs even in harsh environments.
    [Applications]
    · For tightening of harness, etc.
    [Materials]
    · Body: INOX stainless steel
    From: ฿ 2,525.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Frame for High Strength Buckle Cobra

    Frame for High Strength Buckle Cobra

    ALPIN

    [Features]
    · A sturdy belt frame.
    [Applications]
    · For tightening of belts, etc.
    [Materials]
    · Body: 7075 aluminum
    From: ฿ 1,375.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aluminum D Ring Stop (2 Hole Type)

    Aluminum D Ring Stop (2 Hole Type)

    KIYO

    [Features]
    · Parts for safety belt.
    · Two-hole type D ring stopper.
    · Lightweight aluminum type.
    · 3 colors available.
    · For 50 mm waist belt.
    [Applications]
    · Repair part for Kiyo products.
    [Materials]
    · Aluminum
    From: ฿ 247.07
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    D Ring for High Strength Buckle Cobra

    D Ring for High Strength Buckle Cobra

    ALPIN

    [Features]
    · A sturdy belt frame.
    [Applications]
    · For tightening of belts, etc.
    [Materials]
    · Body: 7075 aluminum
    From: ฿ 1,061.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    A Ring

    A Ring

    TJM DESIGN

    [Features]
    ・ Fall prevention equipment
    ・ Two colors to choose from according to the belt color
    ・ For 50-mm wide belt
    ・ Hole shape corresponding to U-shaped hanging prevention tip-shaped hook
    ・ A ring for Tajima safety belt VR series
    [Materials]
    · Main body: steel
    From: ฿ 298.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tool Holder EA638CG

    Tool Holder EA638CG

    ESCO

    【Product Specifications】
    ・Belt width-50mm and 60mm compatible
    ・Weight-85g
    ・Aluminum
    ・Attachable to the safety belt and work belt
    From: ฿ 1,064.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    50mm Tool Holder

    50mm Tool Holder

    ESCO

    ·With Eyelet Function: The safety cord and carabiner have eyelet holes that can be attached.
    ·The parts where stress is applied are reinforced with rivets.
    From: ฿ 548.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Holder ("for Full Harness Safety Belt" to "for Full Harness Type Fall Prevention Equipment")

    Holder ("for Full Harness Safety Belt" to "for Full Harness Type Fall Prevention Equipment")

    ESCO

    [Product Specifications]
    ·Can be attached to a 45 mm wide belt
    ・ Weight: 20 g
    ·You can fold the lanyard, insert it, and store it when you don't use it
    ·With a hanger function to hang the hook and a clip function to bundle the straps
    ·JAN: 4518340884632
    From: ฿ 414.62
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Connecting Belt for EA998FD-1A,-2A EA998FD-7A

    Connecting Belt for EA998FD-1A,-2A EA998FD-7A

    ESCO

    【Product Specifications】
    ・Connecting Belt for EA998FD-1A, EA998FD-2A
    ・Belt Color…dark gray
    ・Material Of Belt …Nylon
    ・Ring Material …Steel
    ・Belt Size 18×350(L)mm
    ・ Length of Belt Loop Tip…60mm
    ・Ring Id. …40mm
    ・Ring wire diameter …5mm
    ・Weight …95g
    ・The hook of Ultralock and bell block can be visually confirmed and easily attached.
    From: ฿ 1,103.75
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Belt Safety Block EA998FX-1

    Belt Safety Block EA998FX-1

    ESCO

    【Product Specifications】
    ・Anti-drop tool to secure safety at high-place work
    ・Body dim.-285 x 220 x 83(thickness)mm
    ・Belt dim.-Width: 25mm, Length: 15m
    ・Weight-Approx. 4.6kg
    ・Max. working load-120kg
    ・Drop impact load-4.9kN
    ・Material-Body: resin, Belt: nylonWith centrifugal brake type lock mechanism
    ・With rope with bench, aluminum alloy carabiner and pulling rope
    ・The deceleration mechanism is added to the belt winding-up mechanism, which prevents hazard by rapid winding-up and irregular belt winding.
    From: ฿ 24,410.60
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    D Ring Attachment for Safety Belt EA998JA-1

    D Ring Attachment for Safety Belt EA998JA-1

    ESCO

    【Product Specifications】
    ・Dim.-84×34×12mm
    ・Belt width-50mm
    ・Material-aluminium
    ・Load capacity-3kg
    ・With hole attached to safety loop
    From: ฿ 330.05
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hook Hanger for Safety Belt EA998JA-2

    Hook Hanger for Safety Belt EA998JA-2

    ESCO

    【Product Specifications】
    ・Dim.-75×29×50mm
    ・Belt width-50mm
    ・Material-body: PP, clip: steel
    ・Both temporal and firm hanging are possible with two different hooks.
    From: ฿ 231.23
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Belt For A ring Fasteners EA998JA-6

    Safety Belt For A ring Fasteners EA998JA-6

    ESCO

    【Product Specifications】
    ・For the 50mm width Belt
    ・The Shape Of The Product's Hole Supports The Hooks For The Shape Of The Tips For Preventing U-shaped Hanging
    ・Size …68×50mm
    ・Material …Steel
    From: ฿ 371.94
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Strut for horizontal safety lines
    From: ฿ 12,728.34
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Full Harness Type Shoulder Pad for Fall Prevention Equipment

    Full Harness Type Shoulder Pad for Fall Prevention Equipment

    ESCO

    ·The thick urethane cushion conforms to the body and distributes the weight, reducing fatigue during long hours of work.
    From: ฿ 1,999.67
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thigh Belt Hanger For Full Harness Safety Belt EA998JG-11

    Thigh Belt Hanger For Full Harness Safety Belt EA998JG-11

    ESCO

    【Product Specifications】
    ・Hang the thign belt,eliminate slack in the thign belt.
    ・Length …375mm
    ・Thickness …1.7mm
    From: ฿ 1,425.34
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    GREATTOOL Aluminum Carabiner
    GREATTOOL Aluminum Carabiner
    GREATTOOL Aluminum Carabiner
    GREATTOOL Aluminum Carabiner
    GREATTOOL Aluminum Carabiner
    GREATTOOL Aluminum Carabiner
    GREATTOOL Aluminum Carabiner
    GREATTOOL Aluminum Carabiner
    GREATTOOL Aluminum Carabiner
    GREATTOOL Aluminum Carabiner
    GREATTOOL Aluminum Carabiner
    GREATTOOL Aluminum Carabiner
    GREATTOOL Aluminum Carabiner
    GREATTOOL Aluminum Carabiner
    GREATTOOL Aluminum Carabiner
    GREATTOOL Aluminum Carabiner
    GREATTOOL Aluminum Carabiner
    GREATTOOL Aluminum Carabiner
    GREATTOOL Aluminum Carabiner
    GREATTOOL Aluminum Carabiner
    GREATTOOL Aluminum Carabiner
    GREATTOOL Aluminum Carabiner
    GREATTOOL Aluminum Carabiner
    GREATTOOL Aluminum Carabiner
    GREATTOOL Aluminum Carabiner
    GREATTOOL Aluminum Carabiner

    GREATTOOL Aluminum Carabiner

    ARC GREATTOOL

    For fall prevention and loss prevention of small accessories.
    6 types are available, depending on size and color.
    From: ฿ 130.27
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    GREATTOOL Belt-Hanging Ring For Carabiner

    GREATTOOL Belt-Hanging Ring For Carabiner

    ARC GREATTOOL

    [Features]
    · Accessory for carabiner
    · Ring size: Approx. 32 mm
    · Specification: Belt type.
    [Applications]
    · To prevent dropping or loss of small items
    From: ฿ 81.00
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    GREATTOOL Safety Lanyard With Wire Loop Tool Attachment
    GREATTOOL Safety Lanyard With Wire Loop Tool Attachment
    GREATTOOL Safety Lanyard With Wire Loop Tool Attachment
    GREATTOOL Safety Lanyard With Wire Loop Tool Attachment
    GREATTOOL Safety Lanyard With Wire Loop Tool Attachment
    GREATTOOL Safety Lanyard With Wire Loop Tool Attachment
    GREATTOOL Safety Lanyard With Wire Loop Tool Attachment
    GREATTOOL Safety Lanyard With Wire Loop Tool Attachment
    GREATTOOL Safety Lanyard With Wire Loop Tool Attachment

    GREATTOOL Safety Lanyard With Wire Loop Tool Attachment

    ARC GREATTOOL

    [Applications]
    · To prevent tools falling when working at height, etc.
    From: ฿ 261.29
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tool Lanyards

    Tool Lanyards

    RS Pro

    A range of Tool belt accessories that can be mixed together to create a personalised combination to suit your individual needs.
    Tethers tools to workers
    Poly webbing cuff secures to wrist
    Prevents tools from being dropped when working at height or in hazardous situations
    Adjustable barrel lock for attaching tools
    Maximum safe working capacity 0.9 kg.
    From: ฿ 168.19
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Adjustable Fabric
    Until 30/09/2024

    Sale
    Until 30/09/2024

    Adjustable Fabric

    RS Pro

    Excellent skin contact due to patented crocheted design
    From: ฿ 474.25
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 1067 to 1372 mm Nylon Carabiner, 4.5kg Capacity
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO 1067 to 1372 mm Nylon Carabiner, 4.5kg Capacity

    RS Pro

    Specifications
    Maximum Supported Weight = 4.5kg
    Material = Nylon
    Size = 1067 → 1372 mm
    Height Safe = Yes
    From: ฿ 1,349.83
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Type
Twin safety lanyard
Specifications
Color
Waist belt
Other
You can add up to 6 items per a category to the compare list.
Sale
Self
Until 30/06/2024
Self
Self
Self
You can add up to 6 items per a category to the compare list.
Safety Belt Mounting Device Clamp with Hook
You can add up to 6 items per a category to the compare list.
Sale
Safety Block
Until 30/06/2024
Safety Block
Safety Block
Safety Block
You can add up to 6 items per a category to the compare list.
Safety Belt Mounting Device Screw Clamp
You can add up to 6 items per a category to the compare list.
Safety Belt for Linemen Model TFC-11 Aluminum Belt Buckle Type
You can add up to 6 items per a category to the compare list.
Vertical Main Rope
You can add up to 6 items per a category to the compare list.
Sale
Wire Rope Wind Up Type Shield Safety Block Encapsulated Type
Until 30/06/2024
Wire Rope Wind Up Type Shield Safety Block Encapsulated Type
Wire Rope Wind Up Type Shield Safety Block Encapsulated Type
You can add up to 6 items per a category to the compare list.
Self-Winding Belt BelBlock (8 m Type)
You can add up to 6 items per a category to the compare list.
Grip for Vertical Main Rope
You can add up to 6 items per a category to the compare list.
Sale
Roof Work Fall Prevention Device Roof Rope
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Wire Rope Winding Type, Ultra Lock 10 m/12 m/15 m/20 m
Until 30/06/2024
Wire Rope Winding Type, Ultra Lock 10 m/12 m/15 m/20 m
Wire Rope Winding Type, Ultra Lock 10 m/12 m/15 m/20 m
Wire Rope Winding Type, Ultra Lock 10 m/12 m/15 m/20 m
Wire Rope Winding Type, Ultra Lock 10 m/12 m/15 m/20 m
You can add up to 6 items per a category to the compare list.
Sale
Self-Winding Belt BelBlock
Until 30/06/2024
Self-Winding Belt BelBlock
Self-Winding Belt BelBlock
You can add up to 6 items per a category to the compare list.
Horizontal Main Rope Tensioner Hand Tightener
You can add up to 6 items per a category to the compare list.
D Ring/D Ring Buckle (Aluminum)
You can add up to 6 items per a category to the compare list.
Winding Type Safety Belt, One Line Suspension Type
You can add up to 6 items per a category to the compare list.
Replacement Safety Belt (with Aluminum Slide Buckle)
You can add up to 6 items per a category to the compare list.
Rorip for Inclined Surfaces KS-1
You can add up to 6 items per a category to the compare list.
Hook Hanger for Safety Belt
You can add up to 6 items per a category to the compare list.
High Strength Buckle Cobra
You can add up to 6 items per a category to the compare list.
Slide Block for High Strength Buckle Cobra
You can add up to 6 items per a category to the compare list.
Tool Holder EA638CG-5
You can add up to 6 items per a category to the compare list.
Belt Safety Block EA998FX-6
You can add up to 6 items per a category to the compare list.
Safety belt rope storage bag
Safety belt rope storage bag
Safety belt rope storage bag
Safety belt rope storage bag
Safety belt rope storage bag
Safety belt rope storage bag
You can add up to 6 items per a category to the compare list.
Supporter Belt LEX
You can add up to 6 items per a category to the compare list.
Pad for Full Harness Safety Belt
You can add up to 6 items per a category to the compare list.
Supporter Belt
Supporter Belt
Supporter Belt
Supporter Belt
Supporter Belt
You can add up to 6 items per a category to the compare list.
Horizontal Main Rope Tensioner 97 Harip
You can add up to 6 items per a category to the compare list.
78 Low Lip for Raising and Lowering Fixed Position Work
You can add up to 6 items per a category to the compare list.
Screw Clamp Dual Type
You can add up to 6 items per a category to the compare list.
Parent Rope for Raising and Lowering
You can add up to 6 items per a category to the compare list.
Sale
Roof Work Fall Prevention Device Roof Rope 300 Type
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Belt Winding Type BelBlock (Large Diameter Hook Type)
Until 30/06/2024
Belt Winding Type BelBlock (Large Diameter Hook Type)
Belt Winding Type BelBlock (Large Diameter Hook Type)
You can add up to 6 items per a category to the compare list.
Sale
Self-Winding Belt BelBlock 15 m Type
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Self-Winding Belt BelBlock, Mounting Parts
You can add up to 6 items per a category to the compare list.
Rope Type Safety Harness Storage Bag
Rope Type Safety Harness Storage Bag
Rope Type Safety Harness Storage Bag
Rope Type Safety Harness Storage Bag
Rope Type Safety Harness Storage Bag
You can add up to 6 items per a category to the compare list.
Storage Bag for Retractable Type Safety Belt
Storage Bag for Retractable Type Safety Belt
Storage Bag for Retractable Type Safety Belt
Storage Bag for Retractable Type Safety Belt
You can add up to 6 items per a category to the compare list.
ProGuard Waist Supporter for Safety Belt
ProGuard Waist Supporter for Safety Belt
ProGuard Waist Supporter for Safety Belt
ProGuard Waist Supporter for Safety Belt
You can add up to 6 items per a category to the compare list.
Harness Pads
Harness Pads
Harness Pads
You can add up to 6 items per a category to the compare list.
Sale
My Block 12 m, 15 m Type
Until 30/06/2024
My Block 12 m, 15 m Type
My Block 12 m, 15 m Type
You can add up to 6 items per a category to the compare list.
My Block 4 m Type
You can add up to 6 items per a category to the compare list.
My Block 6 m Type
You can add up to 6 items per a category to the compare list.
Hook Marker
Hook Marker
Hook Marker
You can add up to 6 items per a category to the compare list.
Hook Seal
Hook Seal
Hook Seal
You can add up to 6 items per a category to the compare list.
Safety Belt for Hook Hanger
You can add up to 6 items per a category to the compare list.
D Ring/D Ring Buckle
You can add up to 6 items per a category to the compare list.
L-Type D Ring Buckle
L-Type D Ring Buckle
L-Type D Ring Buckle
L-Type D Ring Buckle
L-Type D Ring Buckle
You can add up to 6 items per a category to the compare list.
Hook Catch
You can add up to 6 items per a category to the compare list.
Full Screw Catcher (for 3/8")
You can add up to 6 items per a category to the compare list.
Full Screw Catcher (for Both 3/8" and 1/2")
You can add up to 6 items per a category to the compare list.
Rope Type Safety Belt (Large Light Weight Hook)
You can add up to 6 items per a category to the compare list.
Safety Belt for Linemen Model TFC-11 Aluminum Belt Buckle Type, Body and Auxiliary Belts for Safety Belt for Linemen
You can add up to 6 items per a category to the compare list.
Hook Hanger Safety Belt Parts for 50 mm
You can add up to 6 items per a category to the compare list.
Replacement Safety Belt (with Single Action Buckle)
You can add up to 6 items per a category to the compare list.
D Ring for Safety Belt TSB
You can add up to 6 items per a category to the compare list.
D-Ring Stopper (4-Circle Type)
You can add up to 6 items per a category to the compare list.
Full Harness Safety Belt, Back Part for Black Shadow
You can add up to 6 items per a category to the compare list.
Comes with Hook Hanger Rope Holder Function for Full Harness
You can add up to 6 items per a category to the compare list.
Full Harness, Belt Fixing Tool for Black Shadow
You can add up to 6 items per a category to the compare list.
Tree Climbing Tools
You can add up to 6 items per a category to the compare list.
For Sloped Surface, Special Lanyard with 1 Hook Per Suspension Line
You can add up to 6 items per a category to the compare list.
Rorip for Inclined Surfaces KS21-1W
You can add up to 6 items per a category to the compare list.
Inclined Slop Assist Harness 1 Lanyard Hook Model for 2 Suspension Line
You can add up to 6 items per a category to the compare list.
Yoke Tool for Tilted Surface Belt
You can add up to 6 items per a category to the compare list.
Sale
SD Rorip for Inclined Surfaces SD-3
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Assist Harness for Sloped Surface
You can add up to 6 items per a category to the compare list.
Safety Belt Fluorescent Signs
You can add up to 6 items per a category to the compare list.
Hook Sticker for Safety Belt
You can add up to 6 items per a category to the compare list.
High Strength Buckle Cobra Aluminum
You can add up to 6 items per a category to the compare list.
High Strength Buckle Cobra Stainless Steel
You can add up to 6 items per a category to the compare list.
Frame for High Strength Buckle Cobra
You can add up to 6 items per a category to the compare list.
Aluminum D Ring Stop (2 Hole Type)
You can add up to 6 items per a category to the compare list.
D Ring for High Strength Buckle Cobra
You can add up to 6 items per a category to the compare list.
A Ring
You can add up to 6 items per a category to the compare list.
Tool Holder EA638CG
You can add up to 6 items per a category to the compare list.
50mm Tool Holder
You can add up to 6 items per a category to the compare list.
Holder ("for Full Harness Safety Belt" to "for Full Harness Type Fall Prevention Equipment")
You can add up to 6 items per a category to the compare list.
Connecting Belt for EA998FD-1A,-2A EA998FD-7A
You can add up to 6 items per a category to the compare list.
Belt Safety Block EA998FX-1
You can add up to 6 items per a category to the compare list.
D Ring Attachment for Safety Belt EA998JA-1
You can add up to 6 items per a category to the compare list.
Hook Hanger for Safety Belt EA998JA-2
You can add up to 6 items per a category to the compare list.
Safety Belt For A ring Fasteners EA998JA-6
You can add up to 6 items per a category to the compare list.
Strut for horizontal safety lines
You can add up to 6 items per a category to the compare list.
Full Harness Type Shoulder Pad for Fall Prevention Equipment
You can add up to 6 items per a category to the compare list.
Thigh Belt Hanger For Full Harness Safety Belt EA998JG-11
You can add up to 6 items per a category to the compare list.
GREATTOOL Aluminum Carabiner
GREATTOOL Aluminum Carabiner
GREATTOOL Aluminum Carabiner
GREATTOOL Aluminum Carabiner
GREATTOOL Aluminum Carabiner
GREATTOOL Aluminum Carabiner
GREATTOOL Aluminum Carabiner
GREATTOOL Aluminum Carabiner
GREATTOOL Aluminum Carabiner
GREATTOOL Aluminum Carabiner
GREATTOOL Aluminum Carabiner
GREATTOOL Aluminum Carabiner
GREATTOOL Aluminum Carabiner
GREATTOOL Aluminum Carabiner
GREATTOOL Aluminum Carabiner
GREATTOOL Aluminum Carabiner
GREATTOOL Aluminum Carabiner
GREATTOOL Aluminum Carabiner
GREATTOOL Aluminum Carabiner
GREATTOOL Aluminum Carabiner
GREATTOOL Aluminum Carabiner
GREATTOOL Aluminum Carabiner
GREATTOOL Aluminum Carabiner
GREATTOOL Aluminum Carabiner
GREATTOOL Aluminum Carabiner
GREATTOOL Aluminum Carabiner
You can add up to 6 items per a category to the compare list.
GREATTOOL Belt-Hanging Ring For Carabiner
You can add up to 6 items per a category to the compare list.
GREATTOOL Safety Lanyard With Wire Loop Tool Attachment
GREATTOOL Safety Lanyard With Wire Loop Tool Attachment
GREATTOOL Safety Lanyard With Wire Loop Tool Attachment
GREATTOOL Safety Lanyard With Wire Loop Tool Attachment
GREATTOOL Safety Lanyard With Wire Loop Tool Attachment
GREATTOOL Safety Lanyard With Wire Loop Tool Attachment
GREATTOOL Safety Lanyard With Wire Loop Tool Attachment
GREATTOOL Safety Lanyard With Wire Loop Tool Attachment
GREATTOOL Safety Lanyard With Wire Loop Tool Attachment
You can add up to 6 items per a category to the compare list.
Tool Lanyards
You can add up to 6 items per a category to the compare list.
Sale
Adjustable Fabric
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 1067 to 1372 mm Nylon Carabiner, 4.5kg Capacity
Until 30/09/2024
Brand

ENDO KOGYO

FUJII DENKO

TITAN

FUJII DENKO

TRUSCO

TITAN

FUJII DENKO

FUJII DENKO

TITAN

FUJII DENKO

FUJII DENKO

FUJII DENKO

TITAN

TJM DESIGN

TRUSCO

TRUSCO

FUJII DENKO

FUJII DENKO

ALPIN

ALPIN

ESCO

ESCO

FUJII DENKO

FUJII DENKO

FUJII DENKO

FUJII DENKO

FUJII DENKO

FUJII DENKO

FUJII DENKO

FUJII DENKO

FUJII DENKO

FUJII DENKO

FUJII DENKO

FUJII DENKO

TITAN

TITAN

TITAN

TITAN

TITAN

TITAN

TITAN

TJM DESIGN

TJM DESIGN

TJM DESIGN

TJM DESIGN

TJM DESIGN

TSUKUSHI KOBO

TANIZAWA SEISAKUSHO

TANIZAWA SEISAKUSHO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

FUJII DENKO

FUJII DENKO

FUJII DENKO

FUJII DENKO

FUJII DENKO

FUJII DENKO

FUJII DENKO

FUJII DENKO

FUJII DENKO

FUJII DENKO

TSUKUSHI KOBO

GREENCROSS

ALPIN

ALPIN

ALPIN

KIYO

ALPIN

TJM DESIGN

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

TITAN

ESCO

ESCO

ARC GREATTOOL

ARC GREATTOOL

ARC GREATTOOL

RS Pro

RS Pro

RS Pro

Product Series

Self

Safety Belt Mounting Device Clamp with Hook

Safety Block

Safety Belt Mounting Device Screw Clamp

Safety Belt for Linemen Model TFC-11 Aluminum Belt Buckle Type

Vertical Main Rope

Wire Rope Wind Up Type Shield Safety Block Encapsulated Type

Self-Winding Belt BelBlock (8 m Type)

Grip for Vertical Main Rope

Roof Work Fall Prevention Device Roof Rope

Wire Rope Winding Type, Ultra Lock 10 m/12 m/15 m/20 m

Self-Winding Belt BelBlock

Horizontal Main Rope Tensioner Hand Tightener

D Ring/D Ring Buckle (Aluminum)

Winding Type Safety Belt, One Line Suspension Type

Replacement Safety Belt (with Aluminum Slide Buckle)

Rorip for Inclined Surfaces KS-1

Hook Hanger for Safety Belt

High Strength Buckle Cobra

Slide Block for High Strength Buckle Cobra

Tool Holder EA638CG-5

Belt Safety Block EA998FX-6

Safety belt rope storage bag

Supporter Belt LEX

Pad for Full Harness Safety Belt

Supporter Belt

Horizontal Main Rope Tensioner 97 Harip

78 Low Lip for Raising and Lowering Fixed Position Work

Screw Clamp Dual Type

Parent Rope for Raising and Lowering

Roof Work Fall Prevention Device Roof Rope 300 Type

Belt Winding Type BelBlock (Large Diameter Hook Type)

Self-Winding Belt BelBlock 15 m Type

Self-Winding Belt BelBlock, Mounting Parts

Rope Type Safety Harness Storage Bag

Storage Bag for Retractable Type Safety Belt

ProGuard Waist Supporter for Safety Belt

Harness Pads

My Block 12 m, 15 m Type

My Block 4 m Type

My Block 6 m Type

Hook Marker

Hook Seal

Safety Belt for Hook Hanger

D Ring/D Ring Buckle

L-Type D Ring Buckle

Hook Catch

Full Screw Catcher (for 3/8")

Full Screw Catcher (for Both 3/8" and 1/2")

Rope Type Safety Belt (Large Light Weight Hook)

Safety Belt for Linemen Model TFC-11 Aluminum Belt Buckle Type, Body and Auxiliary Belts for Safety Belt for Linemen

Hook Hanger Safety Belt Parts for 50 mm

Replacement Safety Belt (with Single Action Buckle)

D Ring for Safety Belt TSB

D-Ring Stopper (4-Circle Type)

Full Harness Safety Belt, Back Part for Black Shadow

Comes with Hook Hanger Rope Holder Function for Full Harness

Full Harness, Belt Fixing Tool for Black Shadow

Tree Climbing Tools

For Sloped Surface, Special Lanyard with 1 Hook Per Suspension Line

Rorip for Inclined Surfaces KS21-1W

Inclined Slop Assist Harness 1 Lanyard Hook Model for 2 Suspension Line

Yoke Tool for Tilted Surface Belt

SD Rorip for Inclined Surfaces SD-3

Assist Harness for Sloped Surface

Safety Belt Fluorescent Signs

Hook Sticker for Safety Belt

High Strength Buckle Cobra Aluminum

High Strength Buckle Cobra Stainless Steel

Frame for High Strength Buckle Cobra

Aluminum D Ring Stop (2 Hole Type)

D Ring for High Strength Buckle Cobra

A Ring

Tool Holder EA638CG

50mm Tool Holder

Holder ("for Full Harness Safety Belt" to "for Full Harness Type Fall Prevention Equipment")

Connecting Belt for EA998FD-1A,-2A EA998FD-7A

Belt Safety Block EA998FX-1

D Ring Attachment for Safety Belt EA998JA-1

Hook Hanger for Safety Belt EA998JA-2

Safety Belt For A ring Fasteners EA998JA-6

Strut for horizontal safety lines

Full Harness Type Shoulder Pad for Fall Prevention Equipment

Thigh Belt Hanger For Full Harness Safety Belt EA998JG-11

GREATTOOL Aluminum Carabiner

GREATTOOL Belt-Hanging Ring For Carabiner

GREATTOOL Safety Lanyard With Wire Loop Tool Attachment

Tool Lanyards

Adjustable Fabric

RS PRO 1067 to 1372 mm Nylon Carabiner, 4.5kg Capacity

From

฿ 34,021.00

Special Price

On Sale Until 30/06/2024

฿ 1,391.67

฿ 31,279.33

Special Price

On Sale Until 30/06/2024

฿ 2,233.85

฿ 4,450.00

฿ 5,860.00

฿ 173,064.00

Special Price

On Sale Until 30/06/2024

฿ 16,192.93

฿ 3,292.00

฿ 47,918.70

Special Price

On Sale Until 30/06/2024

฿ 32,018.54

Special Price

On Sale Until 30/06/2024

฿ 12,825.30

Special Price

On Sale Until 30/06/2024

฿ 8,986.67

฿ 306.15

฿ 2,646.00

฿ 1,205.28

฿ 6,499.26

฿ 256.40

฿ 1,690.00

฿ 698.00

฿ 428.00

฿ 12,132.00

฿ 209.98

฿ 1,945.79

฿ 813.59

฿ 1,319.19

฿ 3,105.00

฿ 3,676.67

฿ 2,396.63

฿ 3,291.39

฿ 31,503.34

Special Price

On Sale Until 30/06/2024

฿ 12,358.01

Special Price

On Sale Until 30/06/2024

฿ 25,354.16

Special Price

On Sale Until 30/06/2024

฿ 1,245.99

฿ 263.58

฿ 262.22

฿ 1,894.00

฿ 274.00

฿ 30,045.00

Special Price

On Sale Until 30/06/2024

฿ 11,025.77

฿ 12,308.17

฿ 298.00

฿ 274.82

฿ 230.27

฿ 338.01

฿ 177.63

฿ 2,273.92

฿ 2,287.09

฿ 4,456.86

฿ 1,585.00

฿ 3,623.00

฿ 53.00

฿ 2,014.00

฿ 190.00

฿ 77.00

฿ 2,243.59

฿ 394.73

฿ 502.58

฿ 12,185.62

฿ 2,855.33

฿ 3,497.84

฿ 5,136.88

฿ 2,261.32

฿ 19,195.82

Special Price

On Sale Until 30/06/2024

฿ 7,362.33

฿ 147.25

฿ 147.86

฿ 1,916.67

฿ 2,525.00

฿ 1,375.00

฿ 247.07

฿ 1,061.00

฿ 298.00

฿ 1,064.00

฿ 548.00

฿ 414.62

฿ 1,103.75

฿ 24,410.60

฿ 330.05

฿ 231.23

฿ 371.94

฿ 12,728.34

฿ 1,999.67

฿ 1,425.34

฿ 130.27

฿ 81.00

฿ 261.29

฿ 168.19

฿ 474.25

Special Price

On Sale Until 30/09/2024

฿ 1,349.83

Special Price

On Sale Until 30/09/2024

Days to Ship 40 Day(s) 1 Day(s) 5 Day(s) 10 Day(s) Same day 10 Day(s) 19 Day(s) 5 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 10 Day(s) Same day Same day 1 Day(s) 10 Day(s) 1 Day(s) 12 Day(s) 12 Day(s) 5 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 10 Day(s) 12 Day(s) 1 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 1 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 5 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 10 Day(s) 1 Day(s) Same day Same day 1 Day(s) 1 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 12 Day(s) 10 Day(s) 19 Day(s) 14 Day(s) 12 Day(s) 5 Day(s) 1 Day(s) 12 Day(s) 10 Day(s) 12 Day(s) 1 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 5 Day(s) 6 Day(s) 1 Day(s) 6 Day(s) 6 Day(s) 31 Day(s) 31 Day(s) 31 Day(s) 8 Day(s) 8 Day(s) 8 Day(s)
Product TypeFall prevention blockTemporary EquipmentFall prevention blockTemporary EquipmentPost safety beltTemporary EquipmentFall prevention blockFall prevention blockTemporary EquipmentFall prevention blockFall prevention blockFall prevention blockTemporary EquipmentBelt-related GoodsAerial Work Platform Safety BeltBelt-related GoodsTemporary EquipmentHook HangerBelt-related GoodsBelt-related Goods--Rope Storage BagBelt-related GoodsBelt-related GoodsBelt-related GoodsTemporary EquipmentTemporary EquipmentTemporary EquipmentTemporary EquipmentTemporary EquipmentFall prevention blockFall prevention blockFall prevention blockRope Storage BagRope Storage BagBelt-related GoodsBelt-related GoodsFall prevention blockFall prevention blockFall prevention blockIdentification Seal for Safety BeltIdentification Seal for Safety BeltHook HangerBelt-related GoodsBelt-related GoodsTemporary EquipmentTemporary EquipmentTemporary EquipmentAerial Work Platform Safety BeltBelt-related GoodsHook HangerBelt-related GoodsBelt-related GoodsBelt-related GoodsBelt-related GoodsHook HangerBelt-related GoodsTemporary EquipmentTemporary EquipmentTemporary EquipmentTemporary EquipmentTemporary EquipmentTemporary EquipmentTemporary EquipmentIdentification Seal for Safety BeltIdentification Seal for Safety BeltBelt-related GoodsBelt-related GoodsBelt-related GoodsBelt-related GoodsBelt-related GoodsBelt-related Goods--------Post safety beltBelt-related Goods-Belt-related GoodsBelt-related GoodsBelt-related Goods---
TypeWinding Type----Rope TypeWinding Type---Winding TypeWinding Type--Winding Type----------------Winding TypeWinding TypeWinding Type---------------Rope Type----------------------------------------
Twin safety lanyardNA---NANA-NAAvailable-----NA-NA-NANA-----------------------------NA------NANANANANANANANANA--NANANANANANA-----------------
Specifications----Dedicated for U-Shaped Suspension---For 1 pc Hangers-----For 1 pc Hangers----------------------------------For 1 pc HangersDedicated for U-Shaped Suspension--------For 1 pc Hangers-For 1 pc Hangers----------------------------
ColorYellow / Silver---Black--------BlackYellowBlack / Blue / Blue Green--Black / SilverBlack--Black / Navy Blue / Blue-green / SilverBlackBlackYellow / Black / Blue / Blue Green--------Yellow / Green / Gray / Sky BlueYellow / Green / Sky BlueBlackBlack---Yellow / OrangeYellow / OrangeBlackBlackBlack / Silver---Black / BlueBlack-Black / Blue / Blue Green--Black-Black-------Yellow / VermilionOtherBlack / SilverSilverBlack / SilverBlackBlackBlack / Silver-----------Black / Blue / Silver / Red-Black / Blue / White / Red---
Waist beltNA---AvailableNA-NANA-----Available-NA-NANA-----------------------------AvailableAvailable-----NAAvailableAvailableNANANANANANA--NANANANANANA-Available---------------
Other-------------------Option-------------------------------------------------OptionOptionOptionOption---------Option--Option----

Loading...

Related Categories to Safety Belts