(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
[Linear Technology] Isolation Interface
LTC
From: ฿ 361.15 |
---|
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Type |
Insulation Voltage |
No. Of Channels |
Isolation Method |
Supply Voltage (Range) |
You can add up to 6 items per a category to the compare list. | |
Brand | LTC |
Product Series | |
From | ฿ 361.15 |
Days to Ship | 7 Day(s) |
Type | I2C ~ RS422、RS485 |
Insulation Voltage | 2500Vrms ~ - |
No. Of Channels | 1 ~ 2 |
Isolation Method | Magnetic Coupling / Capacative Coupling |
Supply Voltage (Range) | 3V ~ 5.5V ~ 4.5V ~ 5.5V |
Loading...
How can we improve?
How can we improve?