1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electronic Check Writer EA761MA

WRITING MATERIAL

Electronic Check Writer EA761MA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,007.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Max. number of printable digits (amount of money)-8 digits
・Max. printable depth-48mm
・Inking-Ink roll system
・Power supply-100VAC, 50/60Hz
・Power consumption-25W
・Weight-1.3kg
・Printing method-Serial printing
・Function-Printing, repeat printing, input correction with the clear key
・Dim.-110(W) x 230(D) x 95(H)mm

Part Number
EA761MA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 17,007.00

WRITING MATERIAL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA761MA in the Electronic Check Writer EA761MA series.