1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tape Measure Universal Design Convex, Uni Lock

CONVEX

Tape Measure Universal Design Convex, Uni Lock
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,043.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· The contrast brought about by having a white scale on black increases the visibility of the scale.
· Numerals on the surface use universal characters to improve readability.
· Reverse side of the tape is a standard white background with black graduations.
· It is an elastomer case that does not easily damage workpieces or jaws even when dropped unexpectedly.
· The claw has 4 contact points and is difficult to dislodge.

Part Number
TRC-2555GLK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,043.22

CONVEX 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Length(m) 5.5 Tape Width(mm) 25 Scale Indicator Both Faces
Horizontal retention(m) 2.4 JAN Code 4989999430967 Trusco Code 496-0092
Mass(g) 318 Specifications Mobile Claw, Lock type 455mm pitch display NA
Deceleration Button Available Shock absorber Available Material Tape: steel

Please check the type/dimensions/specifications of the part TRC-2555GLK in the Tape Measure Universal Design Convex, Uni Lock series.