(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roof Base α for Scaffold Jack

Roof Base α for Scaffold Jack

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,196.83 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AR-120
AR-121
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Model Trusco Code Mass
(g)
Amount Of Content

฿ 1,196.83

OPTIONS 1 Piece(s) 19 Day(s) For 120 Square 489-8192 1250 1 pc.

฿ 1,196.83

OPTIONS 1 Piece(s) 12 Day(s) For 140 Square 489-8206 1670 1 pc.

Basic Specifications

  • Product Model
    Other
  • Longitudinal(mm)
    200
  • Side(mm)
    600
  • Thickness(mm)
    35
  • Material
    Main Body: Polypropylene; Duct Part: Special Heat-Resistant Resin
  • Amount Of Content
    1 pc.

Product Description

[Features]
· No deposits on other parts due to heat.
· The base is a sliding type mountable from a straight horizontal direction, enabling use in any position.
[Applications]
· For sheds.

Part Number
AR-120
AR-121
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Model Trusco Code Mass
(g)
Amount Of Content

฿ 1,196.83

OPTIONS 1 Piece(s) 19 Day(s) For 120 Square 489-8192 1250 1 pc.

฿ 1,196.83

OPTIONS 1 Piece(s) 12 Day(s) For 140 Square 489-8206 1670 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1