(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Volumetric Cylinder, Custom A 5 mL–2 L

Volumetric Cylinder, Custom A 5 mL–2 L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 026500-2001A

  • Product Model
    Graduated Cylinder
  • Capacity(ml)
    200
  • Gradations(ml)
    2
  • Detail Types
    Custom A with Bumper
  • Tolerable Error(mL)
    ±1.00
  • Height(mm)
    270
  • TGK Code
    0371-11-18-32
  • Amount Of Content
    1 pc.
Part Number
026500-2001A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 992.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 20 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Graduated Cylinder
  • Capacity(ml)
    200
  • Gradations(ml)
    2
  • Detail Types
    Custom A with Bumper
  • Tolerable Error(mL)
    ±1.00
  • Height(mm)
    270
  • TGK Code
    0371-11-18-32
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Custom A is manufactured to a higher precision than that prescribed as Class A of "volume tolerance" in JIS R 3505 (1994).
· The 20 ml to 1 L types include a bumper for preventing breakage or damage if dropped.

Specifications of 026500-2001A

  • Product Model
    Graduated Cylinder
  • Capacity(ml)
    200
  • Gradations(ml)
    2
  • Detail Types
    Custom A with Bumper
  • Tolerable Error(mL)
    ±1.00
  • Height(mm)
    270
  • TGK Code
    0371-11-18-32
  • Amount Of Content
    1 pc.
Part Number
026500-2001A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 992.00

GRADUATED LABORATORY GLASSWARE 1 Piece(s) 20 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1