1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pitching Punch (Part Number)

HYDRAULIC PUNCHERS

Pitching Punch
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 40,755.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is an original tool that can cut out (notch) pilot holes without sanding.
· Board thickness varies depending on the size of the punch set.
· Can be used for a wide variety of applications such as factory processes, fixing by hand, prototype development, etc.
[Applications]
· For converting round holes for electrical control boxes and cable ducts to angle holes (switch holes).

Features

●The original tool which enables to cut out(notching) pilot holes without using files.

Specification

●Max Hole Drilling Capacity(mm):t3.2 x Φ11
●Comments:Modifying Tool
●SPQ(piece):1

Accessories

●23.5mm Corner Cut/16.8mm Crosscut Punch x 1, Corner Cut/Crosscut Mutual Die x 1, Long Hole Punch/Die x 5, Screw Thread Tightening Plate x 1

Warning

●SUS materials can not be used.
Part Number
NC-PM-K10A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 40,755.00

฿ 30,264.66

HYDRAULIC PUNCHERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Manual Hydraulic Puncher Maximum Drilling Capacity (Iron)(mm) t3.2×φ11 Double Insulation Y/N Not Included
Trusco Code 355-8321 Accessories 23.5 mm corner cutting/16.8 mm side cutting punch x 1, corner/side cutting die x 1, long hole punch/dies x 5, screw tightening plate x 1 Summary Corrective Tool
Mass(g) 1500

Please check the type/dimensions/specifications of the part NC-PM-K10A in the Pitching Punch series.