1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heat Resistant Cable, Ideflon FEP

Heat Resistant Cable, Ideflon FEP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,192.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fluororesin FEP-insulated (Ideflon) heat resistant cable. Offers a wide operating temperature range, excellent thermal degradation resistance, flexibility, chemical inertness, and electrical properties.

[Features]
• A relatively flexible heat/cold resistant and incombustible cable, consisting of a conductor (tin/nickel/silver plated annealed copper wire) and an extruded Ideflon PFA/FEP jacket.
• Its chemical inertness and high mechanical strength, make it ideal for use as cabling in industrial settings and controllers, or as internal wiring in communication equipment. It can also be used as heat-resistant electrical wiring.

 
Part Number
FEP-0.3SQ-0.4T-アオ-100
FEP-0.3SQ-0.4T-アカ-100
FEP-0.3SQ-0.4T-クロ-100
FEP-0.3SQ-0.4T-シロ-100
FEP-0.5SQ-0.4T-アオ-100
FEP-0.5SQ-0.4T-アカ-100
FEP-0.5SQ-0.4T-キ-100
FEP-0.5SQ-0.4T-クロ-100
FEP-0.5SQ-0.4T-シロ-100
FEP-0.75SQ-0.4T-アオ-100
FEP-0.75SQ-0.4T-アカ-100
FEP-0.75SQ-0.4T-キ-100
FEP-0.75SQ-0.4T-クロ-100
FEP-0.75SQ-0.4T-シロ-100
FEP-1.25SQ-0.4T-アオ-100
FEP-1.25SQ-0.4T-アカ-100
FEP-1.25SQ-0.4T-キ-100
FEP-1.25SQ-0.4T-クロ-100
FEP-1.25SQ-0.4T-シロ-100
FEP-2.0SQ-0.4T-アオ-100
FEP-2.0SQ-0.4T-アカ-100
FEP-2.0SQ-0.4T-キ-100
FEP-2.0SQ-0.4T-クロ-100
FEP-2.0SQ-0.4T-シロ-100
FEP-3.5SQ-0.4T-アオ-100
FEP-3.5SQ-0.4T-アカ-100
FEP-3.5SQ-0.4T-シロ-100
FEP-5.5SQ-0.5T-クロ-100
FEP-5.5SQ-0.5T-シロ-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Finished outer diameter
(mm)
Sheath (outer coating) color Internal conductor configuration (number of strands/strand diameter)
(Units/mm)
Conductor outer diameter
(mm)
Insulation body thickness
(mm)

฿ 7,192.25

CABLE 1 Piece(s) 7 Day(s) 100.31.5Blue12/0.180.70.4

฿ 7,192.25

CABLE 1 Piece(s) 7 Day(s) 100.31.5Red12/0.180.70.4

฿ 7,192.25

CABLE 1 Piece(s) 7 Day(s) 100.31.5Black12/0.180.70.4

฿ 7,192.25

CABLE 1 Piece(s) 7 Day(s) 100.31.5White12/0.180.70.4

฿ 8,142.32

CABLE 1 Piece(s) 7 Day(s) 100.51.7Blue19/0.180.90.4

฿ 8,142.32

CABLE 1 Piece(s) 7 Day(s) 100.51.7Red19/0.180.90.4

฿ 8,142.32

CABLE 1 Piece(s) 7 Day(s) 100.51.7Yellow19/0.180.90.4

฿ 8,142.32

CABLE 1 Piece(s) 7 Day(s) 100.51.7Black19/0.180.90.4

฿ 8,142.32

CABLE 1 Piece(s) 7 Day(s) 100.51.7White19/0.180.90.4

฿ 10,600.00

CABLE 1 Piece(s) 7 Day(s) 100.751.9Blue30/0.181.10.4

฿ 10,600.00

CABLE 1 Piece(s) 7 Day(s) 100.751.9Red30/0.181.10.4

฿ 10,600.00

CABLE 1 Piece(s) 7 Day(s) 100.751.9Yellow30/0.181.10.4

฿ 10,600.00

CABLE 1 Piece(s) 7 Day(s) 100.751.9Black30/0.181.10.4

฿ 10,600.00

CABLE 1 Piece(s) 7 Day(s) 100.751.9White30/0.181.10.4

฿ 13,645.93

CABLE 1 Piece(s) 7 Day(s) 101.252.3Blue50/0.181.50.4

฿ 13,645.93

CABLE 1 Piece(s) 7 Day(s) 101.252.3Red50/0.181.50.4

฿ 13,645.93

CABLE 1 Piece(s) 7 Day(s) 101.252.3Yellow50/0.181.50.4

฿ 13,645.93

CABLE 1 Piece(s) 7 Day(s) 101.252.3Black50/0.181.50.4

฿ 13,645.93

CABLE 1 Piece(s) 7 Day(s) 101.252.3White50/0.181.50.4

฿ 16,526.12

CABLE 1 Piece(s) 7 Day(s) 1022.6Blue37/0.261.80.4

฿ 16,526.12

CABLE 1 Piece(s) 7 Day(s) 1022.6Red37/0.261.80.4

฿ 16,526.12

CABLE 1 Piece(s) 7 Day(s) 1022.6Yellow37/0.261.80.4

฿ 16,526.12

CABLE 1 Piece(s) 7 Day(s) 1022.6Black37/0.261.80.4

฿ 16,526.12

CABLE 1 Piece(s) 7 Day(s) 1022.6White37/0.261.80.4

฿ 23,924.29

CABLE 1 Piece(s) 3 Day(s) 103.53.3Blue45/0.322.50.4

฿ 23,924.29

CABLE 1 Piece(s) 7 Day(s) 103.53.3Red45/0.322.50.4

฿ 23,839.59

CABLE 1 Piece(s) 7 Day(s) 103.53.3White45/0.322.50.4

฿ 34,018.09

CABLE 1 Piece(s) 7 Day(s) 105.54.1Black35/0.453.10.5

฿ 34,018.09

CABLE 1 Piece(s) 7 Day(s) 105.54.1White35/0.453.10.5

Loading...

  1. 1

Basic Information

Overall Length(m) 100 Number Of Cores(Core) 1 Shield NA
Properties Heat-Resistance / Cold Resistance Insulation body materials FEP