1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Heat Resistant Cable NPC PI SIGB Silica Glass Braided Cable

Heat Resistant Cable NPC PI SIGB Silica Glass Braided Cable
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 43,210.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

NPC PI SIGB silica glass braided heat resistant cable.

[Features]
• Widely used as a lead wire for heat generating parts or wiring material for high temperature equipment, such as SIGB cable.
• Designed for use under even higher temperatures, NPC PI SIGB uses high temperature resistant materials such as silica glass fiber and polyimide tape, and for cost performance, other special materials, resulting in a revolutionary ultra-heat-resistant cable.

 
Part Number
NPC-PI-SIGB-1.25SQ-100
NPC-PI-SIGB-2.0SQ-100
NPC-PI-SIGB-3.5SQ-100
NPC-PI-SIGB-5.5SQ-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConductor Cross Section
(mm2)
Finished outer diameter
(mm)
Internal conductor configuration (number of strands/strand diameter)
(Units/mm)
Conductor outer diameter
(mm)

฿ 43,210.47

CABLE 1 Piece(s) 7 Day(s) 101.25350/0.181.5

฿ 48,035.57

CABLE 1 Piece(s) 7 Day(s) 1023.337/0.261.8

฿ 70,832.59

CABLE 1 Piece(s) 7 Day(s) 103.54.466/0.262.5

฿ 91,172.26

CABLE 1 Piece(s) 7 Day(s) 105.55.135/0.453.1

Loading...

  1. 1

Basic Information

Overall Length(m) 100 Number Of Cores(Core) 1 Shield NA
Sheath (outer coating) color White Sheath (outer coating) material Silicon glass single braid Insulation body materials Polyimide tape, single wrapping