(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ø16 XA series, SEMI emergency off (EMO) switch.
Type | Non-illumination type emergency stop | Shape | Mushroom shape | Card included | NA |
---|---|---|---|---|---|
Name Plate | NA | Terminal shape | Solder terminal | Mounting Hole | φ 16.2 |
Push button operation | Push to lock, pull or turn to reset | Button color | Bright red | Protection function (environmentally resistant) | IP65 |
Representative Standard | CE / UL / CUL / TUV / CCC / CSA | Dimension vertical(mm) | 40 | Dimension width(mm) | 40 |
Dimension depth(mm) | 51 | Current Capacity at VAC 125(A) | 3 | Current Capacity at VDC 30(A) | 2 |
Button shape | Large | Contact Material | Gold |
Please check the type/dimensions/specifications of the part XA1E-BV402RH-EMO in the ø16 XA Series, SEMI Emergency off (EMO) Switch series.
Part Number |
---|
XA1E-BV401RH-EMO |
XA1E-BV403RH-EMO |
XA1E-BV404RH-EMO |
XA1E-BV411RH-EMO |
XA1E-BV412RH-EMO |
XA1E-BV413RH-EMO |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Contact Configuration | Contact configuration details |
---|---|---|---|---|---|---|
฿ 2,056.67 | 1 Piece(s) | Same day | 1b | Main contact 1b | ||
฿ 2,438.34 | 1 Piece(s) | Same day | 3b | Main contact 3b | ||
฿ 2,633.34 | 1 Piece(s) | 98 Day(s) | 4b | Main contact 4b | ||
฿ 2,251.67 | 1 Piece(s) | Same day | 1a / 1b | Main contact 1b/monitor contact 1a | ||
฿ 2,438.34 | 1 Piece(s) | 98 Day(s) | 1a / 2b | Main contact 2b/monitor contact 1a | ||
฿ 2,633.34 | 1 Piece(s) | Same day | 3b / 1a | Main contact 3b/monitor contact 1a |
How can we improve?
How can we improve?