(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A rated 300 V DP/UL series shielded cable, suitable for low speed movement/bending applications, and for power supply applications, including those in connections between FA system devices.
[Features]
▪ Conforms to UL, c-UL 105°C, and 75°C heat-resistance for electrical appliances.
▪ Conforms to ULVW-1,c-ULFT1 flame retardancy.
· The cable jacket consists of oil and heat resistant vinyl chloride resin.
· Provides earthquake-resistance (as per Electrical Appliance and Material Safety Laws of Japan) by formulating a wiring arrangement for the insulated core and a wiring structure for the conductor.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Finished outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,531.61 | CABLE | 1 Piece(s) | 7 Day(s) | - | 5 | 2 | 14 | 2 | 10 | ||
฿ 2,342.69 | CABLE | 1 Piece(s) | 7 Day(s) | - | 6 | 2 | 14 | 2 | 10 | ||
฿ 2,712.96 | CABLE | 1 Piece(s) | 7 Day(s) | - | 7 | 2 | 14 | 2 | 10 | ||
฿ 3,083.23 | CABLE | 1 Piece(s) | 7 Day(s) | - | 8 | 2 | 14 | 2 | 10 | ||
฿ 3,453.50 | CABLE | 1 Piece(s) | 7 Day(s) | - | 9 | 2 | 14 | 2 | 10 | ||
฿ 2,978.71 | CABLE | 1 Piece(s) | 7 Day(s) | - | 10 | 2 | 14 | 2 | 10 | ||
฿ 4,194.05 | CABLE | 1 Piece(s) | 7 Day(s) | - | 11 | 2 | 14 | 2 | 10 | ||
฿ 4,564.32 | CABLE | 1 Piece(s) | 7 Day(s) | - | 12 | 2 | 14 | 2 | 10 | ||
฿ 4,934.60 | CABLE | 1 Piece(s) | 7 Day(s) | - | 13 | 2 | 14 | 2 | 10 | ||
฿ 5,304.87 | CABLE | 1 Piece(s) | 7 Day(s) | - | 14 | 2 | 14 | 2 | 10 | ||
฿ 4,469.03 | CABLE | 1 Piece(s) | 7 Day(s) | - | 15 | 2 | 14 | 2 | 10 | ||
฿ 6,045.41 | CABLE | 1 Piece(s) | 7 Day(s) | - | 16 | 2 | 14 | 2 | 10 | ||
฿ 6,415.68 | CABLE | 1 Piece(s) | 7 Day(s) | - | 17 | 2 | 14 | 2 | 10 | ||
฿ 6,785.95 | CABLE | 1 Piece(s) | 7 Day(s) | - | 18 | 2 | 14 | 2 | 10 | ||
฿ 7,156.22 | CABLE | 1 Piece(s) | 7 Day(s) | - | 19 | 2 | 14 | 2 | 10 | ||
฿ 5,212.59 | CABLE | 1 Piece(s) | 7 Day(s) | - | 20 | 2 | 14 | 2 | 10 | ||
฿ 5,467.08 | CABLE | 1 Piece(s) | 7 Day(s) | - | 21 | 2 | 14 | 2 | 10 | ||
฿ 5,721.57 | CABLE | 1 Piece(s) | 7 Day(s) | - | 22 | 2 | 14 | 2 | 10 | ||
฿ 5,976.06 | CABLE | 1 Piece(s) | 7 Day(s) | - | 23 | 2 | 14 | 2 | 10 | ||
฿ 6,230.54 | CABLE | 1 Piece(s) | 7 Day(s) | - | 24 | 2 | 14 | 2 | 10 | ||
฿ 6,485.03 | CABLE | 1 Piece(s) | 7 Day(s) | - | 25 | 2 | 14 | 2 | 10 | ||
฿ 6,739.51 | CABLE | 1 Piece(s) | 7 Day(s) | - | 26 | 2 | 14 | 2 | 10 | ||
฿ 6,994.01 | CABLE | 1 Piece(s) | 7 Day(s) | - | 27 | 2 | 14 | 2 | 10 | ||
฿ 7,249.10 | CABLE | 1 Piece(s) | 7 Day(s) | - | 28 | 2 | 14 | 2 | 10 | ||
฿ 7,503.58 | CABLE | 1 Piece(s) | 7 Day(s) | - | 29 | 2 | 14 | 2 | 10 | ||
฿ 7,758.07 | CABLE | 1 Piece(s) | 7 Day(s) | - | 30 | 2 | 14 | 2 | 10 | ||
฿ 8,012.55 | CABLE | 1 Piece(s) | 7 Day(s) | - | 31 | 2 | 14 | 2 | 10 | ||
฿ 8,267.03 | CABLE | 1 Piece(s) | 7 Day(s) | - | 32 | 2 | 14 | 2 | 10 | ||
฿ 8,521.53 | CABLE | 1 Piece(s) | 7 Day(s) | - | 33 | 2 | 14 | 2 | 10 | ||
฿ 8,776.01 | CABLE | 1 Piece(s) | 7 Day(s) | - | 34 | 2 | 14 | 2 | 10 | ||
฿ 9,030.50 | CABLE | 1 Piece(s) | 7 Day(s) | - | 35 | 2 | 14 | 2 | 10 | ||
฿ 9,285.59 | CABLE | 1 Piece(s) | 7 Day(s) | - | 36 | 2 | 14 | 2 | 10 | ||
฿ 9,540.07 | CABLE | 1 Piece(s) | 7 Day(s) | - | 37 | 2 | 14 | 2 | 10 | ||
฿ 9,794.56 | CABLE | 1 Piece(s) | 7 Day(s) | - | 38 | 2 | 14 | 2 | 10 | ||
฿ 10,049.05 | CABLE | 1 Piece(s) | 7 Day(s) | - | 39 | 2 | 14 | 2 | 10 | ||
฿ 10,303.54 | CABLE | 1 Piece(s) | 7 Day(s) | - | 40 | 2 | 14 | 2 | 10 | ||
฿ 10,558.02 | CABLE | 1 Piece(s) | 7 Day(s) | - | 41 | 2 | 14 | 2 | 10 | ||
฿ 10,812.50 | CABLE | 1 Piece(s) | 7 Day(s) | - | 42 | 2 | 14 | 2 | 10 | ||
฿ 11,066.99 | CABLE | 1 Piece(s) | 7 Day(s) | - | 43 | 2 | 14 | 2 | 10 | ||
฿ 11,322.08 | CABLE | 1 Piece(s) | 7 Day(s) | - | 44 | 2 | 14 | 2 | 10 | ||
฿ 11,576.57 | CABLE | 1 Piece(s) | 7 Day(s) | - | 45 | 2 | 14 | 2 | 10 | ||
฿ 11,831.06 | CABLE | 1 Piece(s) | 7 Day(s) | - | 46 | 2 | 14 | 2 | 10 | ||
฿ 12,085.54 | CABLE | 1 Piece(s) | 7 Day(s) | - | 47 | 2 | 14 | 2 | 10 | ||
฿ 12,340.03 | CABLE | 1 Piece(s) | 7 Day(s) | - | 48 | 2 | 14 | 2 | 10 | ||
฿ 12,594.51 | CABLE | 1 Piece(s) | 7 Day(s) | - | 49 | 2 | 14 | 2 | 10 | ||
฿ 12,091.57 | CABLE | 1 Piece(s) | 7 Day(s) | - | 50 | 2 | 14 | 2 | 10 | ||
฿ 12,330.98 | CABLE | 1 Piece(s) | 7 Day(s) | - | 51 | 2 | 14 | 2 | 10 | ||
฿ 12,570.39 | CABLE | 1 Piece(s) | 7 Day(s) | - | 52 | 2 | 14 | 2 | 10 | ||
฿ 12,809.81 | CABLE | 1 Piece(s) | 7 Day(s) | - | 53 | 2 | 14 | 2 | 10 | ||
฿ 13,049.21 | CABLE | 1 Piece(s) | 7 Day(s) | - | 54 | 2 | 14 | 2 | 10 | ||
฿ 13,288.63 | CABLE | 1 Piece(s) | 7 Day(s) | - | 55 | 2 | 14 | 2 | 10 | ||
฿ 13,528.03 | CABLE | 1 Piece(s) | 7 Day(s) | - | 56 | 2 | 14 | 2 | 10 | ||
฿ 13,767.44 | CABLE | 1 Piece(s) | 7 Day(s) | - | 57 | 2 | 14 | 2 | 10 | ||
฿ 14,006.85 | CABLE | 1 Piece(s) | 7 Day(s) | - | 58 | 2 | 14 | 2 | 10 | ||
฿ 14,246.26 | CABLE | 1 Piece(s) | 7 Day(s) | - | 59 | 2 | 14 | 2 | 10 | ||
฿ 14,485.68 | CABLE | 1 Piece(s) | 7 Day(s) | - | 60 | 2 | 14 | 2 | 10 | ||
฿ 14,725.08 | CABLE | 1 Piece(s) | 7 Day(s) | - | 61 | 2 | 14 | 2 | 10 | ||
฿ 14,964.50 | CABLE | 1 Piece(s) | 7 Day(s) | - | 62 | 2 | 14 | 2 | 10 | ||
฿ 15,203.90 | CABLE | 1 Piece(s) | 7 Day(s) | - | 63 | 2 | 14 | 2 | 10 | ||
฿ 15,443.32 | CABLE | 1 Piece(s) | 7 Day(s) | - | 64 | 2 | 14 | 2 | 10 | ||
฿ 15,682.72 | CABLE | 1 Piece(s) | 7 Day(s) | - | 65 | 2 | 14 | 2 | 10 | ||
฿ 15,922.13 | CABLE | 1 Piece(s) | 7 Day(s) | - | 66 | 2 | 14 | 2 | 10 | ||
฿ 16,161.55 | CABLE | 1 Piece(s) | 7 Day(s) | - | 67 | 2 | 14 | 2 | 10 | ||
฿ 16,400.95 | CABLE | 1 Piece(s) | 7 Day(s) | - | 68 | 2 | 14 | 2 | 10 | ||
฿ 16,640.37 | CABLE | 1 Piece(s) | 7 Day(s) | - | 69 | 2 | 14 | 2 | 10 | ||
฿ 16,879.77 | CABLE | 1 Piece(s) | 7 Day(s) | - | 70 | 2 | 14 | 2 | 10 | ||
฿ 17,119.19 | CABLE | 1 Piece(s) | 7 Day(s) | - | 71 | 2 | 14 | 2 | 10 | ||
฿ 17,358.59 | CABLE | 1 Piece(s) | 7 Day(s) | - | 72 | 2 | 14 | 2 | 10 | ||
฿ 17,598.01 | CABLE | 1 Piece(s) | 7 Day(s) | - | 73 | 2 | 14 | 2 | 10 | ||
฿ 17,837.42 | CABLE | 1 Piece(s) | 7 Day(s) | - | 74 | 2 | 14 | 2 | 10 | ||
฿ 18,076.82 | CABLE | 1 Piece(s) | 7 Day(s) | - | 75 | 2 | 14 | 2 | 10 | ||
฿ 18,316.24 | CABLE | 1 Piece(s) | 7 Day(s) | - | 76 | 2 | 14 | 2 | 10 | ||
฿ 18,555.64 | CABLE | 1 Piece(s) | 7 Day(s) | - | 77 | 2 | 14 | 2 | 10 | ||
฿ 18,795.06 | CABLE | 1 Piece(s) | 7 Day(s) | - | 78 | 2 | 14 | 2 | 10 | ||
฿ 19,034.47 | CABLE | 1 Piece(s) | 7 Day(s) | - | 79 | 2 | 14 | 2 | 10 | ||
฿ 19,273.88 | CABLE | 1 Piece(s) | 7 Day(s) | - | 80 | 2 | 14 | 2 | 10 | ||
฿ 19,513.29 | CABLE | 1 Piece(s) | 7 Day(s) | - | 81 | 2 | 14 | 2 | 10 | ||
฿ 19,752.70 | CABLE | 1 Piece(s) | 7 Day(s) | - | 82 | 2 | 14 | 2 | 10 | ||
฿ 19,992.11 | CABLE | 1 Piece(s) | 7 Day(s) | - | 83 | 2 | 14 | 2 | 10 | ||
฿ 20,231.51 | CABLE | 1 Piece(s) | 7 Day(s) | - | 84 | 2 | 14 | 2 | 10 | ||
฿ 20,470.93 | CABLE | 1 Piece(s) | 7 Day(s) | - | 85 | 2 | 14 | 2 | 10 | ||
฿ 20,710.34 | CABLE | 1 Piece(s) | 7 Day(s) | - | 86 | 2 | 14 | 2 | 10 | ||
฿ 20,949.75 | CABLE | 1 Piece(s) | 7 Day(s) | - | 87 | 2 | 14 | 2 | 10 | ||
฿ 21,189.16 | CABLE | 1 Piece(s) | 7 Day(s) | - | 88 | 2 | 14 | 2 | 10 | ||
฿ 21,428.57 | CABLE | 1 Piece(s) | 7 Day(s) | - | 89 | 2 | 14 | 2 | 10 | ||
฿ 21,667.98 | CABLE | 1 Piece(s) | 7 Day(s) | - | 90 | 2 | 14 | 2 | 10 | ||
฿ 21,907.39 | CABLE | 1 Piece(s) | 7 Day(s) | - | 91 | 2 | 14 | 2 | 10 | ||
฿ 22,146.80 | CABLE | 1 Piece(s) | 7 Day(s) | - | 92 | 2 | 14 | 2 | 10 | ||
฿ 22,386.21 | CABLE | 1 Piece(s) | 7 Day(s) | - | 93 | 2 | 14 | 2 | 10 | ||
฿ 22,625.62 | CABLE | 1 Piece(s) | 7 Day(s) | - | 94 | 2 | 14 | 2 | 10 |
Loading...
Rated Voltage | 300V | Shield | Available | Properties | Oil Resistance / Heat-Resistance |
---|---|---|---|---|---|
Representative Standard | UL / CSA(c-UL) | Sheath (outer coating) color | Black | Sheath (outer coating) material | PVC |
Insulation body materials | PVC | Power supply/signal | For Power Supply |
How can we improve?
How can we improve?