1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Light Duty General Hinges【10 Pieces Per Package】

Steel Light Duty General Hinges
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 82.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·A set of 10 thin normal steel hinges.

Specification

●Q'ty Per Bag(piece):10
●Mounting Method: Wood Screws(sold separately)

Materials

●Steel(SPCC)
Part Number
55025N
55025UNCR
55032N
55032UNCR
55038N
55038UNCR
55051NSALE
55051UNCR
55064N
55064UNCR
55076N
55076UNCR
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Main Body Surface Treatment Thickness
(mm)
D2
(mm)
Number of Screw Hole Hole diameter
(mm)
Load Capacity when Using 2
(kg)
P1
(mm)
P2
(mm)
P3
(mm)
Wood Screw Size (Diameter × Length)
(mm)
JAN code Ordering Code Mass
(g)

฿ 82.00

HINGE 1 Pack(s)

10 Pieces Per Package

12 Day(s) 25.521[Not Provided] Fabric Finish0.83.843.011315.5No2.1x104989999096361233-598145

฿ 88.00

HINGE 1 Pack(s)

10 Pieces Per Package

1 Day(s) 25.521[Chrome Plating] Trivalent Chrome Plating Finish0.83.843.011315.5No2.1x104989999096422233-607345

฿ 88.00

HINGE 1 Pack(s)

10 Pieces Per Package

12 Day(s) 31.522[Not Provided] Fabric Finish0.83.843.3114.021.5No2.1x104989999096378233-599959

฿ 96.00

HINGE 1 Pack(s)

10 Pieces Per Package

1 Day(s) 31.522[Chrome Plating] Trivalent Chrome Plating Finish0.83.843.3114.021.5No2.1x104989999096439233-608159

฿ 93.00

HINGE 1 Pack(s)

10 Pieces Per Package

Same day 3826[Not Provided] Fabric Finish0.84.043.521627.0No2.1x104989999096385233-600689

฿ 102.00

HINGE 1 Pack(s)

10 Pieces Per Package

1 Day(s) 3826[Chrome Plating] Trivalent Chrome Plating Finish0.84.043.521627.0No2.1x104989999096446233-609089

฿ 102.00

฿ 86.11

HINGE 1 Pack(s)

10 Pieces Per Package

Same day 5130.5[Not Provided] Fabric Finish0.94.544318.537.0No2.4x134989999096392233-6014150

฿ 112.00

HINGE 1 Pack(s)

10 Pieces Per Package

1 Day(s) 5130.5[Chrome Plating] Trivalent Chrome Plating Finish0.94.544318.537.0No2.4x134989999096453233-6103150

฿ 99.00

HINGE 1 Pack(s)

10 Pieces Per Package

1 Day(s) 63.533[Not Provided] Fabric Finish0.94.56452148242.7x164989999096408233-6022190

฿ 128.00

HINGE 1 Pack(s)

10 Pieces Per Package

1 Day(s) 63.533[Chrome Plating] Trivalent Chrome Plating Finish0.94.56452148242.7x164989999096460233-6111190

฿ 178.00

HINGE 1 Pack(s)

10 Pieces Per Package

1 Day(s) 7641.5[Not Provided] Fabric Finish15.064.5825.557.028.53.1x204989999096415233-6031320

฿ 206.00

HINGE 1 Pack(s)

10 Pieces Per Package

12 Day(s) 7641.5[Chrome Plating] Trivalent Chrome Plating Finish15.064.5825.557.028.53.1x204989999096477233-6120320

Loading...

  1. 1

Basic Information

Flat Hinge Type Rectangle shaped Body Material Steel (SPCC) Main Body Type Flat Hinges
Operating Environment Standard Mounting Method Wooden Screw (Sold Separately) Additional Function No
Mounting Screw Hole Type Countersinks Reversed Left and Right Combination The Number of each bag(piece) 10
Qty. 1 bag