1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single-Phase Motor, Drip-Proof Protection Type

Single-Phase Motor, Drip-Proof Protection Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,216.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ventilation holes for cooling the motor interior have been opened on the housing to allow for use with the broadest possible range of applications.

[Features]
· Single-phase motor that retains the good aspects of three-phase motors as they are, such as promotion of cost-effectiveness, conformance to IEC size standards, adoption of E-type insulation materials, low vibration, noise reduction, etc. Achieves balanced functionality and pursues high reliability suitable for a variety of equipment and places of use. Single-phase motor bolstered by strict quality control and a "powerful but silent" design concept that has a wide range of applications.
· Compact frame. Has gained recognition as cutting-edge technology, and makes use of already-fixed steel plate housing and aluminum die casting end brackets. Protected from outside shock

Specification

ItemSpecification
StandardJIS C4203, 4034, JEC-2137-2000
RatingContinuous [S1]
Insulation ClassE Type
Enclosures Type
Protection
EnclosuresTypeProtection
Open TypeDripEFOU-KT, KR, KQJP22
ProofEFOUP-KT, KR, KQ
Voltage Frequency220V 50Hz
Type of CableMade from hight temperature resistance plastic
(end of pole conduct electric current)
Number Of Cable4 Wires (1/4-1/3 HP-KT-KR 2-10 HP-HQ)
3 Wires (1/2-1.5 HP-KR-KQ)
ColourRegal gray(Munsell 8.9Y5.1/0.3)
TransmissionDirect Couping Or Belt Drive
RotationCW (View From Motor Drive End)
EnvironmentTemperature-20°C-40°C
HumidityMax 90%RH
AltitudeMax 1,000 m
EstablishmentIn Door
AtmosphereNo corrosive gas, No explosive gas, No stream, No dew, Little dust


Variety of Motor

TypeCapacitor StartCapacitor Start
Capacitor Run
ModelKRKQ
Appearance             
 Characteristic Curve     
Connection             
                                   M: Main Coil
            Gs: Starting Capacitor
            Cr: Running Capacitor
S: Starting Coil
            SW: Certrifugal Switch
FeaturesHigh Starting TorqueHigh Starting Torque
Lower Running Current
ApplicationConveyer PumpCompressor
Part Number
EFOUP-KQ-1.5HP
EFOUP-KQ-2HP
EFOUP-KQ-3HP
EFOUP-KR-1/2HP
EFOUP-KR-1HP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStarting method Out Put (HP) Frame Size

฿ 9,500.00

HITACHI SINGLE PHASE MOTOR 1 Piece(s) Quote Capacitor Run1.590

฿ 11,000.00

HITACHI SINGLE PHASE MOTOR 1 Piece(s) Quote Capacitor Run2100

฿ 14,000.00

HITACHI SINGLE PHASE MOTOR 1 Piece(s) Quote Capacitor Run2112

฿ 4,216.67

HITACHI SINGLE PHASE MOTOR 1 Piece(s) Quote Capacitor Start1/280

฿ 6,366.67

HITACHI SINGLE PHASE MOTOR 1 Piece(s) Quote Capacitor Start190

Loading...

  1. 1


 

Specification Document

KR Series  Type FormFrame SizeOutputDrawing
EFOUP-KR801/2View
EFOUP-KR901View
KQ Series EFOUP-KQ901.5View
EFOUP-KQ1002View
EFOUP-KQ1123View
EFOUP-KQ1325View
EFOUP-KQ1327.5View
EFOUP-KQ13210View
 

Basic Information

Mounting Method With Leg Power Supply Single-phase Features Standard
Environment Drip Proofing Brake No Terminal Box Position NA
Specifications Indoor type Voltage (V) 220V Pole (P) 4
Frequency (Hz) 50