(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Lightweight resin-type handle with the same design as the previous A-183 model.
[Features]
· Lightweight resin-type with the same design as the previous A-183 model.
· Features salt resistance and insulation.
· Uses brass insert brackets for thread.
· Materials: PC / ABS alloy.
· Surface finish: Grain Finish (black).
· Accessories: screw set.
· Applicable plate thickness: 0.5 to 3.2 mm.
[Applications]
· Small equipment, small doors.
AP-183-1 external appearance
AP-183-2 external appearance
AP-183 dimensional drawing
Panel hole drilling dimensions
Reverse screws are made of brass
Reference cross-sectional drawing
Product No. | L1 | L2 | L3 | W1 | W2 | W3 | W4 | H1 | H2 | P | Product Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
AP-183-1-Black | 140 | 108 | 116 | 64 | 32 | 33 | 48 | 12.5 | 11 | 126 | 53 |
AP-183-1-Ivory | |||||||||||
AP-183-2-Black | 110 | 82 | 90 | 50 | 23 | 26 | 36 | 12.5 | 11 | 96 | 39 |
AP-183-2-Ivory | |||||||||||
AP-183-3-Black | 90 | 62 | 68 | 44 | 22 | 22 | 31 | 11.5 | 11 | 78 | 24 |
AP-183-3-Ivory | |||||||||||
AP-183-4-Black | 70 | 42 | 48 | 38 | 19 | 19 | 25 | 11.5 | 9 | 58 | 18 |
AP-183-4-Ivory |
Part Number |
---|
AP-183-1-BLACK |
AP-183-1-IVORY |
AP-183-2-BLACK |
AP-183-2-IVORY |
AP-183-3-BLACK |
AP-183-3-IVORY |
AP-183-4-BLACK |
AP-183-4-IVORY |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pitch P (mm) | H (mm) | Standard Color | Product CD |
---|---|---|---|---|---|---|---|---|---|---|
฿ 186.00 | EMBEDDED PULLS | 1 Piece(s) | Same day | 10 | 126 | 12.5 | Black | 01238 | ||
฿ 186.00 | EMBEDDED PULLS | 1 Piece(s) | 25 Day(s) | 10 | 126 | 12.5 | Ivory | 01350 | ||
฿ 155.00 | EMBEDDED PULLS | 1 Piece(s) | Same day | 10 | 96 | 12.5 | Black | 01240 | ||
฿ 155.00 | EMBEDDED PULLS | 1 Piece(s) | Same day | 10 | 96 | 12.5 | Ivory | 01351 | ||
฿ 148.00 | EMBEDDED PULLS | 1 Piece(s) | Same day | 10 | 78 | 11.5 | Black | 01264 | ||
฿ 148.00 | EMBEDDED PULLS | 1 Piece(s) | Same day | 10 | 78 | 11.5 | Ivory | 01352 | ||
฿ 140.00 | EMBEDDED PULLS | 1 Piece(s) | Same day | 10 | 58 | 11.5 | Black | 01265 | ||
฿ 140.00 | EMBEDDED PULLS | 1 Piece(s) | 40 Day(s) | 10 | 58 | 11.5 | Ivory | 01353 |
Loading...
Main Body Material | ABS Alloy | Main Body Type | Recessed Type | Mounting Method | Female Screw |
---|---|---|---|---|---|
Main Body, Surface Treatment | No | Additional Function | No |
How can we improve?
How can we improve?