1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Idler Shaft (SID)

Idler Shaft (SID)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 733.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Idler shaft with pin diameter ø12, 25. Move the set collar to desired position, and fix with two hexagon socket set screws. Grease lubrication possible. *CAD data for this series is undergoing revision. This data will be made available as soon as the modifications have been completed.

 
Part Number
SID1203
SID2506
SID2508
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSD
(φ)
L1
(mm)
L
(mm)
Thread Diameter M

฿ 733.97

TENSIONERS 1 Piece(s) 7 Day(s) 10123042M10×1.5

฿ 1,271.46

TENSIONERS 1 Piece(s) 12 Day(s) 10256082M20×2.5

฿ 1,252.42

TENSIONERS 1 Piece(s) 7 Day(s) 102580102M20×2.5

Loading...

  1. 1

Basic Information

Type Idler Pins