(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[New!] ESD Anti-Static Gloves PU Coating Palm Fit - Thick Type (Logo, Individual package)【10 Pieces Per Package】 (MESD-PF-L)

[New!] ESD Anti-Static Gloves PU Coating Palm Fit - Thick Type (Logo, Individual package) (MESD-PF-L)

You can add up to 6 items to the comparison list.

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
MESD-PF-L
MESD-PF-M
MESD-PF-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 280.00

ESD GLOVE (THICK) PALM FIT 1 Pack(s)

10 Pieces Per Package

Same day

฿ 280.00

ESD GLOVE (THICK) PALM FIT 1 Pack(s)

10 Pieces Per Package

Same day

฿ 280.00

ESD GLOVE (THICK) PALM FIT 1 Pack(s)

10 Pieces Per Package

Same day

Product Description

【Product Description】
・Have Misumi logo and certificate on glove.
・Sell by pack : 10pairs/pack
・Minimum Order QTY : 5 packs (50 pairs).
・Individual Package
・Inner structure: 13 gauge polyester, carbon fiber.
・Strong elasticity, perfectly fits the shape of the hand.
・Suitable for dust-free workshops, semiconductor processing and manufacturing, electronic component production and other industries.
・According to the number of purchases, discounts are available.

【Features】
・MISUMI series PU palm-coated gloves, anti-static, wear-resistant and non-slip protective gloves.
・Carbon fiber conductive yarn, polyester lining, comfortable gloves, strong grip, flexible movement and good air permeability.
・Anti-static resistance value: 106-109Ω, suitable for dust-free workshops, semiconductor processing, electronic component production and other industries.

【Precautions for use】
・Please avoid storing in high temperature and humidity environment.
・Please be careful if it is placed in a dirty environment for a long time, it is easy to mold.

***If you want to order this item in large volume. Please ClickHere! for request special discount.

Certificate

Part Number
MESD-PF-L
MESD-PF-M
MESD-PF-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 280.00

ESD GLOVE (THICK) PALM FIT 1 Pack(s)

10 Pieces Per Package

Same day

฿ 280.00

ESD GLOVE (THICK) PALM FIT 1 Pack(s)

10 Pieces Per Package

Same day

฿ 280.00

ESD GLOVE (THICK) PALM FIT 1 Pack(s)

10 Pieces Per Package

Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1