(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
[New!] ESD Anti-Static Gloves PU Coating Top Fit (Logo, Individual package,SOQ by 10 Pairs)
MISUMI
【Product Description】
・Have Misumi logo and certificate on glove.
・Sell by pair : *suggestion order QTY = 10 pairs and increment by 10.
・Minimum order QTY : 10 pairs
・Individual Package
・Inner structure: 13 gauge polyester, carbon fiber.
・Strong elasticity, perfectly fits the shape of the hand.
・Suitable for dust-free workshops, semiconductor processing and manufacturing, electronic component production and other industries.
・According to the number of purchases, discounts are available.
【Features】
・MISUMI series PU finger-coated gloves, anti-static, wear-resistant and non-slip protective gloves.
・Carbon fiber conductive yarn, polyester lining, comfortable gloves, strong grip, flexible movement and good air permeability.
・Anti-static resistance value: 106-109Ω, suitable for dust-free workshops, semiconductor processing, electronic component production and other industries.
【Precautions for use】
・Please avoid storing in high temperature and humidity environment.
・Please be careful if it is placed in a dirty environment for a long time, it is easy to mold.
***If you want to order this item in large volume. Please ClickHere! for request special discount.
From: ฿ 25.30 |
---|
Days to Ship: Same day |
ESD Anti-Static Gloves Non-Coating[10pair] Avg.18.-/pair【10 Pieces Per Package】
MISUMI
【Features】
● MISUMI series PU coated palm gloves, anti-static, wear-resistant and hand-protected labor insurance gloves.
● Carbon fiber conductive yarn, polyester lining, comfortable gloves, strong grip, flexible movement and good air permeability.
● Anti-static resistance value: 106-1010Ω, suitable for dust-free workshops, semiconductor processing, electronic component production and other industries.
[Precautions for use]
● Please avoid storing in high temperature and humidity environment.
● Please be careful if it is placed in a dirty environment for a long time, it is easy to mold.
***If you want to order this item in large volume. Please ClickHere! for request special discount.
From: ฿ 180.00 |
---|
Days to Ship: Same day |
ESD Anti-Static Gloves PU Coating Top Fit[10pair] Avg.23.-/pair【10 Pieces Per Package】
MISUMI
【Features】
・MISUMI series PU palm-coated gloves, anti-static, wear-resistant and non-slip protective gloves.
・Carbon fiber conductive yarn, polyester lining, comfortable gloves, strong grip, flexible movement and good air permeability.
・Anti-static resistance value: 106-109Ω, suitable for dust-free workshops, semiconductor processing, electronic component production and other industries.
【Precautions for use】
・Please avoid storing in high temperature and humidity environment.
・Please be careful if it is placed in a dirty environment for a long time, it is easy to mold.
***If you want to order this item in large volume. Please ClickHere! for request special discount.
From: ฿ 230.00 |
---|
Days to Ship: Same day |
MISUMI
【Product Description】
・Have Misumi logo and certificate on glove.
・Sell by pack : 10pairs/pack
・Minimum Order QTY : 5 packs (50 pairs).
・Individual Package
・Inner structure: 13 gauge polyester, carbon fiber.
・Strong elasticity, perfectly fits the shape of the hand.
・Suitable for dust-free workshops, semiconductor processing and manufacturing, electronic component production and other industries.
・According to the number of purchases, discounts are available.
【Features】
・MISUMI series PU palm-coated gloves, anti-static, wear-resistant and non-slip protective gloves.
・Carbon fiber conductive yarn, polyester lining, comfortable gloves, strong grip, flexible movement and good air permeability.
・Anti-static resistance value: 106-109Ω, suitable for dust-free workshops, semiconductor processing, electronic component production and other industries.
【Precautions for use】
・Please avoid storing in high temperature and humidity environment.
・Please be careful if it is placed in a dirty environment for a long time, it is easy to mold.
***If you want to order this item in large volume. Please ClickHere! for request special discount.
From: ฿ 300.00 |
---|
Days to Ship: Same day |
ESD Anti-Static Gloves PU Coating Palm Fit[10pair] Avg.23.-/pair【10 Pieces Per Package】
MISUMI
【Features】
・MISUMI series PU palm-coated gloves, anti-static, wear-resistant and non-slip protective gloves.
・Carbon fiber conductive yarn, polyester lining, comfortable gloves, strong grip, flexible movement and good air permeability.
・Anti-static resistance value: 106-109Ω, suitable for dust-free workshops, semiconductor processing, electronic component production and other industries.
【Precautions for use】
・Please avoid storing in high temperature and humidity environment.
・Please be careful if it is placed in a dirty environment for a long time, it is easy to mold.
***If you want to order this item in large volume. Please ClickHere! for request special discount.
From: ฿ 230.00 |
---|
Days to Ship: Same day |
Earth-Telon Gloves Conductive Rubber Gloves
KOKUGO
From: ฿ 2,838.89 |
---|
Days to Ship: 5 Day(s) |
Fitting Anti-Static Gloves (Fingertip Polyurethane Coating) 10 Pairs
MISUMI
From: ฿ 1,290.97 |
---|
Days to Ship: 3 Day(s) |
ESD Safe Gloves, Material: Natural Rubber
AS ONE
From: ฿ 4,985.71 |
---|
Special Price |
Days to Ship: Same day |
Static Electricity Protection Gloves ESD Gloves (10 Pairs Included)
HOZAN
From: ฿ 1,828.47 |
---|
Days to Ship: 1 Day(s) |
Fitting Anti-Static Gloves (Palm Polyurethane Coating) 10 Pairs【10 Pieces Per Package】
MISUMI
From: ฿ 1,162.06 |
---|
Days to Ship: 3 Day(s) |
Fitted Anti-Static Gloves (Non-Coated/Inner Type) 10 Pairs
MISUMI
From: ฿ 1,165.94 |
---|
Days to Ship: 3 Day(s) |
HOZAN
From: ฿ 768.93 |
---|
Days to Ship: 1 Day(s) |
CUSTOM
From: ฿ 110.00 |
---|
Days to Ship: 12 Day(s) |
CUSTOM
From: ฿ 156.19 |
---|
Days to Ship: 6 Day(s) |
MARUWA CHEMICAL
From: ฿ 510.85 |
---|
Days to Ship: 1 Day(s) |
Static Electricity Prevention Gloves (10-pair set)
TRUSCO
From: ฿ 2,076.00 |
---|
Days to Ship: Same day |
Anti-Static Gloves (Non-Coating Specification)
TRUSCO
From: ฿ 114.00 |
---|
Days to Ship: Same day |
Anti-Static Gloves (Coating Specification)
TRUSCO
From: ฿ 119.00 |
---|
Days to Ship: Same day |
SHOWA GLOVE
From: ฿ 204.39 |
---|
Days to Ship: 1 Day(s) |
Antistatic Top Fit Gloves A0111
SHOWA GLOVE
From: ฿ 565.00 |
---|
Days to Ship: 19 Day(s) |
SHOWA GLOVE
From: ฿ 231.87 |
---|
Days to Ship: 1 Day(s) |
Palm Coated, Antistatic Line Palm Gloves A0170 Size L M S
SHOWA GLOVE
From: ฿ 297.00 |
---|
Days to Ship: 1 Day(s) |
Antistatic Line Palm Gloves, 10 Pairs A0170
SHOWA GLOVE
From: ฿ 2,770.00 |
---|
Days to Ship: 1 Day(s) |
Anti-Static Urethane Palm Gloves 10 Pairs Included
SHOWA GLOVE
From: ฿ 1,558.19 |
---|
Days to Ship: 1 Day(s) |
ESD Protective Palm Gloves A0622
SHOWA GLOVE
From: ฿ 220.21 |
---|
Days to Ship: 1 Day(s) |
From: ฿ 651.09 |
---|
Days to Ship: 1 Day(s) |
Palm Coated, Antistatic Line Palm Gloves A0170 Size XS
SHOWA GLOVE
From: ฿ 297.00 |
---|
Days to Ship: 10 Day(s) |
Touch Panel Compatible Gloves - Field Touch
TOWA CORPORATION
From: ฿ 216.00 |
---|
Days to Ship: 10 Day(s) |
DIA RUBBER
From: ฿ 1,663.01 |
---|
Days to Ship: 10 Day(s) |
DIA RUBBER
From: ฿ 1,915.00 |
---|
Days to Ship: 12 Day(s) |
DIA RUBBER
From: ฿ 2,411.14 |
---|
Days to Ship: 12 Day(s) |
DIA RUBBER
From: ฿ 943.33 |
---|
Days to Ship: 10 Day(s) |
DIA RUBBER
From: ฿ 1,070.11 |
---|
Days to Ship: 14 Day(s) |
DIA RUBBER
From: ฿ 1,594.29 |
---|
Days to Ship: 10 Day(s) |
DIA RUBBER
From: ฿ 1,346.00 |
---|
Days to Ship: 10 Day(s) |
DIA RUBBER
From: ฿ 1,605.00 |
---|
Days to Ship: 10 Day(s) |
From: ฿ 4,565.96 |
---|
Days to Ship: 19 Day(s) |
ENGINEER
From: ฿ 404.35 |
---|
Days to Ship: 6 Day(s) |
Anti‑Static Gloves (Finger Coating)
ENGINEER
From: ฿ 519.24 |
---|
Days to Ship: 4 Day(s) |
Anti‑Static Gloves (Palm Coating)
ENGINEER
From: ฿ 679.80 |
---|
Days to Ship: 3 Day(s) |
Gloves (Cotton / Conductive Fiber)
ESCO
From: ฿ 145.00 |
---|
Days to Ship: 12 Day(s) |
RS PRO 9 - L PET Anti-Static Gloves【2 Pieces Per Package】
RS Pro
From: ฿ 69.78 |
---|
Special Price |
Days to Ship: 7 Day(s) |
RS PRO 9 - L Latex ESD Finger Cots【100 Pieces Per Package】
RS Pro
From: ฿ 520.00 |
---|
Special Price |
Days to Ship: 7 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Gauge |
Size |
Specifications |
Application |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | KOKUGO | MISUMI | AS ONE | HOZAN | MISUMI | MISUMI | HOZAN | CUSTOM | CUSTOM | MARUWA CHEMICAL | TRUSCO | TRUSCO | TRUSCO | SHOWA GLOVE | SHOWA GLOVE | SHOWA GLOVE | SHOWA GLOVE | SHOWA GLOVE | SHOWA GLOVE | SHOWA GLOVE | SHOWA GLOVE | SHOWA GLOVE | TOWA CORPORATION | DIA RUBBER | DIA RUBBER | DIA RUBBER | DIA RUBBER | DIA RUBBER | DIA RUBBER | DIA RUBBER | DIA RUBBER | KNIPEX | ENGINEER | ENGINEER | ENGINEER | ESCO | RS Pro | RS Pro |
Product Series | [New!] ESD Anti-Static Gloves PU Coating Top Fit (Logo, Individual package,SOQ by 10 Pairs) | ESD Anti-Static Gloves Non-Coating[10pair] Avg.18.-/pair【10 Pieces Per Package】 | ESD Anti-Static Gloves PU Coating Top Fit[10pair] Avg.23.-/pair【10 Pieces Per Package】 | ESD Anti-Static Gloves PU Coating Palm Fit[10pair] Avg.23.-/pair【10 Pieces Per Package】 | Fitting Anti-Static Gloves (Fingertip Polyurethane Coating) 10 Pairs | Static Electricity Protection Gloves ESD Gloves (10 Pairs Included) | Fitting Anti-Static Gloves (Palm Polyurethane Coating) 10 Pairs【10 Pieces Per Package】 | ||||||||||||||||||||||||||||||||||||
From | ฿ 25.30 | ฿ 180.00 | ฿ 230.00 | ฿ 300.00 | ฿ 230.00 | ฿ 2,838.89 | ฿ 1,290.97 | ฿ 4,985.71 Special Price On Sale Until 30/04/2024 | ฿ 1,828.47 | ฿ 1,162.06 | ฿ 1,165.94 | ฿ 768.93 | ฿ 110.00 | ฿ 156.19 | ฿ 510.85 | ฿ 2,076.00 | ฿ 114.00 | ฿ 119.00 | ฿ 204.39 | ฿ 565.00 | ฿ 231.87 | ฿ 297.00 | ฿ 2,770.00 | ฿ 1,558.19 | ฿ 220.21 | ฿ 651.09 | ฿ 297.00 | ฿ 216.00 | ฿ 1,663.01 | ฿ 1,915.00 | ฿ 2,411.14 | ฿ 943.33 | ฿ 1,070.11 | ฿ 1,594.29 | ฿ 1,346.00 | ฿ 1,605.00 | ฿ 4,565.96 | ฿ 404.35 | ฿ 519.24 | ฿ 679.80 | ฿ 145.00 | ฿ 69.78 Special Price On Sale Until 30/06/2024 | ฿ 520.00 Special Price On Sale Until 30/06/2024 |
Days to Ship | Same day | Same day | Same day | Same day | Same day | 5 Day(s) | 3 Day(s) | Same day | 1 Day(s) | 3 Day(s) | 3 Day(s) | 1 Day(s) | 12 Day(s) | 6 Day(s) | 1 Day(s) | Same day | Same day | Same day | 1 Day(s) | 19 Day(s) | 1 Day(s) | 1 Day(s) | 1 Day(s) | 1 Day(s) | 1 Day(s) | 1 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 12 Day(s) | 12 Day(s) | 10 Day(s) | 14 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 19 Day(s) | 6 Day(s) | 4 Day(s) | 3 Day(s) | 12 Day(s) | 7 Day(s) | 7 Day(s) |
Product Type | - | Non-Coated | - | - | - | Non-Coated | Polyurethane | Other | Other | Polyurethane | Non-Coated | Other | Other | Other | Inner Type | Non-Coated | Non-Coated | Polyurethane | Other | Other | Non-Slip | Other | Non-Slip | Other | Other | Other | Non-Slip | Non-Slip | Polyurethane | Polyurethane | Polyurethane | Polyurethane | Polyurethane | Polyurethane | Polyurethane | Polyurethane | - | Polyurethane | Polyurethane | Polyurethane | - | - | - |
Gauge | 13 | 13 | 13 | 13 | 13 | - | 13 | - | - | 13 | 13 | - | - | - | 10 | - | - | - | - | - | 13 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Size | S / M / L | S / M / L | M | S / M / L | S / M / L | - | S / M / L | - | S / M | S / M / L | S / M / L | M / L | S / M / L | S / M / L | S / M / L | S / M / L / LL | S / M / L | S / M / L | S / M / L | S | S / M / L | S / M / L | S / M / L | S / M / L | S / M / L | S / M / L | XS | S / M / L | L | L | L | S / M / L / LL | L | L / LL | LW | L / LL | - | S / M / L | S / M / L | S / M / L | M / L | - | - |
Specifications | Coated Fingertips | - | Coated Fingertips | Palm coating | Palm coat | Long | Coated Fingertips | Long | - | Palm coat | - | - | - | - | Rubber Upholstery | - | - | Coated Fingertips / Palm coat | - | - | Coated Fingertips | - | - | Palm coat | Palm coat | Palm coat | Palm coat | Unlined Back | - | Long | Long | - | Long | - | - | Long | - | Coated Fingertips / Palm coat | Coated Fingertips | Palm coat | - | - | - |
Application | Static electricity prevention | Static electricity prevention | Static electricity prevention | Static electricity prevention | Static electricity prevention | Electrical Conductivity | Static electricity prevention | Static electricity prevention | Static electricity prevention | Static electricity prevention | For work | Electrical Conductivity | Static electricity prevention | Static electricity prevention | For work | Static electricity prevention | Static electricity prevention | Static electricity prevention | Static electricity prevention | Static electricity prevention | Static electricity prevention | Static electricity prevention | Static electricity prevention | Static electricity prevention | Static electricity prevention | Static electricity prevention | Static electricity prevention | Electrical Conductivity | Static electricity prevention | Static electricity prevention | Static electricity prevention | Static electricity prevention | Static electricity prevention | Heat resistance and cold resistance | Heat resistance and cold resistance | Static electricity prevention | Insulation | Electrical Conductivity | For work | For work | - | - | - |
Loading...
How can we improve?
How can we improve?