1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

XAL Series Carbide Radius End Mill 4-Flute / Regular Type

XAL Series Carbide Radius End Mill 4-Flute / Regular Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Regular flute length radius type ideal for high feed machining up to 50HRC.
- The cutting edge radius is useful not only for corner R processing and shape processing, but also for chipping prevention of the cutting edge.
- Coating with excellent lubricity. In particular, it exhibits stable wear resistance in raw material machining, and can be expected to improve the shape accuracy of the workpiece.
- From the standard model number product (multi-functional square shape), it is possible to perform additional machining in units of 0.1 mm in radius dimensions and 0.01 mm in blade diameter.
Alterations >>
- You can specify alterations from Misumi standard tools.
・You can select your desired additional machining, including blade diameter specification, radius, corner C, neck length specification, total length specification, and re-coating.
- No need to create drawings. Orders can be placed only by specifying the additional machining shape and dimensions with the model number.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SN-XAL-CR-EM4R6-R0.3-[23-42/1]-18
SN-XAL-CR-EM4R6-R0.5-[23-42/1]-18
SN-XAL-CR-EM4R6-R1-[23-42/1]-18
SN-XAL-CR-EM4R8-R0.5-[29-46/1]-24
SN-XAL-CR-EM4R8-R1-[29-46/1]-24
SN-XAL-CR-EM4R10-R0.5-[35-50/1]-30
SN-XAL-CR-EM4R10-R1-[35-50/1]-30
SN-XAL-CR-EM4R10-R2-[35-50/1]-30
SN-XAL-CR-EM4R10-R3-[35-50/1]-30
SN-XAL-CR-EM4R12-R1-[41-49/1]-36
SN-XAL-CR-EM4R12-R2-[41-49/1]-36
SN-XAL-CR-EM4R12-R3-[41-49/1]-36
SNR-XAL-CR-EM4R6-R0.3-[23-35/1]-[5-18/1]
SNR-XAL-CR-EM4R6-R0.5-[23-35/1]-[5-18/1]
SNR-XAL-CR-EM4R6-R1-[23-35/1]-[5-18/1]
SNR-XAL-CR-EM4R8-R0.5-[29-45/1]-[5-24/1]
SNR-XAL-CR-EM4R8-R1-[29-45/1]-[5-24/1]
SNR-XAL-CR-EM4R10-R0.5-[35-50/1]-[5-30/1]
SNR-XAL-CR-EM4R10-R1-[35-50/1]-[5-30/1]
SNR-XAL-CR-EM4R10-R2-[35-50/1]-[5-30/1]
SNR-XAL-CR-EM4R10-R3-[35-50/1]-[5-30/1]
SNR-XAL-CR-EM4R12-R1-[41-50/1]-[5-36/1]
SNR-XAL-CR-EM4R12-R2-[41-50/1]-[5-36/1]
SNR-XAL-CR-EM4R12-R3-[41-50/1]-[5-36/1]
XAL-CR-EM4R1-R0.2
XAL-CR-EM4R2-R0.3
XAL-CR-EM4R2-R0.5
XAL-CR-EM4R3-R0.2
XAL-CR-EM4R3-R0.3
XAL-CR-EM4R3-R0.5
XAL-CR-EM4R4-R0.5
XAL-CR-EM4R6-R0.3
XAL-CR-EM4R6-R0.5
XAL-CR-EM4R6-R1
XAL-CR-EM4R8-R0.5
XAL-CR-EM4R8-R1
XAL-CR-EM4R10-R0.5
XAL-CR-EM4R10-R1
XAL-CR-EM4R10-R2
XAL-CR-EM4R10-R3
XAL-CR-EM4R12-R1
XAL-CR-EM4R12-R2
XAL-CR-EM4R12-R3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Additional Classification Under Neck length ℓ1
(mm)
Neck Diameter D1
(mm)

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) 60.3-606b.Additional work (neck relief only)23 ~ 425.5~5.8

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) 60.5-606b.Additional work (neck relief only)23 ~ 425.5~5.8

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) 61-606b.Additional work (neck relief only)23 ~ 425.5~5.8

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) 80.5-708b.Additional work (neck relief only)29 ~ 467.5~7.8

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) 81-708b.Additional work (neck relief only)29 ~ 467.5~7.8

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) 100.5-8010b.Additional work (neck relief only)35 ~ 509.5~9.8

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) 101-8010b.Additional work (neck relief only)35 ~ 509.5~9.8

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) 102-8010b.Additional work (neck relief only)35 ~ 509.5~9.8

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) 103-8010b.Additional work (neck relief only)35 ~ 509.5~9.8

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) 121-8512b.Additional work (neck relief only)41 ~ 4911.5~11.8

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) 122-8512b.Additional work (neck relief only)41 ~ 4911.5~11.8

-

CARBIDE ENDMILL 1 Piece(s) 7 Day(s) 123-8512b.Additional work (neck relief only)41 ~ 4911.5~11.8

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) 60.3-606b.Additional work (neck relief only)23 ~ 354.8~5

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) 60.5-606b.Additional work (neck relief only)23 ~ 354.8~5

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) 61-606b.Additional work (neck relief only)23 ~ 354.8~5

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) 80.5-708b.Additional work (neck relief only)29 ~ 456.8~7

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) 81-708b.Additional work (neck relief only)29 ~ 456.8~7

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) ------35 ~ 50-

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) 101-8010b.Additional work (neck relief only)35 ~ 508.8~9

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) 102-8010b.Additional work (neck relief only)35 ~ 508.8~9

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) 103-8010b.Additional work (neck relief only)35 ~ 508.8~9

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) 121-8512b.Additional work (neck relief only)41 ~ 5010.8~11

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) 122-8512b.Additional work (neck relief only)41 ~ 5010.8~11

-

CARBIDE ENDMILL 1 Piece(s) 5 Day(s) 123-8512b.Additional work (neck relief only)41 ~ 5010.8~11

฿ 2,324.00

SOLID CARBIDE RADIUS END MILLS 1 Piece(s) 3 Day(s) 10.23454a: Manufacturer's standard product--

฿ 1,348.00

SOLID CARBIDE RADIUS END MILLS 1 Piece(s) 3 Day(s) 20.36454a: Manufacturer's standard product--

฿ 1,348.00

SOLID CARBIDE RADIUS END MILLS 1 Piece(s) 3 Day(s) 20.56454a: Manufacturer's standard product--

฿ 1,190.00

SOLID CARBIDE RADIUS END MILLS 1 Piece(s) 3 Day(s) 30.29456a: Manufacturer's standard product--

฿ 1,327.00

SOLID CARBIDE RADIUS END MILLS 1 Piece(s) 3 Day(s) 30.39456a: Manufacturer's standard product--

฿ 1,232.00

SOLID CARBIDE RADIUS END MILLS 1 Piece(s) 3 Day(s) 30.59456a: Manufacturer's standard product--

฿ 1,200.00

SOLID CARBIDE RADIUS END MILLS 1 Piece(s) 3 Day(s) 40.512506a: Manufacturer's standard product--

฿ 1,709.00

SOLID CARBIDE RADIUS END MILLS 1 Piece(s) 3 Day(s) 60.318606a: Manufacturer's standard product--

฿ 2,137.00

SOLID CARBIDE RADIUS END MILLS 1 Piece(s) 3 Day(s) 60.518606a: Manufacturer's standard product--

฿ 1,726.00

SOLID CARBIDE RADIUS END MILLS 1 Piece(s) 3 Day(s) 6118606a: Manufacturer's standard product--

฿ 1,716.00

SOLID CARBIDE RADIUS END MILLS 1 Piece(s) 3 Day(s) 80.524708a: Manufacturer's standard product--

฿ 1,716.00

SOLID CARBIDE RADIUS END MILLS 1 Piece(s) 3 Day(s) 8124708a: Manufacturer's standard product--

฿ 3,162.00

SOLID CARBIDE RADIUS END MILLS 1 Piece(s) 3 Day(s) 100.5308010a: Manufacturer's standard product--

฿ 2,072.00

SOLID CARBIDE RADIUS END MILLS 1 Piece(s) 3 Day(s) 101308010a: Manufacturer's standard product--

฿ 2,177.00

SOLID CARBIDE RADIUS END MILLS 1 Piece(s) 3 Day(s) 102308010a: Manufacturer's standard product--

฿ 2,082.00

SOLID CARBIDE RADIUS END MILLS 1 Piece(s) 3 Day(s) 103308010a: Manufacturer's standard product--

฿ 4,389.00

SOLID CARBIDE RADIUS END MILLS 1 Piece(s) 3 Day(s) 121368512a: Manufacturer's standard product--

฿ 4,389.00

SOLID CARBIDE RADIUS END MILLS 1 Piece(s) 3 Day(s) 122368512a: Manufacturer's standard product--

฿ 4,368.00

SOLID CARBIDE RADIUS END MILLS 1 Piece(s) 3 Day(s) 123368512a: Manufacturer's standard product--

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy / Resin Number of flutes(sheet) 4 Machining Application Flat Surface / Side Surface / Curved Surface / Inclined Cutting
Coating For General Steel (AlCrN etc.) Torsion Angle (θ) Standard Helix (30 to 40°) R Precision(μm) ±10