(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

180 degree temperature resistant masking tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of MT-MRK180-10X50

  • Width(mm)
    10
  • Length(m)
    50
  • Thickness(mm)
    0.165
  • Substrate type
    Textured paper
  • Adhesive type
    Rubber
  • Tensile strength
    >70N/25mm
  • Heat resistance temperature(℃)
    180
Part Number
MT-MRK180-10X50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 117.00

MASKING TAPE 12 Piece(s) 6 Day(s) 10

Basic Specifications

  • Width(mm)
    10
  • Length(m)
    50
  • Thickness(mm)
    0.165
  • Substrate type
    Textured paper
  • Adhesive type
    Rubber
  • Tensile strength
    >70N/25mm
  • Heat resistance temperature(℃)
    180

Specifications of MT-MRK180-10X50

  • Width(mm)
    10
  • Length(m)
    50
  • Thickness(mm)
    0.165
  • Substrate type
    Textured paper
  • Adhesive type
    Rubber
  • Tensile strength
    >70N/25mm
  • Heat resistance temperature(℃)
    180
Part Number
MT-MRK180-10X50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 117.00

MASKING TAPE 12 Piece(s) 6 Day(s) 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

This product is made of high-quality textured paper as the base material and coated with rubber pressure sensitive adhesive on one side.
It has excellent properties such as high temperature resistance, solvent resistance, and no residual glue after peeling!
High temperature resistance can reach 180 degrees for 30 minutes and 200 degrees for 3 minutes (manufacturer test data).
It is suitable for high-temperature baking paint and spray paint shielding protection on the surface of automobiles, iron or plastic devices and furniture.
It is also suitable for industries that require wave soldering, such as electronics, electrical appliances, varistors, and circuit boards.

Basic Information Masking tape

Length(m)50Thickness(mm)0.165
Type of substrateTextured paperAdhesive typeRubber series
tensile strength>70N/25 mmHeat resistance temperature (℃)180