(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Type | [M] Material | Tensile Strength | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |||
SL-KETS | SUS316 | 600 N/mm2 or more | Degreasing | General environment | Anti-rust packing | General environment |
SH-KETS | Precision cleaning | Class 1,000 | Degassing double packing | Class 10 | ||
SHD-KETS | Electrolytic polishing + precision cleaning |
Part Number | — | H |
SL-KETS8 | — | 7 |
Part Number | H | C | |||
Type | B | ||||
SL-KETS SH-KETS SHD-KETS | 2 | +0.015 −0.025 | 2 | +0.015 −0.025 | 0.2 |
3 | 3 | 0.3 | |||
4 | 4 | ||||
5 | 5 | ||||
6 | 6 | ||||
7 | 7 | ||||
8 | |||||
10 | 8 | 0.5 | |||
12 | |||||
14 | 9 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
Alkaline warm pure water | Ultrasonic pure water cleaning after cleaning with pure water *3 times | Dry | Anti-rust single packing |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||
---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
Working Environment: Class 1,000 | Working Environment: Class 10 | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Hydrocarbon cleaning Ro water cleaning | Electrolytic polishing with an electrolytic polishing layer according to the material | Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | Use warm pure water (13 MΩ·cm) | Use nitrogen blow | Conducted on a clean bench in a Class 10 clean environment |
For degreasing: (Part Number: SL-□□) | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Use Case and Process |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part Number |
---|
SH-KETS2-2 |
SH-KETS3-3 |
SH-KETS4-4 |
SH-KETS5-5 |
SH-KETS6-6 |
SH-KETS7-7 |
SH-KETS8-7 |
SH-KETS10-8 |
SH-KETS12-8 |
SH-KETS14-9 |
SHD-KETS2-2 |
SHD-KETS3-3 |
SHD-KETS4-4 |
SHD-KETS5-5 |
SHD-KETS6-6 |
SHD-KETS7-7 |
SHD-KETS8-7 |
SHD-KETS10-8 |
SHD-KETS12-8 |
SHD-KETS14-9 |
SL-KETS2-2 |
SL-KETS3-3 |
SL-KETS4-4 |
SL-KETS5-5 |
SL-KETS6-6 |
SL-KETS7-7 |
SL-KETS8-7 |
SL-KETS10-8 |
SL-KETS12-8 |
SL-KETS14-9 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Cleaning Method | Thickness H (mm) |
---|---|---|---|---|---|---|---|---|
฿ 579.90 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | 2 | Precision Cleaning | 2 | |
฿ 579.90 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | 3 | Precision Cleaning | 3 | |
฿ 522.49 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | 4 | Precision Cleaning | 4 | |
฿ 522.49 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | 5 | Precision Cleaning | 5 | |
฿ 539.71 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | 6 | Precision Cleaning | 6 | |
฿ 539.71 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | 7 | Precision Cleaning | 7 | |
฿ 614.35 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | 8 | Precision Cleaning | 7 | |
฿ 625.84 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | 10 | Precision Cleaning | 8 | |
฿ 686.12 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | 12 | Precision Cleaning | 8 | |
฿ 1,073.63 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | 14 | Precision Cleaning | 9 | |
฿ 614.35 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | 2 | Electrolytic Polishing + Precision Cleaning | 2 | |
฿ 614.35 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | 3 | Electrolytic Polishing + Precision Cleaning | 3 | |
฿ 556.94 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | 4 | Electrolytic Polishing + Precision Cleaning | 4 | |
฿ 556.94 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | 5 | Electrolytic Polishing + Precision Cleaning | 5 | |
฿ 574.16 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | 6 | Electrolytic Polishing + Precision Cleaning | 6 | |
฿ 574.16 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | 7 | Electrolytic Polishing + Precision Cleaning | 7 | |
฿ 648.80 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | 8 | Electrolytic Polishing + Precision Cleaning | 7 | |
฿ 660.29 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | 10 | Electrolytic Polishing + Precision Cleaning | 8 | |
฿ 720.57 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | 12 | Electrolytic Polishing + Precision Cleaning | 8 | |
฿ 1,097.51 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | 14 | Electrolytic Polishing + Precision Cleaning | 9 | |
฿ 658.83 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | 2 | Degreasing | 2 | |
฿ 553.05 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | 3 | Degreasing | 3 | |
฿ 556.32 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | 4 | Degreasing | 4 | |
฿ 560.52 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | 5 | Degreasing | 5 | |
฿ 566.10 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | 6 | Degreasing | 6 | |
฿ 577.82 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | 7 | Degreasing | 7 | |
฿ 581.52 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | 8 | Degreasing | 7 | |
฿ 759.04 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | 10 | Degreasing | 8 | |
฿ 822.10 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | 12 | Degreasing | 8 | |
฿ 1,252.09 | CLEAN_PARALLEL KEY | 1 Piece(s) | Available | 7 Day(s) | 14 | Degreasing | 9 |
Loading...
Shape | Parallel Keys (Straight) | Environmentally friendly | RoHS Compliant (10 Substances) | Characteristics/Applications | Clean Washed |
---|---|---|---|---|---|
Overall Length(mm) | 350 | Material | SUS316 | Hole Machining | Straight |
Type | Blank Type | Main Body Hardened | Not attached |
How can we improve?
How can we improve?