(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Urethane Casters Fixed Type
These casters are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Fixed
- Mounting Height (mm.) : 105.8, 129.3 and 155.5
- Allowable Load (daN) : 90, 120 and 130
- Wheel Diameter (mm.) : 75, 100 and 125
- Wheel Width (mm.) : 32
- Material:
Wheel - Urethane material (brownish red)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on
Type | Body | Wheel | Bearing | ||
![]() | ![]() | ![]() | Rotating Part | Wheel Part | |
C-CJLK | SPHC | Galvanized | Urethane material (brownish red) | Not Provided | Provided |
Wheel diameter | Operating Speed |
75mm or less | 2km/h or less |
100mm or less | 4km/h or less |
![]() | ![]() |
Economy series Urethane Casters Fixed type Dimensional drawing |
Part Number | ![]() | H | B | Allowable Load (N) | Weight (g) | |
![]() | ![]() | |||||
C-CJLK | 75 | U (Urethane) | 105.8 | 32 | 900 | 406 |
100 | 129.3 | 1200 | 519 | |||
125 | 155.5 | 1300 | 649 |
Caster Type | Fixed Type | Load Range(daN) | 80.01~140.00 | Stopper (Detail) | Not Provided |
---|---|---|---|---|---|
Wheel Material | Polyurethane | Wheel Characteristics | Not Provided | Fitting Material | Steel |
Mounting Hole Type | Long Hole | Plate Length(mm) | 97 | Plate Width(mm) | 70 |
Wheel Width B(mm) | 32 |
Please check the type/dimensions/specifications of the part C-CJLK75-U in the Urethane Casters Fixed Type series.
Part Number |
---|
C-CJLK100-U |
C-CJLK125-U |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Allowable Load (daN) | Wheel Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|
฿ 183.34 | 1 Piece(s) | Available | Same day | 10 | 129.3 | 120 | 100 | |
฿ 229.55 | 1 Piece(s) | Available | Same day | 10 | 155.5 | 130 | 125 |
How can we improve?
How can we improve?