1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Casting Handles Stainless Steel

Casting Handles Stainless Steel
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 414.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part19 CLICK here

Product Description

Casting Handles Stainless Steel
These stainless handles are designed for convenient opening and closing the doors, This is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
- Mounting Pitch (mm.) : 80, 100, 150 and 200
- Overall Height (mm.) : 32 and 46
- Mounting Method : Round Hole
- Material : SUS304
- Surface Treatment : Buff Polished
[Application]
It is used to grab the doors before opening and closing.

Handles Dimensional Drawing

110310206729 Handles Dimensional Drawing

Handles Material Table

110310206729 Handles Material Table

Handles Specification Table

110310206729 Handles Specification TableSpecification Table
110310206729 Specification Table

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-UWASND80
C-UWASND100
C-UWASND150
C-UWASND200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Pitch L
(mm)
Overall Height
(mm)
Grip thickness
(mm)

฿ 414.00

ECONOMY PULL 1 Piece(s) Available Same day 10803212

฿ 659.85

ECONOMY PULL 1 Piece(s) Available Same day 101003212

฿ 808.34

ECONOMY PULL 1 Piece(s) Available Same day 101504616

฿ 902.28

ECONOMY PULL 1 Piece(s) Available Same day 102004616

Loading...

  1. 1

Basic Information

Material SUS304 Main Body Type Surfaced Surfaced Type Category U Shape
Mounting Method Round Hole U Shape Straight Surface Treatment Buff Polished
Additional Function Not Provided Handle Cross Sectional Shape Square Shape Allowable Load(N) 500