1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw-In Casters - Light Load - Wheel Material: TPE - Swivel with Stopper

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 179.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Screw-In Casters - Light Load - Wheel Material: TPE - Swivel with Stopper
These swivel type screw-in casters are suitable for light duty applications. They offer a wide variety of sizes to choose from.
[Feature]
- Caster Type : Swivel with stopper
- Mounting Height (mm.) : 78 and 105.5
- Allowable Load (daN) : 40 and 50
- Thread Size : M10 and UNC3/8
- Wheel Diameter (mm.) : 50 and 75
- Wheel Width (mm.) : 20 and 25
- Material:
Wheel - TPE (Gray)
Body - SPCC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-CTLS50-T
C-CTLS75-T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Thread Dia. M Wheel Dia. D
(Ø)
Wheel Width B
(mm)

฿ 179.00

C-VALUE_CASTERS 1 Piece(s) Available Same day 7840UNC3/85020

฿ 206.00

C-VALUE_CASTERS 1 Piece(s) Available Same day 105.550M107525

Loading...

  1. 1

Basic Information

Load Range(daN) 35.01~80.00 Stopper (Detail) Rotation Stopper Wheel Material Elastomer
Fitting Material Steel Load Category Light Load Bearing in Wheel Not Provided

MISUMI Unit Example related to this product