(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rectangular, Standard Lengths Handles
These handles are designed for convenient opening and closing of doors .They offer a wide variety of sizes and materials to choose from.
[Feature]
- Mounting Pitch (mm.) : 80, 100, 125, 160, 200, and 250
- Thread size : M5 Coarse
- Material : Aluminum Alloy, Steel (SS400), and Stainless SUS304
- Surface Treatment : Chrome Plating, Buff Polished and Electrostatic Paint
[Application]
It is used to grab the doors before opening and closing.
Part Number |
---|
USAN80 |
USAN100 |
USAN125 |
USAN160 |
USAN200 |
USAN250 |
USANA80 |
USANA100 |
USANA125 |
USANA160 |
USANA200 |
USANA250 |
USANB80 |
USANB100 |
USANB125 |
USANB160 |
USANB200 |
USANB250 |
USANS80 |
USANS100 |
USANS125 |
USANS160 |
USANS200 |
USANS250 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Pitch L (mm) | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|
฿ 121.67 | PULL | 1 Piece(s) | Available | Same day | 10 | 80 | [Steel] SS400 | Chrome Plating | |
฿ 125.72 | PULL | 1 Piece(s) | Available | Same day | 10 | 100 | [Steel] SS400 | Chrome Plating | |
฿ 133.83 | PULL | 1 Piece(s) | Available | Same day | 10 | 125 | [Steel] SS400 | Chrome Plating | |
฿ 146.16 ฿ 81.59 | PULL | 1 Piece(s) | Same day | 10 | 160 | [Steel] SS400 | Chrome Plating | ||
฿ 166.46 | PULL | 1 Piece(s) | Available | 3 Day(s) | 10 | 200 | [Steel] SS400 | Chrome Plating | |
฿ 203.00 | PULL | 1 Piece(s) | Available | 3 Day(s) | 10 | 250 | [Steel] SS400 | Chrome Plating | |
฿ 154.28 | PULL | 1 Piece(s) | Same day | 10 | 80 | [Aluminum + Plastic] Aluminum Alloy | Buff Polished | ||
฿ 162.22 | PULL | 1 Piece(s) | Available | Same day | 10 | 100 | [Aluminum + Plastic] Aluminum Alloy | Buff Polished | |
฿ 166.28 | PULL | 1 Piece(s) | Same day | 10 | 125 | [Aluminum + Plastic] Aluminum Alloy | Buff Polished | ||
฿ 194.88 | PULL | 1 Piece(s) | Available | 3 Day(s) | 10 | 160 | [Aluminum + Plastic] Aluminum Alloy | Buff Polished | |
฿ 227.36 | PULL | 1 Piece(s) | Available | 3 Day(s) | 10 | 200 | [Aluminum + Plastic] Aluminum Alloy | Buff Polished | |
฿ 280.14 | PULL | 1 Piece(s) | Available | 3 Day(s) | 10 | 250 | [Aluminum + Plastic] Aluminum Alloy | Buff Polished | |
฿ 162.40 | PULL | 1 Piece(s) | Same day | 10 | 80 | [Aluminum + Plastic] Aluminum Alloy | Electrostatic Paint | ||
฿ 166.46 | PULL | 1 Piece(s) | Available | Same day | 10 | 100 | [Aluminum + Plastic] Aluminum Alloy | Electrostatic Paint | |
฿ 174.58 ฿ 86.23 | PULL | 1 Piece(s) | Same day | 10 | 125 | [Aluminum + Plastic] Aluminum Alloy | Electrostatic Paint | ||
฿ 203.00 | PULL | 1 Piece(s) | 3 Day(s) | 10 | 160 | [Aluminum + Plastic] Aluminum Alloy | Electrostatic Paint | ||
฿ 239.54 | PULL | 1 Piece(s) | Available | 3 Day(s) | 10 | 200 | [Aluminum + Plastic] Aluminum Alloy | Electrostatic Paint | |
฿ 296.38 | PULL | 1 Piece(s) | Available | 3 Day(s) | 10 | 250 | [Aluminum + Plastic] Aluminum Alloy | Electrostatic Paint | |
฿ 133.83 | PULL | 1 Piece(s) | Available | Same day | 10 | 80 | - | Buff Polished | |
฿ 146.00 | PULL | 1 Piece(s) | Available | Same day | 10 | 100 | - | Buff Polished | |
฿ 338.00 | PULL | 1 Piece(s) | Available | Same day | 10 | 125 | - | Buff Polished | |
฿ 186.76 ฿ 136.32 | PULL | 1 Piece(s) | Same day | 10 | 160 | - | Buff Polished | ||
฿ 219.24 | PULL | 1 Piece(s) | Available | 3 Day(s) | 10 | 200 | - | Buff Polished | |
฿ 259.84 | PULL | 1 Piece(s) | Available | 3 Day(s) | 10 | 250 | - | Buff Polished |
Loading...
Overall Height(mm) | 40 | Main Body Type | Surfaced | Grip thickness(mm) | 12 |
---|---|---|---|---|---|
Surfaced Type Category | U Shape | Mounting Method | Female Thread | U Shape | Square Bars |
Additional Function | Not Provided | Handle Cross Sectional Shape | Square Bar | Allowable Load(N) | 2500 |
How can we improve?
How can we improve?