(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มีนาคม 2569 | Notice holiday in March 2026 > คลิก

Hose Clamps

Hose clamps prevent the joints from coming off. Hose clamps, serving as fasteners, are used for gas appliances or any other places where rubber hoses are used. Materials of hose clamps are various; stainless steel, steel, plastic resin, etc. Since some are used with water, the mainstream types are resistant to rust and have high tolerance against deterioration. In addition, one of the features is that there are a variety of types to fit the size and thickness of the hose to be fixed. These types include thumb screw hose clamps for easy tightening, wire hose clamps that allow for high-torque fastening, spring hose clamps, and more. Depending on the type of hose clamp, combination pliers, screwdriver, wrench and other tools may be required for tightening. Consider durability and strength as reference to determine the hose clamp you need.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • Others
122 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Hose Bands/Standard

    Hose Bands/Standard

    MISUMI

    [Features]·A hose clamp with a fixed band length.
    From: ฿ 80.64
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    Standard Hose Clamp

    MiSUMi C-VALUE

    Standard Hose Clamp

    MiSUMi C-VALUE

    【Product Overview】
    Hose Clamp Standard Type Material is SUS304, suitable for hose outer diameters ranging from 9.5 mm to 230 mm.
    【Product Feature】
    1. Complete range of product sizes, suitable for various hose fittings.
    2. During installation, it is also applicable to MISUMI standard pipe hoses.
    From: ฿ 28.29
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Hose Bands/Safety Lock/Cap Type
    Until 31/03/2026
    Hose Bands/Safety Lock/Cap Type
    Hose Bands/Safety Lock/Cap Type

    Sale
    Until 31/03/2026

    Hose Bands/Safety Lock/Cap Type

    MISUMI

    [Features]·Comes with a safety cap. ·A spiral type. ·You can specify the size according to the outer diameter of the compatible hose.
    From: ฿ 57.33
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • Economy series
    You can add up to 6 items per a category to the compare list.
    RoHS Compliant Hose Clamps - Standard Type [RoHS Compliant]
    RoHS Compliant Hose Clamps - Standard Type [RoHS Compliant]
    RoHS Compliant Hose Clamps - Standard Type [RoHS Compliant]

    MiSUMi C-VALUE

    RoHS Compliant Hose Clamps - Standard Type [RoHS Compliant]

    MiSUMi C-VALUE

    [Features]
    ・ A hose clamp with a fixed clamp length.
    From: ฿ 32.33
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Safety, FS Type
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Safety, FS Type【1-10 Pieces Per Package】

    TOYOX

    Hose band comes with a safety cap to prevent damage to the band tip.

    [Features]
    - Comes with a safety cap for extra safety.
    - Light torque evenly tightens to prevent spillage.
    From: ฿ 50.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Safety SB Type (Stainless Steel)

    Safety SB Type (Stainless Steel)【10 Pieces Per Package】

    TOYOX

    All stainless steel. The hose band comes with a safety cap to prevent damage to the band tip and to protect it against rust.

    [Features]
    · Comes with a safety cap for injury prevention and extra safety.
    · Light torque evenly tightens to prevent spillage
    From: ฿ 1,610.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Orbit Worm Drive Hose Clip All Stainless Steel Type
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Orbit Worm Drive Hose Clip All Stainless Steel Type

    ORBIT

    [Features]
    · Manufactured by ORBIT (established in 1945), these hose clips are used in all industries, such as agriculture, maritime vessels, automotive, gases, and hardware, etc.
    · SUS304 Stainless Steel Hose Clip.
    · The SUS304 Stainless Steel Hose Clips, including the screws, are manufactured entirely from SUS304 stainless steel.
    · The ORBIT Stainless Steel Hose Clip is optimally suited for use in highly corrosive environments, such as exposure to salt water, etc.
    · Due to its high quality and performance, this product soon became the industry standard in maritime applications around the world.
    From: ฿ 68.50
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    SUPRA W4 Series All Stainless Steel

    SUPRA W4 Series All Stainless Steel

    MIKALOR

    [Features]
    ·It has more than three times the torque performance of a normal worm gear clamp.
    ·Since the bridge opens outward, workability is improved.
    ·Rolled Edge (R processing on both ends of the band) prevents damage to the hose.
    ·Special bolts are used to withstand high tension.
    From: ฿ 289.04
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Worm Drive Hose Clamp DIN Standard

    Worm Drive Hose Clamp DIN Standard【10-50 Pieces Per Package】

    ORBIT

    · ORBIT GRIP hose clip is manufactured and tested according to the German Standard DIN3017.
    · It is developed to supply all applications that require this German Standard specification (DIN3017), ORBIT GRIP’s band thread is precisely cold formed which results in a smooth underside surface to optimize hose protection and the band edges are raised to prevent damage to the hose.
    · Material: W2
    · Screw: zinc plated
    · Housing and Band: 430 stainless steel
    From: ฿ 114.29
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spring Clamp

    Spring Clamp【20 Pieces Per Package】

    ORBIT

    · ORBIT spring clamp is suitable for application which has temperature fluctuation when hose expand under high temperature and contract upon cooling.
    · It’s made from high carbon steel with automotive grade surface treatment.
    · Material: Zinc plated
    From: ฿ 62.86
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Carbon Steel Hose Clamp
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Carbon Steel Hose Clamp

    SAMINI

    Hose clamp with an applicable outer diameter of 8.8 to 24 mm.
    [Features]
    · The thickness is changed sequentially.
    · Even if the inner diameter is expanded, there is no unevenness in the stress distribution on the circumference.
    · Roundness is maintained.
    · The clamps are constant over the entire circumference and are strongly tightened.
    · Structure is made such that leakage does not occur easily.
    [Applications]
    · Ideal as a hose clamp.
    From: ฿ 26.30
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Hose Bands/Hand Tightening Type

    Hose Bands/Hand Tightening Type

    MISUMI

    [Features]·A hand tightened type. ·A spiral type. ·You can specify the size according to the outer diameter of the compatible hose.
    From: ฿ 232.05
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Hose Clamp

    Stainless Steel Hose Clamp【1-10 Pieces Per Package】

    TRIDON

    Standard, easy-to-use TRIDON-made hose clamp

    [Features]
    TRIDON clamps use high quality stainless steel, with high reputation in all industries for its excellent corrosion resistance and durability, it satisfies clientele in terms of high quality and price, and supply stability.
    From: ฿ 57.35
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    SY Type wire
    Until 31/03/2026

    Sale
    Until 31/03/2026

    SY Type wire

    SKSAWAKYUKOGYO

    [Features]
    ·Not only the price, but also the performance, quality, and stable supply are excellent because it is a domestic product.
    ·It is an environmentally friendly product that complies with the regulations for specific environmentally hazardous substances.
    From: ฿ 23.23
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Orbit Worm Drive Hose Clip All-Steel Type
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Orbit Worm Drive Hose Clip All-Steel Type【1-10 Pieces Per Package】

    ORBIT

    [Features]
    · The ORBIT hose clip of ORBIT is used in all kinds of industries, such as agriculture, shipping, automotive, gas, and hardware.
    · Steel hose clip.
    · Can be used in a wide range of applications, and is one of the most reliable products on the global market today.
    · Made of the best steel with riveted housing for further reinforcement.
    · There is no welding point, and screws are high-tension type for smooth tightening and stronger application.
    From: ฿ 58.06
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    1-Ear Stepless Hose Clamp

    1-Ear Stepless Hose Clamp【20 Pieces Per Package】

    ORBIT

    · ORBIT stepless ear clamp was designed for use in assembly lines due to the fast and easy locking system.
    · It is normally mounted where a fixed diameter clamp is required and the application zone is difficult to access.
    · It is particularly useful in low to medium pressure applications and for air transfer.
    · Once this clamp has been mounted it is tamper-proof.
    · Material: 304 stainless steel
    From: ฿ 155.43
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Heavy Duty Hose Clamp T-Bolt Type

    Heavy Duty Hose Clamp T-Bolt Type【10 Pieces Per Package】

    ORBIT

    · ORBIT T-Bolt is made from a 430 stainless steel band with a zinc plated T shaped bolt, while the T bush is made from an aluminum zinc alloy.
    · The T-Bolt clips provide a uniform sealing pressure for a reliable seal with a narrow band width, suitable for high pressure applications with thick hoses, or turbo exhausting pipes.
    · ORBIT T-Bolt W2 is available in Grade W2.
    · The Band and Bridge are made from 430 stainless steel and a zinc plated T-Bolt screw.
    From: ฿ 742.86
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    ABA Clamp (B-ABA)
    Until 31/03/2026

    Sale
    Until 31/03/2026

    ABA Clamp (B-ABA)

    KANAFLEX

    [Features]·Its high clamping force securely fixes a hose without damaging it.
    From: ฿ 85.79
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Orbit Worm Drive Hose Clip
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Orbit Worm Drive Hose Clip【1-10 Pieces Per Package】

    ASOH

    This sturdy, low-cost hose band can tighten a variety of different hoses. Two different materials are available: steel and stainless steel. Compatible with hoses of external diameters from 9 mm to 229 mm.
    From: ฿ 30.73
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Hose clamp (all stainless steel)

    Hose clamp (all stainless steel)

    ESCO

    ·Esco hose band hose clamp (SUS304).
    From: ฿ 205.04
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    SY Clamp (B-SY)
    Until 31/03/2026

    Sale
    Until 31/03/2026

    SY Clamp (B-SY)

    KANAFLEX

    A band for ducts and suction hoses. [Materials]Selectable from steel and stainless steel.
    From: ฿ 100.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Hose Clamps (Stainless Steel)
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Hose Clamps (Stainless Steel)

    SAMINI

    A wide range of stainless steel hose bands with a tightening range of 5 mm to 175 mm.
    [Features]
    · Material: stainless steel
    ·Bolt: Round Phillips up to ⌀6-14 (6-14 mm diameter), Hexagonal slotted over ⌀15 (15 mm diameter)
    ·Proof pressure: medium pressure, nut: ⌀6 to 14 (diameter 6 to 14 mm) oval shape, ⌀15 (diameter 15 mm) to box shape
    From: ฿ 47.84
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    ASFA-L W2 Series

    ASFA-L W2 Series【1-10 Pieces Per Package】

    MIKALOR

    [Features]
    ·Non-perforated (prevention of protruding from the band groove) design.
    ·The Rolled-Edge design prevents damage to the hose.
    ·The W2 type is compatible with both positive and negative drivers.
    ·The products are based on the German Industrial Standard DIN3017.
    From: ฿ 48.00
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Corrosion Resistance Hose Clamp SS316

    High Corrosion Resistance Hose Clamp SS316【10 Pieces Per Package】

    ORBIT

    · ORBIT Hose clamp stainless 316 high corrosion resistance is strictly manufactured according to BS5315 and has British Standard Kitemark™ approval.
    · It is design to optimize free torque and Destructive Torque.
    · With thick high tensile band, it provides greater band tension for high seal ability.
    · Smooth inner band provides best hose surface protection.
    · Material: SS316
    · Resistance: 1000 Hours
    · Marine Grade
    From: ฿ 457.14
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    SY Clamp (for Right Winding)

    SY Clamp (for Right Winding)

    TIGERS POLYMER

    A clamp for tightening a duct hose which tightens clockwise from outside. Can also be used for small bore hoses with external corrugations.
    From: ฿ 156.35
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    SUPRA W2 Series Semi Stainless Steel
    Until 31/03/2026

    Sale
    Until 31/03/2026

    SUPRA W2 Series Semi Stainless Steel

    MIKALOR

    [Features]
    ·It has more than three times the torque performance of a normal worm gear clamp.
    ·Since the bridge opens outward, workability is improved.
    ·Rolled Edge (R processing on both ends of the band) prevents damage to the hose.
    ·Special bolts are used to withstand high tension.
    From: ฿ 123.81
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    TS Plate Clip

    TS Plate Clip

    SKSAWAKYUKOGYO

    [Features]
    ·Since it can be installed with one touch, there is no need to manage torque.
    ·Since it is a one-touch type, there is no installation error or installation error caused by operators.
    ·Work time can be shortened.
    From: ฿ 17.35
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Wire SM2 Type

    Wire SM2 Type

    SKSAWAKYUKOGYO

    [Features]
    ·Since the minimum size is 6 mm, it can be used in places where tightening is difficult with other products.
    ·Not only the price, but also the performance, quality, and stable supply are excellent because it is a domestic product.
    ·It is an environmentally friendly product that complies with the regulations for specific environmentally hazardous substances.
    From: ฿ 20.90
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    T-bolt clamp

    T-bolt clamp【10 Pieces Per Package】

    ESCO

    Esco hose band T-bolt clamp. [Material]Clamp: stainless steel, bolt: steel
    From: ฿ 714.99
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose clamp (Nylon/gear type)

    Hose clamp (Nylon/gear type)【10 Pieces Per Package】

    ESCO

    Since it is a gear type, it is convenient for removing it. [Material]Nylon 66
    From: ฿ 191.65
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Perforated Hose Clamp SAE Standard

    Perforated Hose Clamp SAE Standard【10 Pieces Per Package】

    ORBIT

    · It’s suitable for connecting a high-pressure hose that requires high tightening torque.
    · The perforation at the band tightens the connection and attachment and provides a suitable pressure seal.
    · Suitable for all applications.
    · Material: 300 series stainless steel
    From: ฿ 125.71
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Hose Band (Plated Product)
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Hose Band (Plated Product)

    SAMINI

    [Features]
    - Bolt: Round plus up to 6 to 14 φ; hexagonal minus 15 φ or more.
    - Nut: T type.
    - Pressure resistance: Medium.
    - Plating wire is used for 55 φ or more.
    From: ฿ 23.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    ABA Original 12 mm / Nova 9 mm
    Until 31/03/2026

    Sale
    Until 31/03/2026

    ABA Original 12 mm / Nova 9 mm

    ABA

    [Features]·Its high clamping force securely fixes a hose without damaging it. · Fixed band length type.
    From: ฿ 67.72
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    1081 All Stainless Steel Series

    1081 All Stainless Steel Series

    SKSAWAKYUKOGYO

    [Features]
    ·This is Sawahisa's original hose clamp.
    ·Because it is a domestic product, it is excellent in performance, quality, and stable supply.
    ·Long screw design (improved workability), liner design. (Prevention of rubber hose protruding from the inside) is adopted.
    ·It is widely used in the production lines of major automobile and motorcycle manufacturers.
    From: ฿ 94.45
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Hose clamp (Two-year type)
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Hose clamp (Two-year type)【10 Pieces Per Package】

    ESCO

    ·Esco hose band hose clamp (two-ear type).
    From: ฿ 191.37
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Hand Tightening Hose Clamp (Stainless Steel)
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Hand Tightening Hose Clamp (Stainless Steel)【2 Pieces Per Package】

    ESCO

    Comes with a handle that can be easily clamped by hand. [Materials] stainless steel.
    From: ฿ 72.89
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Wide Band Bolt Clip
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Wide Band Bolt Clip

    RS Pro

    Band and arch manufactured from stainless steel and bolt from zinc plated steel
    From: ฿ 482.50
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose Clamp Banding

    Hose Clamp Banding

    ORBIT

    · One set of ORBIT MultiBand comes with one roll of raised edge band and one set of housings.
    · It can be cut to length to fit with any sizes of hose above 2”.
    · It is suitable for low pressure and large diameter applications such as industrial ducting for ventilation/heating.
    · Material grade: All stainless 430
    · Length: 3 m and 10 m
    From: ฿ 217.14
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO, Nylon, Snap Grip Hose Clamp 10.2 to 12.3mm ID
    Until 31/03/2026

    Sale
    Until 31/03/2026

    RS PRO, Nylon, Snap Grip Hose Clamp 10.2 to 12.3mm ID

    RS Pro

    Specifications
    Inside Diameter = 10.2 → 12.3mm
    Clip Type = Snap Grip
    Material = Nylon
    Inside Diameter Minimum = 10.2mm
    Inside Diameter Maximum = 12.3mm
    From: ฿ 26.70
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO, Stainless Steel 316, Slotted Hex Hose Clip 22 to 30mm ID
    Until 31/03/2026

    Sale
    Until 31/03/2026

    RS PRO, Stainless Steel 316, Slotted Hex Hose Clip 22 to 30mm ID

    RS Pro

    Specifications
    Inside Diameter = 22 → 30mm
    Clip Type = Hose Clip
    Material = Stainless Steel 316
    Inside Diameter Minimum = 22mm
    Inside Diameter Maximum = 30mm
    Band Width = 14.7mm
    Stainless Steel Type = A4 316
    Screw/Bolt Head = Slotted Hex
    From: ฿ 293.55
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose Bands/Spiral Type

    Hose Bands/Spiral Type

    MISUMI

    [Features]·A spiral type. ·You can specify the size according to the outer diameter of the compatible hose.
    From: ฿ 470.11
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    R Power Clamp (for Clockwise Winding)

    R Power Clamp (for Clockwise Winding)

    TIGERS POLYMER

    A band that firmly tightens a corrugated hose with right-handed windings on its outer surface.
    From: ฿ 857.53
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    ABA Clamp
    Until 31/03/2026

    Sale
    Until 31/03/2026

    ABA Clamp

    TIGERS POLYMER

    Flat band clamp for tightening smooth outer surface hose (small bore) and tie flexible hose V type.
    From: ฿ 197.03
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    ASFA-L W4 Series

    ASFA-L W4 Series

    MIKALOR

    [Features]
    ·Non-perforated (prevention of protruding from the band groove) design.
    ·The Rolled-Edge design prevents damage to the hose.
    ·The products are based on the German Industrial Standard DIN3017.
    From: ฿ 102.86
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ASFA-S ASFA/W4 Series

    ASFA-S ASFA/W4 Series

    MIKALOR

    [Features]
    ·Non-perforated (prevention of protruding from the band groove) design.
    ·The Rolled-Edge design prevents damage to the hose.
    ·The products are based on the German Industrial Standard DIN3017.
    From: ฿ 170.32
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    T Bolt Hose Clamp

    T Bolt Hose Clamp

    VOSS

    [Features]
    • A standard type that has a wide range of uses and has excellent resistance to corrosion.

    [Application]
    • For general industrial, automotive-related applications.
    • For fastening science, construction, air conditioning piping and sewer pipes, etc. with the standard clamp.
    From: ฿ 1,359.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Hose clamp (305 stainless steel)
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Hose clamp (305 stainless steel)【10 Pieces Per Package】

    ESCO

    Esco hose band hose clamp (305 stainless steel).
    From: ฿ 457.63
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Mini Hose Clamp EA463C-23

    Stainless Steel Mini Hose Clamp EA463C-23【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Material-Stainless steel
    ・Band width-8mm
    ・Screw-SUS305
    ・Hex (-)screw-1/4
    ・Compatible dia.…13 to 23mm
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Heavy Duty Clamp (Made of 410 stainless steel)

    Heavy Duty Clamp (Made of 410 stainless steel)【5 Pieces Per Package】

    ESCO

    Esco hose band strong clamp (410 stainless steel).
    From: ฿ 1,053.41
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    constant torque clamp

    constant torque clamp

    ESCO

    The tightening torque is stable and not affected by hose expansion or contraction due to temperature changes.
    From: ฿ 507.14
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    steel hose clamp
    Until 31/03/2026

    Sale
    Until 31/03/2026

    steel hose clamp

    ESCO

    Esco hose band hose clamp (different hose diameter). .
    From: ฿ 210.55
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Hose clamp (SUS430)

    Hose clamp (SUS430)【1-2 Pieces Per Package】

    ESCO

    ESCO hose band hose clamp (band: SUS430).
    From: ฿ 62.88
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose clamp (Stainless Steel)

    Hose clamp (Stainless Steel)【10 Pieces Per Package】

    ESCO

    Esco hose band hose clamp (band: stainless steel).
    From: ฿ 150.95
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    O' Hose Clips
    Until 31/03/2026

    Sale
    Until 31/03/2026

    O' Hose Clips【15-25 Pieces Per Package】

    RS Pro

    The RS Pro range of double ear O clips come in a range of sizes starting with 5mm minimum diameter to 27mm maximum diameter, starting from a 6mm bandwidth to 10mm.
    Can be used on small hoses in the absence of a screw clip mechanism.
    1 piece design gives positive clamping action
    Rounded band edges prevent damage to hoses
    Tamper proof provide extra security
    From: ฿ 442.92
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    2-Ears Hose Clamp

    2-Ears Hose Clamp【20 Pieces Per Package】

    ORBIT

    · ORBIT Two-Ear Clamp is made from zinc plated steel.
    · It is suitable for general hose and industrial application.
    · It can be clamped with plier and offer balance clamping force with both clamping ears.
    · Material: Zinc plated
    From: ฿ 109.71
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO, Stainless Steel, Zinc-Plated Steel (Bolt), Hex Screw Hose Clamp 43 to 47mm ID
    Until 31/03/2026

    Sale
    Until 31/03/2026

    RS PRO, Stainless Steel, Zinc-Plated Steel (Bolt), Hex Screw Hose Clamp 43 to 47mm ID

    RS Pro

    Specifications
    Inside Diameter = 43 → 47mm
    Clip Type = Hose Clamp
    Material = Stainless Steel, Zinc-Plated Steel (Bolt)
    Inside Diameter Minimum = 43mm
    Inside Diameter Maximum = 47mm
    Band Width = 20mm
    Screw/Bolt Head = Hex Screw
    From: ฿ 447.43
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Power Lock Clamp

    Power Lock Clamp

    KANAFLEX

    A large selection of power lock bands is available
    From: ฿ 100.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Flat Band Clamp (B-HP)

    Flat Band Clamp (B-HP)

    KANAFLEX

    A hoop band that can be tightened strongly with a tightening tool. [Materials] Stainless steel
    From: ฿ 100.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    L Power Band (for Left winding)

    L Power Band (for Left winding)

    TIGERS POLYMER

    A band that firmly tightens a corrugated hose with left-handed windings on its outer surface.
    From: ฿ 712.19
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Hose Clamp
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Hose Clamp【10 Pieces Per Package】

    GEMI

    [Features]
    · Production started after meeting the world's strictest German standards (DIN3017).
    · Used in all types of corporate industrial equipment, including European and American automotive industries.
    From: ฿ 429.22
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    [Stainless] Steel Hose Clamp Set EA463C

    [Stainless] Steel Hose Clamp Set EA463C

    ESCO

    【Product Specifications】
    ・Material-Stainless steel
    ・Hexagonal(‐)screw-1/4"
    ・Case size-167x126x62mm〈Set items〉
    ・EA463C-16(20pcs.)-Band width:8mm、 Suitable dia.:5.6 to 16mm
    ・EA463C-20(20pcs.)-Band width:8mm、 Suitable dia.:11 to 20mm
    ・EA463C-23(20pcs.)-Bandwidth:8mm、 Suitable dia.:13 to 23mm
    ・EA508MD-1(Case)
    From: ฿ 3,883.00
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Universal Type Stainless Steel Clamp EA463CA-27

    Universal Type Stainless Steel Clamp EA463CA-27【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・For various industrial use
    ・Band width-12.7mm
    ・Hex (-)screw-5/16 (8mm)
    ・Material-Band: SUS301, Bolt: steel
    ・Compatible dia.…14 to 27mm
    From: ฿ 478.40
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Aircraft Clamp (410SS)
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Aircraft Clamp (410SS)【10 Pieces Per Package】

    ESCO

    ESCO Hose Band Aircraft Clamp (410SS).
    From: ฿ 1,199.40
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Super-Strong Stainless Steel Clamp EA463CE-92

    Super-Strong Stainless Steel Clamp EA463CE-92【5 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Material-Stainless steelBand: SUS304Screw: SUS410
    ・Band width-16mm
    ・Band thickness-0.7mm
    ・Hex (-)screw-5/16 (8mm)
    ・Extra heavy-duty type (screw tightening torque: 22.6Nm)
    ・Compatible Dia.…70 to 92mm
    From: ฿ 1,133.16
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    T-BOLT CLAMP (Made of 301 stainless steel)

    T-BOLT CLAMP (Made of 301 stainless steel)

    ESCO

    ESCO Hose Band T-BOLT Clamp (301 Stainless Steel).
    From: ฿ 288.89
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose Clamp Set EA463HC

    Hose Clamp Set EA463HC

    ESCO

    【Product Specifications】
    ・Case dim.-330 x 230 x 70 (H)mm
    ・Material-Band: SUS430Screw: chromate plated steel
    ・Band thickness-0.6mm
    From: ฿ 5,753.90
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cable Type Hose Clamp

    Cable Type Hose Clamp【1-25 Pieces Per Package】

    ORBIT

    ORBIT Band for Buckle is made from 304 stainless steel banding suitable for light duty applications such as bundling, strapping, food processing, chemical, cable management and power transmission.
    · Material: Stainless 304
    · Bandwidth for 12.7 mm, 1/2 inch
    · Thickness: 0.51 mm, 0.02 inch
    · Length: 30 m

    · Bandwidth for 15.8 mm, 5/8 inch
    · Thickness: 0.51 mm, 0.02 inch
    · Length: 30 m

    ORBIT Buckle used with long length banding to create clamps to size, these buckles can house single or double wraps of band.
    · Handy box size enables the user to take it to site.
    · Good resistance to oxidation and corrosive agents.
    · Material: Stainless 304
    · Bandwidth for 12.7 mm, 1/2 inch
    · Thickness: 1.2 mm, 0.05 inch
    · QTY: 25 pcs/per box

    · Bandwidth for 15.8 mm, 5/8 inch
    · Thickness: 1.2 mm, 0.05 inch
    · QTY: 25 pcs/per box
    From: ฿ 171.43
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO, Mild Steel, Hex Screw Hose Clip 18 to 25mm ID
    Until 31/03/2026

    Sale
    Until 31/03/2026

    RS PRO, Mild Steel, Hex Screw Hose Clip 18 to 25mm ID【5 Pieces Per Package】

    RS Pro

    Specifications
    Inside Diameter = 18 → 25mm
    Clip Type = Hose Clip
    Material = Mild Steel
    Inside Diameter Minimum = 18mm
    Inside Diameter Maximum = 25mm
    Band Width = 25mm
    Screw/Bolt Head = Hex Screw
    From: ฿ 214.75
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO, Mild Steel, Hex Screw Hose Clip 40 to 55mm ID
    Until 31/03/2026

    Sale
    Until 31/03/2026

    RS PRO, Mild Steel, Hex Screw Hose Clip 40 to 55mm ID【5 Pieces Per Package】

    RS Pro

    Specifications
    Inside Diameter = 40 → 55mm
    Clip Type = Hose Clip
    Material = Mild Steel
    Inside Diameter Minimum = 40mm
    Inside Diameter Maximum = 55mm
    Band Width = 55mm
    Screw/Bolt Head = Hex Screw
    From: ฿ 326.42
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO, Nylon, Snap Grip Hose Clamp 12 to 14.5mm ID
    Until 31/03/2026

    Sale
    Until 31/03/2026

    RS PRO, Nylon, Snap Grip Hose Clamp 12 to 14.5mm ID

    RS Pro

    Specifications
    Inside Diameter = 12 → 14.5mm
    Clip Type = Snap Grip
    Material = Nylon
    Inside Diameter Minimum = 12mm
    Inside Diameter Maximum = 14.5mm
    From: ฿ 28.52
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO, Nylon, Snap Grip Hose Clamp 16.9 to 19.9mm ID
    Until 31/03/2026

    Sale
    Until 31/03/2026

    RS PRO, Nylon, Snap Grip Hose Clamp 16.9 to 19.9mm ID

    RS Pro

    Specifications
    Inside Diameter = 16.9 → 19.9mm
    Clip Type = Snap Grip
    Material = Nylon
    Inside Diameter Minimum = 16.9mm
    Inside Diameter Maximum = 19.9mm
    From: ฿ 33.33
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO, Nylon, Snap Grip Hose Clamp 20.3 to 23.7mm ID
    Until 31/03/2026

    Sale
    Until 31/03/2026

    RS PRO, Nylon, Snap Grip Hose Clamp 20.3 to 23.7mm ID

    RS Pro

    Specifications
    Inside Diameter = 20.3 → 23.7mm
    Clip Type = Snap Grip
    Material = Nylon
    Inside Diameter Minimum = 20.3mm
    Inside Diameter Maximum = 23.7mm
    From: ฿ 40.60
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO, Stainless Steel 316, Slotted Hex Hose Clip 16 to 22mm ID
    Until 31/03/2026

    Sale
    Until 31/03/2026

    RS PRO, Stainless Steel 316, Slotted Hex Hose Clip 16 to 22mm ID

    RS Pro

    Specifications
    Inside Diameter = 16 → 22mm
    Clip Type = Hose Clip
    Material = Stainless Steel 316
    Inside Diameter Minimum = 16mm
    Inside Diameter Maximum = 22mm
    Band Width = 12.3mm
    Stainless Steel Type = A4 316
    Screw/Bolt Head = Slotted Hex
    From: ฿ 275.40
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO, Stainless Steel 316, Slotted Hex Hose Clip 18 to 25mm ID
    Until 31/03/2026

    Sale
    Until 31/03/2026

    RS PRO, Stainless Steel 316, Slotted Hex Hose Clip 18 to 25mm ID

    RS Pro

    Specifications
    Inside Diameter = 18 → 25mm
    Clip Type = Hose Clip
    Material = Stainless Steel 316
    Inside Diameter Minimum = 18mm
    Inside Diameter Maximum = 25mm
    Band Width = 12.3mm
    Stainless Steel Type = A4 316
    Screw/Bolt Head = Slotted Hex
    From: ฿ 119.19
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Totaku Power Clamp

    Totaku Power Clamp

    TOTAKU

    Hose clamp.
    [Features]
    · Used when attaching metal fittings with a hose that has an uneven outer surface.
    [Applications]
    · Ideal for connecting suction hoses and duct hoses.
    From: ฿ 1,289.17
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spiral Wire Clamp

    Spiral Wire Clamp

    TOTAKU

    Hose clamp.
    [Features]
    · Used for connecting duct hoses.
    [Applications]
    · Ideal for connecting duct hoses to fittings, piping, etc.
    From: ฿ 336.28
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    LS Clamp (for Left Winding)

    LS Clamp (for Left Winding)

    TIGERS POLYMER

    A clamp for tightening a duct hose which tightens counterclockwise from outside. Can also be used for small bore hoses with external corrugations.
    From: ฿ 179.23
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    1081 Semi-Stainless Steel Series

    1081 Semi-Stainless Steel Series

    SKSAWAKYUKOGYO

    [Features]
    ·This is Sawahisa's original hose clamp.
    ·Because it is a domestic product, it is excellent in performance, quality, and stable supply.
    ·Long screw design (improved workability), liner design. (Prevention of rubber hose protruding from the inside) is adopted.
    ·It is widely used in the production lines of major automobile and motorcycle manufacturers.
    From: ฿ 58.84
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wire SM1 Type

    Wire SM1 Type

    SKSAWAKYUKOGYO

    [Features]
    ·Since the minimum size is 6 mm, it can be used in places where tightening is difficult with other products.
    ·Not only the price, but also the performance, quality, and stable supply are excellent because it is a domestic product.
    ·It is an environmentally friendly product that complies with the regulations for specific environmentally hazardous substances.
    From: ฿ 22.84
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Free Hose Band (Hoop Band)
    Until 31/03/2026

    Sale
    Until 31/03/2026

    Free Hose Band (Hoop Band)【1-10 Pieces Per Package】

    TRUSCO

    - Use after cutting to the required length.
    - Stainless steel band with superior corrosion resistance.
    - Adjust with a Phillips screwdriver.
    - Use for any type of piping, including general factory and automobile-related piping.
    From: ฿ 260.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Hose clamp (Steel galvanized)

    Hose clamp (Steel galvanized)【5-10 Pieces Per Package】

    ESCO

    Esco hose band hose clamp (galvanized steel).
    From: ฿ 340.97
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose Band Set EA463AA

    Hose Band Set EA463AA

    ESCO

    【Product Specifications】

    ・Band width 9mm…Suitable diameter:10~16mm(20pcs.)Suitable diameter:12~22mm(20pcs.)
    ・Band width 12mm…Suitable diameter:16~27mm(20pcs.)Suitable diameter:20~32mm(10pcs.)
    ・Hose band Material…Galvanized steel
    ・Casesize…225×190×40mm
    From: ฿ 2,703.78
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose Clamp (Two Ear Type/10 pcs) EA463AE-31

    Hose Clamp (Two Ear Type/10 pcs) EA463AE-31【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Material-Steel(zinc plating)
    ・Tighten caulking in pliers of EA463PB-2.
    ・Width of band-9mm
    ・Compatible dia.-27/31mm
    From: ฿ 471.40
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose Band Set EA463AY

    Hose Band Set EA463AY

    ESCO

    【Product Specifications】
    ・Material-Steel(zinc plating)
    ・Band thickness-10 to 20, 10 to 22, 13 to 25mm:0.8mm13 to 27, 19 to 38, 19 to 44mm:1.0mm
    ・Case size-220(W)x150(D)x47(H)mm
    From: ฿ 526.72
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Free End Clamp EA463BC-50

    Free End Clamp EA463BC-50【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Even a deformed object can be held securely.
    ・Required tool-EA463EE-1 to -4
    ・Load capacity-220kg
    ・Material-SUS201
    ・Width-6.35mm
    ・Max. diameter are for the case of one winding (About half for two windings)
    ・Max. dia.…50mm
    From: ฿ 1,124.22
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Heavy-Duty Double Winding Stainless Steel Clamp EA463BD-35

    Heavy-Duty Double Winding Stainless Steel Clamp EA463BD-35【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Double winding type
    ・Material-SUS201
    ・Use EA463EE-5.
    ・Max. dia.…35mm
    ・Width…9.5mm
    From: ฿ 1,723.89
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel]Universal Type Hose Clamp Set EA463CA

    [Stainless Steel]Universal Type Hose Clamp Set EA463CA

    ESCO

    【Product Specifications】
    ・Material-Band:SUS301, Screw:Steel
    ・Hexagonal(‐)screw-5/16"(8mm)
    ・Case size-300x200x62mm〈Set items〉
    ・EA463CA-20(10pcs.)-Band width:12.7mm、 Suitable dia.:11 to 20mm
    ・EA463CA-27(10pcs.)-Band width:12.7mm、 Suitable dia.:14 to 27mm
    ・EA463CA-44(10pcs.)-Band width:12.7mm、 Suitable dia.:21 to 44mm
    ・EA463CA-57(10pcs.)-Band width:12.7mm、 Suitable dia.:33 to 57mm
    ・EA508MD-5(Case)
    From: ฿ 2,251.05
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Universal Clamp (Made of 301 stainless steel)

    Universal Clamp (Made of 301 stainless steel)【10 Pieces Per Package】

    ESCO

    [Features]
    ·ESCO Hose Band Universal Clamp (Made of 301 stainless steel)
    ·All-purpose industrial
    From: ฿ 477.00
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Universal Type Stainless Steel Clamp EA463CA-57

    Universal Type Stainless Steel Clamp EA463CA-57【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・For various industrial use
    ・Band width-12.7mm
    ・Hex (-)screw-5/16 (8mm)
    ・Material-Band: SUS301, Bolt: steel
    ・Compatible dia.…33 to 57mm
    From: ฿ 542.12
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aircraft Clamp EA463CB-83

    Aircraft Clamp EA463CB-83【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Band width-14.2mm
    ・Hex (-)screw-5/16 (8mm)
    ・Material-Stainless steel
    ・Screw-SUS410
    ・Compatible dia.…59 to 83mm
    From: ฿ 1,114.11
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
Brand
Product Series
CAD
From
Days to Ship
Hose O.D. Tightening Range (Min)(mm)
Environmental Compliance
Hose O.D. Tightening Range (Max.)(mm)
Types
Material
You can add up to 6 items per a category to the compare list.
Hose Bands/Standard
You can add up to 6 items per a category to the compare list.
Standard Hose Clamp
You can add up to 6 items per a category to the compare list.
Sale
Hose Bands/Safety Lock/Cap Type
Until 31/03/2026
Hose Bands/Safety Lock/Cap Type
Hose Bands/Safety Lock/Cap Type
You can add up to 6 items per a category to the compare list.
RoHS Compliant Hose Clamps - Standard Type [RoHS Compliant]
RoHS Compliant Hose Clamps - Standard Type [RoHS Compliant]
RoHS Compliant Hose Clamps - Standard Type [RoHS Compliant]
You can add up to 6 items per a category to the compare list.
Sale
Safety, FS Type
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Safety SB Type (Stainless Steel)
You can add up to 6 items per a category to the compare list.
Sale
Orbit Worm Drive Hose Clip All Stainless Steel Type
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
SUPRA W4 Series All Stainless Steel
You can add up to 6 items per a category to the compare list.
Worm Drive Hose Clamp DIN Standard
You can add up to 6 items per a category to the compare list.
Spring Clamp
You can add up to 6 items per a category to the compare list.
Sale
Carbon Steel Hose Clamp
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Hose Bands/Hand Tightening Type
You can add up to 6 items per a category to the compare list.
Stainless Steel Hose Clamp
You can add up to 6 items per a category to the compare list.
Sale
SY Type wire
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
Orbit Worm Drive Hose Clip All-Steel Type
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
1-Ear Stepless Hose Clamp
You can add up to 6 items per a category to the compare list.
Heavy Duty Hose Clamp T-Bolt Type
You can add up to 6 items per a category to the compare list.
Sale
ABA Clamp (B-ABA)
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
Orbit Worm Drive Hose Clip
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Hose clamp (all stainless steel)
You can add up to 6 items per a category to the compare list.
Sale
SY Clamp (B-SY)
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
Hose Clamps (Stainless Steel)
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
ASFA-L W2 Series
You can add up to 6 items per a category to the compare list.
High Corrosion Resistance Hose Clamp SS316
You can add up to 6 items per a category to the compare list.
SY Clamp (for Right Winding)
You can add up to 6 items per a category to the compare list.
Sale
SUPRA W2 Series Semi Stainless Steel
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
TS Plate Clip
You can add up to 6 items per a category to the compare list.
Wire SM2 Type
You can add up to 6 items per a category to the compare list.
T-bolt clamp
You can add up to 6 items per a category to the compare list.
Hose clamp (Nylon/gear type)
You can add up to 6 items per a category to the compare list.
Perforated Hose Clamp SAE Standard
You can add up to 6 items per a category to the compare list.
Sale
Hose Band (Plated Product)
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
ABA Original 12 mm / Nova 9 mm
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
1081 All Stainless Steel Series
You can add up to 6 items per a category to the compare list.
Sale
Hose clamp (Two-year type)
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
Hand Tightening Hose Clamp (Stainless Steel)
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
Wide Band Bolt Clip
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Hose Clamp Banding
You can add up to 6 items per a category to the compare list.
Sale
RS PRO, Nylon, Snap Grip Hose Clamp 10.2 to 12.3mm ID
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
RS PRO, Stainless Steel 316, Slotted Hex Hose Clip 22 to 30mm ID
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Hose Bands/Spiral Type
You can add up to 6 items per a category to the compare list.
R Power Clamp (for Clockwise Winding)
You can add up to 6 items per a category to the compare list.
Sale
ABA Clamp
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
ASFA-L W4 Series
You can add up to 6 items per a category to the compare list.
ASFA-S ASFA/W4 Series
You can add up to 6 items per a category to the compare list.
T Bolt Hose Clamp
You can add up to 6 items per a category to the compare list.
Sale
Hose clamp (305 stainless steel)
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Stainless Steel Mini Hose Clamp EA463C-23
You can add up to 6 items per a category to the compare list.
Heavy Duty Clamp (Made of 410 stainless steel)
You can add up to 6 items per a category to the compare list.
constant torque clamp
You can add up to 6 items per a category to the compare list.
Sale
steel hose clamp
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Hose clamp (SUS430)
You can add up to 6 items per a category to the compare list.
Hose clamp (Stainless Steel)
You can add up to 6 items per a category to the compare list.
Sale
O' Hose Clips
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
2-Ears Hose Clamp
You can add up to 6 items per a category to the compare list.
Sale
RS PRO, Stainless Steel, Zinc-Plated Steel (Bolt), Hex Screw Hose Clamp 43 to 47mm ID
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Power Lock Clamp
You can add up to 6 items per a category to the compare list.
Flat Band Clamp (B-HP)
You can add up to 6 items per a category to the compare list.
L Power Band (for Left winding)
You can add up to 6 items per a category to the compare list.
Sale
Hose Clamp
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
[Stainless] Steel Hose Clamp Set EA463C
You can add up to 6 items per a category to the compare list.
Universal Type Stainless Steel Clamp EA463CA-27
You can add up to 6 items per a category to the compare list.
Sale
Aircraft Clamp (410SS)
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Super-Strong Stainless Steel Clamp EA463CE-92
You can add up to 6 items per a category to the compare list.
T-BOLT CLAMP (Made of 301 stainless steel)
You can add up to 6 items per a category to the compare list.
Hose Clamp Set EA463HC
You can add up to 6 items per a category to the compare list.
Cable Type Hose Clamp
You can add up to 6 items per a category to the compare list.
Sale
RS PRO, Mild Steel, Hex Screw Hose Clip 18 to 25mm ID
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
RS PRO, Mild Steel, Hex Screw Hose Clip 40 to 55mm ID
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
RS PRO, Nylon, Snap Grip Hose Clamp 12 to 14.5mm ID
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
RS PRO, Nylon, Snap Grip Hose Clamp 16.9 to 19.9mm ID
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
RS PRO, Nylon, Snap Grip Hose Clamp 20.3 to 23.7mm ID
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
RS PRO, Stainless Steel 316, Slotted Hex Hose Clip 16 to 22mm ID
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Sale
RS PRO, Stainless Steel 316, Slotted Hex Hose Clip 18 to 25mm ID
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Totaku Power Clamp
You can add up to 6 items per a category to the compare list.
Spiral Wire Clamp
You can add up to 6 items per a category to the compare list.
LS Clamp (for Left Winding)
You can add up to 6 items per a category to the compare list.
1081 Semi-Stainless Steel Series
You can add up to 6 items per a category to the compare list.
Wire SM1 Type
You can add up to 6 items per a category to the compare list.
Sale
Free Hose Band (Hoop Band)
Until 31/03/2026
You can add up to 6 items per a category to the compare list.
Hose clamp (Steel galvanized)
You can add up to 6 items per a category to the compare list.
Hose Band Set EA463AA
You can add up to 6 items per a category to the compare list.
Hose Clamp (Two Ear Type/10 pcs) EA463AE-31
You can add up to 6 items per a category to the compare list.
Hose Band Set EA463AY
You can add up to 6 items per a category to the compare list.
Free End Clamp EA463BC-50
You can add up to 6 items per a category to the compare list.
Heavy-Duty Double Winding Stainless Steel Clamp EA463BD-35
You can add up to 6 items per a category to the compare list.
[Stainless Steel]Universal Type Hose Clamp Set EA463CA
You can add up to 6 items per a category to the compare list.
Universal Clamp (Made of 301 stainless steel)
You can add up to 6 items per a category to the compare list.
Universal Type Stainless Steel Clamp EA463CA-57
You can add up to 6 items per a category to the compare list.
Aircraft Clamp EA463CB-83
Brand

MISUMI

MiSUMi C-VALUE

MISUMI

MiSUMi C-VALUE

TOYOX

TOYOX

ORBIT

MIKALOR

ORBIT

ORBIT

SAMINI

MISUMI

TRIDON

SKSAWAKYUKOGYO

ORBIT

ORBIT

ORBIT

KANAFLEX

ASOH

ESCO

KANAFLEX

SAMINI

MIKALOR

ORBIT

TIGERS POLYMER

MIKALOR

SKSAWAKYUKOGYO

SKSAWAKYUKOGYO

ESCO

ESCO

ORBIT

SAMINI

ABA

SKSAWAKYUKOGYO

ESCO

ESCO

RS Pro

ORBIT

RS Pro

RS Pro

MISUMI

TIGERS POLYMER

TIGERS POLYMER

MIKALOR

MIKALOR

VOSS

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

RS Pro

ORBIT

RS Pro

KANAFLEX

KANAFLEX

TIGERS POLYMER

GEMI

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ORBIT

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

TOTAKU

TOTAKU

TIGERS POLYMER

SKSAWAKYUKOGYO

SKSAWAKYUKOGYO

TRUSCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

Hose Bands/Standard

Standard Hose Clamp

Hose Bands/Safety Lock/Cap Type

RoHS Compliant Hose Clamps - Standard Type [RoHS Compliant]

Safety, FS Type【1-10 Pieces Per Package】

Safety SB Type (Stainless Steel)【10 Pieces Per Package】

Orbit Worm Drive Hose Clip All Stainless Steel Type

SUPRA W4 Series All Stainless Steel

Worm Drive Hose Clamp DIN Standard【10-50 Pieces Per Package】

Spring Clamp【20 Pieces Per Package】

Carbon Steel Hose Clamp

Hose Bands/Hand Tightening Type

Stainless Steel Hose Clamp【1-10 Pieces Per Package】

SY Type wire

Orbit Worm Drive Hose Clip All-Steel Type【1-10 Pieces Per Package】

1-Ear Stepless Hose Clamp【20 Pieces Per Package】

Heavy Duty Hose Clamp T-Bolt Type【10 Pieces Per Package】

ABA Clamp (B-ABA)

Orbit Worm Drive Hose Clip【1-10 Pieces Per Package】

Hose clamp (all stainless steel)

SY Clamp (B-SY)

Hose Clamps (Stainless Steel)

ASFA-L W2 Series【1-10 Pieces Per Package】

High Corrosion Resistance Hose Clamp SS316【10 Pieces Per Package】

SY Clamp (for Right Winding)

SUPRA W2 Series Semi Stainless Steel

TS Plate Clip

Wire SM2 Type

T-bolt clamp【10 Pieces Per Package】

Hose clamp (Nylon/gear type)【10 Pieces Per Package】

Perforated Hose Clamp SAE Standard【10 Pieces Per Package】

Hose Band (Plated Product)

ABA Original 12 mm / Nova 9 mm

1081 All Stainless Steel Series

Hose clamp (Two-year type)【10 Pieces Per Package】

Hand Tightening Hose Clamp (Stainless Steel)【2 Pieces Per Package】

Wide Band Bolt Clip

Hose Clamp Banding

RS PRO, Nylon, Snap Grip Hose Clamp 10.2 to 12.3mm ID

RS PRO, Stainless Steel 316, Slotted Hex Hose Clip 22 to 30mm ID

Hose Bands/Spiral Type

R Power Clamp (for Clockwise Winding)

ABA Clamp

ASFA-L W4 Series

ASFA-S ASFA/W4 Series

T Bolt Hose Clamp

Hose clamp (305 stainless steel)【10 Pieces Per Package】

Stainless Steel Mini Hose Clamp EA463C-23【10 Pieces Per Package】

Heavy Duty Clamp (Made of 410 stainless steel)【5 Pieces Per Package】

constant torque clamp

steel hose clamp

Hose clamp (SUS430)【1-2 Pieces Per Package】

Hose clamp (Stainless Steel)【10 Pieces Per Package】

O' Hose Clips【15-25 Pieces Per Package】

2-Ears Hose Clamp【20 Pieces Per Package】

RS PRO, Stainless Steel, Zinc-Plated Steel (Bolt), Hex Screw Hose Clamp 43 to 47mm ID

Power Lock Clamp

Flat Band Clamp (B-HP)

L Power Band (for Left winding)

Hose Clamp【10 Pieces Per Package】

[Stainless] Steel Hose Clamp Set EA463C

Universal Type Stainless Steel Clamp EA463CA-27【10 Pieces Per Package】

Aircraft Clamp (410SS)【10 Pieces Per Package】

Super-Strong Stainless Steel Clamp EA463CE-92【5 Pieces Per Package】

T-BOLT CLAMP (Made of 301 stainless steel)

Hose Clamp Set EA463HC

Cable Type Hose Clamp【1-25 Pieces Per Package】

RS PRO, Mild Steel, Hex Screw Hose Clip 18 to 25mm ID【5 Pieces Per Package】

RS PRO, Mild Steel, Hex Screw Hose Clip 40 to 55mm ID【5 Pieces Per Package】

RS PRO, Nylon, Snap Grip Hose Clamp 12 to 14.5mm ID

RS PRO, Nylon, Snap Grip Hose Clamp 16.9 to 19.9mm ID

RS PRO, Nylon, Snap Grip Hose Clamp 20.3 to 23.7mm ID

RS PRO, Stainless Steel 316, Slotted Hex Hose Clip 16 to 22mm ID

RS PRO, Stainless Steel 316, Slotted Hex Hose Clip 18 to 25mm ID

Totaku Power Clamp

Spiral Wire Clamp

LS Clamp (for Left Winding)

1081 Semi-Stainless Steel Series

Wire SM1 Type

Free Hose Band (Hoop Band)【1-10 Pieces Per Package】

Hose clamp (Steel galvanized)【5-10 Pieces Per Package】

Hose Band Set EA463AA

Hose Clamp (Two Ear Type/10 pcs) EA463AE-31【10 Pieces Per Package】

Hose Band Set EA463AY

Free End Clamp EA463BC-50【10 Pieces Per Package】

Heavy-Duty Double Winding Stainless Steel Clamp EA463BD-35【10 Pieces Per Package】

[Stainless Steel]Universal Type Hose Clamp Set EA463CA

Universal Clamp (Made of 301 stainless steel)【10 Pieces Per Package】

Universal Type Stainless Steel Clamp EA463CA-57【10 Pieces Per Package】

Aircraft Clamp EA463CB-83【10 Pieces Per Package】

CAD
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
From

฿ 80.64

฿ 28.29

฿ 57.33

Special Price

On Sale Until 31/03/2026

฿ 32.33

฿ 50.00

Special Price

On Sale Until 31/03/2026

฿ 1,610.00

฿ 68.50

Special Price

On Sale Until 31/03/2026

฿ 289.04

฿ 114.29

฿ 62.86

฿ 26.30

Special Price

On Sale Until 31/03/2026

฿ 232.05

฿ 57.35

฿ 23.23

Special Price

On Sale Until 31/03/2026

฿ 58.06

Special Price

On Sale Until 31/03/2026

฿ 155.43

฿ 742.86

฿ 85.79

Special Price

On Sale Until 31/03/2026

฿ 30.73

Special Price

On Sale Until 31/03/2026

฿ 205.04

฿ 100.00

Special Price

On Sale Until 31/03/2026

฿ 47.84

Special Price

On Sale Until 31/03/2026

฿ 48.00

฿ 457.14

฿ 156.35

฿ 123.81

Special Price

On Sale Until 31/03/2026

฿ 17.35

฿ 20.90

฿ 714.99

฿ 191.65

฿ 125.71

฿ 23.00

Special Price

On Sale Until 31/03/2026

฿ 67.72

Special Price

On Sale Until 31/03/2026

฿ 94.45

฿ 191.37

Special Price

On Sale Until 31/03/2026

฿ 72.89

Special Price

On Sale Until 31/03/2026

฿ 482.50

Special Price

On Sale Until 31/03/2026

฿ 217.14

฿ 26.70

Special Price

On Sale Until 31/03/2026

฿ 293.55

Special Price

On Sale Until 31/03/2026

฿ 470.11

฿ 857.53

฿ 197.03

Special Price

On Sale Until 31/03/2026

฿ 102.86

฿ 170.32

฿ 1,359.00

฿ 457.63

Special Price

On Sale Until 31/03/2026

฿ 100.00

฿ 1,053.41

฿ 507.14

฿ 210.55

Special Price

On Sale Until 31/03/2026

฿ 62.88

฿ 150.95

฿ 442.92

Special Price

On Sale Until 31/03/2026

฿ 109.71

฿ 447.43

Special Price

On Sale Until 31/03/2026

฿ 100.00

฿ 100.00

฿ 712.19

฿ 429.22

Special Price

On Sale Until 31/03/2026

฿ 3,883.00

฿ 478.40

฿ 1,199.40

Special Price

On Sale Until 31/03/2026

฿ 1,133.16

฿ 288.89

฿ 5,753.90

฿ 171.43

฿ 214.75

Special Price

On Sale Until 31/03/2026

฿ 326.42

Special Price

On Sale Until 31/03/2026

฿ 28.52

Special Price

On Sale Until 31/03/2026

฿ 33.33

Special Price

On Sale Until 31/03/2026

฿ 40.60

Special Price

On Sale Until 31/03/2026

฿ 275.40

Special Price

On Sale Until 31/03/2026

฿ 119.19

Special Price

On Sale Until 31/03/2026

฿ 1,289.17

฿ 336.28

฿ 179.23

฿ 58.84

฿ 22.84

฿ 260.00

Special Price

On Sale Until 31/03/2026

฿ 340.97

฿ 2,703.78

฿ 471.40

฿ 526.72

฿ 1,124.22

฿ 1,723.89

฿ 2,251.05

฿ 477.00

฿ 542.12

฿ 1,114.11

Days to Ship Same day Same day Same day Same day Same day Same day Same day 11 Day(s) 7 Day(s) 7 Day(s) Same day Same day Same day Same day Same day 7 Day(s) 7 Day(s) Same day Same day 6 Day(s) Same day Same day 8 Day(s) 7 Day(s) 4 Day(s) Same day Same day 8 Day(s) 4 Day(s) 4 Day(s) Same day Same day Same day 5 Day(s) Same day Same day 8 Day(s) 7 Day(s) 8 Day(s) 8 Day(s) Same day 10 Day(s) Same day 3 Day(s) 8 Day(s) 10 Day(s) Same day Quote 4 Day(s) 4 Day(s) Same day 4 Day(s) 4 Day(s) 8 Day(s) 7 Day(s) 8 Day(s) Quote 20 Day(s) 10 Day(s) Same day 60 Day(s) 7 Day(s) Same day 4 Day(s) 4 Day(s) 4 Day(s) 7 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 8 Day(s) 10 Day(s) 4 Day(s) 4 Day(s) 3 Day(s) 8 Day(s) Same day 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 4 Day(s) 6 Day(s) 4 Day(s)
Hose O.D. Tightening Range (Min)(mm)9.5 ~ 1909.5 ~ 1908 ~ 558 ~ 2108 ~ 2908 ~ 1059 ~ 25117 ~ 1218 ~ 1407 ~ 258.8 ~ 45.215 ~ 406 ~ 15511 ~ 829 ~ 2519.4 ~ 96.335 ~ 1218 ~ 2779 ~ 20040 ~ 9031 ~ 5505 ~ 1908 ~ 169.5 ~ 24030 ~ 29817 ~ 1216.2 ~ 339 ~ 1317 ~ 606.6 ~ 766 ~ 1274 ~ 1658 ~ 2777 ~ 385 ~ 408 ~ 50----30 ~ 9040 ~ 30013 ~ 2778 ~ 1625 ~ 1302105.6 ~ 11-25 ~ 21025 ~ 21022 ~ 4812 ~ 11010 ~ 32-5 ~ 43-57 ~ 150Not specified40 ~ 3008 ~ 160--11 ~ 238-32 ~ 216----------247 ~ 29630 ~ 2987 ~ 386 ~ 9-8 ~ 130------11 ~ 105--
Environmental Compliance---RoHS Compliant (10 Substances)--------------------------------------------------------------------------------------
Hose O.D. Tightening Range (Max.)(mm)12 ~ 23012 ~ 23012 ~ 7012 ~ 23012 ~ 32012 ~ 12013 ~ 28119 ~ 13012 ~ 1608.3 ~ 29.89.5 ~ 5022 ~ 5515 ~ 31314 ~ 9013 ~ 28111.9 ~ 99.539 ~ 12915 ~ 30813 ~ 22960 ~ 11037 ~ 5656 ~ 20016 ~ 2712 ~ 28037 ~ 31819 ~ 1306.6 ~ 35.814 ~ 1819 ~ 638 ~ 8016 ~ 1786 ~ 17514 ~ 30815 ~ 467 ~ 4312 ~ 70----37 ~ 11048 ~ 34022 ~ 30816 ~ 2740 ~ 15021816 ~ 20-45 ~ 23245 ~ 23229 ~ 6020 ~ 13016 ~ 50-7 ~ 46-70 ~ 167Not Specified50 ~ 34012 ~ 180--20 ~ 311-36 ~ 224----------267 ~ 31537 ~ 31815 ~ 468 ~ 11-12 ~ 150------20 ~ 178--
Types---Band length fixedBand length fixedBand length fixedBand length fixedBand length fixed--Band length fixed-Band length fixedBand length fixedBand length fixed--Band length fixedBand length fixed-Band length fixedBand length fixedBand length fixed-Band length fixedBand length fixedBand length fixedBand length fixed---Band length fixedBand length fixedBand length fixed-------Band length fixedBand length fixedBand length fixedBand length fixedBand length fixed----------Band length fixedBand length fixedBand length fixedBand length fixed--------------Band length fixedBand length fixedBand length fixedBand length fixedBand length fixedBand length free----------
MaterialStainless Steel-Stainless Steel ~ Stainless Steel + SteelStainless SteelStainless Steel + SteelStainless SteelStainless SteelStainless SteelStainless SteelSteelSteelSteelSteelSteelSteelStainless SteelStainless SteelStainless Steel ~ SteelStainless Steel ~ SteelStainless SteelStainless Steel ~ SteelStainless SteelStainless Steel + SteelStainless SteelSteelStainless Steel + Steel-SteelStainless Steel-Stainless SteelSteelStainless Steel ~ SteelStainless SteelSteelStainless Steel ~ SteelStainless SteelStainless Steel--Stainless SteelSteelSteelStainless SteelStainless Steel-Stainless Steel-Stainless SteelStainless SteelSteelStainless SteelStainless SteelSteelSteel-SteelStainless SteelSteelStainless Steel--Stainless Steel-Stainless Steel-Stainless Steel-------Stainless Steel ~ SteelStainless Steel ~ SteelSteelStainless SteelSteelStainless Steel ~ Stainless Steel + SteelSteel------Stainless Steel--

Loading...

Application example related to this category

Related Categories to Hose Clamps