(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]• A standard type that has a wide range of uses and has excellent resistance to corrosion.[Application]• For general industrial, automotive-related applications.• For fastening science, construction, air conditioning piping and sewer pipes, etc. with the standard clamp.
Hose O.D. Tightening Range (Min)(mm) | 210 | Types | Band length fixed | Hose O.D. Tightening Range (Max.)(mm) | 218 |
---|---|---|---|---|---|
Thickness(mm) | 0.6 | Band Width(mm) | 19 | Quantity | 1 |
Ordering Code | 762-0527 | Mass(g) | 161 |
Please check the type/dimensions/specifications of the part TCS850 in the T Bolt Hose Clamp series.
How can we improve?
How can we improve?