(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·This is Sawahisa's original hose clamp.
·Because it is a domestic product, it is excellent in performance, quality, and stable supply.
·Long screw design (improved workability), liner design. (Prevention of rubber hose protruding from the inside) is adopted.
·It is widely used in the production lines of major automobile and motorcycle manufacturers.
Part Number |
---|
1081-15 |
1081-17 |
1081-22 |
1081-25 |
1081-28 |
1081-32 |
1081-35 |
1081-38 |
1081-46 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hose O.D. Tightening Range (Min) (mm) | Hose O.D. Tightening Range (Max.) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 58.84 | WKY HOSE BAND | 10 Piece(s) | 3 Day(s) | 10 | 7 | 15 | ||
฿ 58.84 | WKY HOSE BAND | 10 Piece(s) | 8 Day(s) | 10 | 9 | 17 | ||
฿ 61.16 | WKY HOSE BAND | 10 Piece(s) | 8 Day(s) | 10 | 14 | 22 | ||
฿ 61.94 | WKY HOSE BAND | 10 Piece(s) | 8 Day(s) | 10 | 17 | 25 | ||
฿ 64.26 | WKY HOSE BAND | 10 Piece(s) | 3 Day(s) | 10 | 20 | 28 | ||
฿ 66.58 | WKY HOSE BAND | 10 Piece(s) | 8 Day(s) | 10 | 24 | 32 | ||
฿ 68.13 | WKY HOSE BAND | 10 Piece(s) | 8 Day(s) | 10 | 27 | 35 | ||
฿ 68.90 | WKY HOSE BAND | 10 Piece(s) | 8 Day(s) | 10 | 30 | 38 | ||
฿ 72.77 | WKY HOSE BAND | 10 Piece(s) | 8 Day(s) | 10 | 38 | 46 |
Loading...
Types | Band length fixed | Material | SUS304 | Material of Bolt | Steel |
---|---|---|---|---|---|
Recommended Tightening Torque(N·m) | 1.5~2.4 |
How can we improve?
How can we improve?