(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Since the minimum size is 6 mm, it can be used in places where tightening is difficult with other products.
·Not only the price, but also the performance, quality, and stable supply are excellent because it is a domestic product.
·It is an environmentally friendly product that complies with the regulations for specific environmentally hazardous substances.
Part Number |
---|
SM1-8 |
SM1-10 |
SM1-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hose O.D. Tightening Range (Min) (mm) | Hose O.D. Tightening Range (Max.) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 22.84 | WKY HOSE BAND | 100 Piece(s) | 8 Day(s) | 10 | 6 | 8 | ||
฿ 22.84 | WKY HOSE BAND | 100 Piece(s) | 8 Day(s) | 10 | 8 | 10 | ||
฿ 22.84 | WKY HOSE BAND | 100 Piece(s) | 8 Day(s) | 10 | 9 | 11 |
Loading...
Types | Band length fixed | Material | Steel | Material of Bolt | Steel |
---|
How can we improve?
How can we improve?