1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Heavy-Duty Double Winding Stainless Steel Clamp EA463BD-35【10 Pieces Per Package】

DOUBLE WINDING CLAMP

Heavy-Duty Double Winding Stainless Steel Clamp EA463BD-35
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,723.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Double winding type
・Material-SUS201
・Use EA463EE-5.
・Max. dia.…35mm
・Width…9.5mm

Part Number
EA463BD-35
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,723.89

DOUBLE WINDING CLAMP 1 Pack(s)

10 Pieces Per Package

6 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA463BD-35 in the Heavy-Duty Double Winding Stainless Steel Clamp EA463BD-35 series.