Aluminum Compact Switch Box W48 x H45 Emergency Stop Switch Set

Brand :
MISUMI
Caution
Product Description
Box and Emergency Stop Switch Set Model

● Select illuminated/non-illuminated and contact configuration.
● Assembly / wiring is not implemented.
* The nameplate in the photo is an optional item at an extra charge.
Specifications

| Set Part Number | Set Switch Specifications | |||
| Without Bottom Side 4-Point Fixing Holes Using AXS111 | With Bottom Side 4-Point Fixing Holes Using AXSH111 | Emergency Stop (Push Lock / Turn Reset) | ||
| Illumination | Contact | Single Switch Unit Model Number | ||
| SEL01 | SHEL01 | ○ | 1b | ELS1401 |
| SEL02 | SHEL02 | ○ | 2b | ELS1402 |
| SEL11 | SHEL11 | ○ | 1a1b | ELS1411 |
| SEB01 | SHEB01 | - | 1b | EBS1401 |
| SEB02 | SHEB02 | - | 2b | EBS1402 |
| SEB11 | SHEB11 | - | 1a1b | EBS1411 |
| Optional Items at Extra Charge | Symbol |
| Rubber Feet (10-piece Pack) | F |
| Nameplate (EMERGENCY STOP) Mounting Ø16 | DA1 |
| Nameplate (EMERGENCY STOP) Mounting Ø16 | DB1 |
FA Switch Boxes
Newly Released Aluminum FA Switch Boxes: Convenient Features
Revolutionary! Rotary structure that allows the lid to conveniently open instantly
Designed to reduce man-hours
75% easier to open and close compared to other companies' conventional products. Rapid, easy opening and closing is now possible.
FA Switch Box Selection Guide / Common Specifications






