• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Steel Medium-sized Switch Box, W70 x H55 Assembly Wiring Processed Product φ 16

Steel Medium-sized Switch Box, W70 x H55 Assembly Wiring Processed Product φ 16

Pre-wired assembly switch box that can be delivered pre-wired, with selectable switch and cable length


● VCTF 0.5 mm2 Made by Onamba Is Used for Electric Wire
● Refer to e-Catalog for Specifications of Single Box Products.

PDF

To confirm with applicable discounts and Days to ship, please quote.เพื่อยืนยันกับส่วนลดที่ใช้บังคับและวันที่จะจัดส่งกรุณาพูด

Specifications

Steel Medium-sized Switch Box, W70 x H55 Assembly Wiring Processed Product Ø 16:Related Image


Box / Wiring SymbolCable Length
1 Switch

MSCK1
(Cream)
MSCG1
(Gray)
MSCE1
(5Y8/1)
VC
Terminal Cut Off
0.5
~
15

(m)
VY
Terminal, F1.25-M3 Y-Terminal Attached
VR
Terminal 1.25-3 Round Terminal Attached
2 Switches

MSCK2
(Cream)
MSCG2
(Gray)
MSCE2
(5Y8/1)
VC
Terminal Cut Off
VY
Terminal, F1.25-M3 Y-Terminal Attached
VR
Terminal 1.25-3 Round Terminal Attached
3 Switches

MSCK3
(Cream)
MSCG3
(Gray)
MSCE3
(5Y8/1)
VC
Terminal Cut Off
VY
Terminal, F1.25-M3 Y-Terminal Attached
VR
Terminal 1.25-3 Round Terminal Attached

Switch Symbol
Example 1PA1
Position
in Order
TypeColor
1

2

3

The farthest switch from the wiring through hole on the box is the first switch, and so on. Specify "1" even when there is only one switch.
EL-
EB-
EE-
PA1 Red
2 Green
3 Milky White
4 Yellow
PB
PC1 Red
2 Green
3 Black
4 Yellow
PD
SA-
SB-
LA1 Red
2 Green
3 Milky White
4 Yellow
LB
BZ-



Mounting Brackets / Rubber Feet
 Fitting
Rubber Foot
Symbol
Rubber FeetF
Mounting BracketCreamG
GrayH
5Y8/1I
Inclined
Mounting Brackets
CreamJ
GrayK
5Y8/1L
Bracket
Mounting Type
CreamN

Name Plate
(Delivered as a package)
Nameplate Symbol
Position in OrderType
Acrylic Nameplate1
2
3
AA ~ AN
Acrylic Ring-Hole NameplateBA ~ BR
Emergency Stop NameplateDA ~ DB

Steel Medium-sized Switch Box, W70 x H55 Assembly Wiring Processed Product Ø 16:Related Image
Steel Medium-sized Switch Box, W70 x H55 Assembly Wiring Processed Product Ø 16:Related Image

More Information

A Type
Up to 8 Cores
Wire Core No.123456789101112131415161718192021222324
Insulation ColorBlackWhiteRedGreenYellowBrownBlueGray----------------
Indication Line Color------------------------
B Type
9 Cores or more
Insulation ColorBlackWhiteRedGreenYellowBrownBluePurpleGrayPinkL.GreenOrangeL.BlueLavenderWhiteRedGreenYellowBrownBluePurpleGrayPinkL.Green
Indication Line Color------------- BlackBlackBlackBlackBlackBlackBlackBlackBlackBlack
External Shape when Finished (mm)-5.25.95.97.37.38.0 8.0 9.19.19.69.610.7 10.7 10.7 10.7 11.8 11.811.811.813.513.5 13.5 13.5

Basic Informationข้อมูลพื้นฐาน

Model Steel Medium Switch Box W70 x H55 Ø 16 Box color Cream

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)