• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Steel Medium-sized Switch Box, W70 x H55 Assembly Wiring Processed Product φ 22

Steel Medium-sized Switch Box, W70 x H55 Assembly Wiring Processed Product φ 22

Pre-wired assembly switch box that can be delivered pre-wired, with selectable switch and cable length


● VCTF 0.5 mm2 Is Used for Electric Wire
● Refer to e-Catalog for Specifications of Single Box Products.

PDF

To confirm with applicable discounts and Days to ship, please quote.เพื่อยืนยันกับส่วนลดที่ใช้บังคับและวันที่จะจัดส่งกรุณาพูด

Specifications

Steel Medium-sized Switch Box, W70 x H55 Assembly Wiring Processed Product Ø 22:Related Image


Box / Wiring SymbolCable Length
1 Switch

MSSK1
(Cream)
MSSG1
(Gray)
MSSE1
(5Y8/1)
VC
Terminal Cut Off
0.5
~
15
(m)
VY
Terminal, F1.25-M3 Y-Terminal Attached
VR
Terminal 1.25-3 Round Terminal Attached
2 Switches

MSSK2
(Cream)
MSSG2
(Gray)
MSSE2
(5Y8/1)
VC
Terminal Cut Off
VY
Terminal, F1.25-M3 Y-Terminal Attached
VR
Terminal 1.25-3 Round Terminal Attached
3 Switches

MSSK3
(Cream)
MSSG3
(Gray)
MSSE3
(5Y8/1)
VC
Terminal Cut Off
VY
Terminal, F1.25-M3 Y-Terminal Attached
VR
Terminal 1.25-3 Round Terminal Attached

Switch Symbol
Example 1PA1

Position
in Order
TypeColor
1

2

3

The farthest switch from the wiring through hole on the box is the first switch, and so on. Specify "1" even when there is only one switch.
EL-
EB-
EE-
PA1 Red
2 Green
3 Milky White
4 Yellow
PB
PC
PD1 Red
2 Green
3 Black
4 Yellow
PE
PF
SA-
SB-
SC-
LA1 Red
2 Green
3 Milky White
4 Yellow
LB
BZ-



 Mounting Brackets / Rubber Feet
 Fitting
Rubber Foot
Symbol
Rubber FeetF
Mounting BracketCreamG
GrayH
5Y8/1I
Inclined
Mounting Brackets
CreamJ
GrayK
5Y8/1L
Bracket
Mounting Type
CreamN

Name Plate
(Delivered as a package)
Nameplate Symbol
Position in OrderType
Acrylic Nameplate1
2
3
AA ~ AN
Acrylic Ring-Hole NameplateBA ~ BR
Emergency Stop NameplateDA ~ DB

More Information

Steel Medium-sized Switch Box, W70 x H55 Assembly Wiring Processed Product Ø 22:Related Image

Basic Informationข้อมูลพื้นฐาน

Model Steel Medium Switch Box W70 x H55 Ø 22

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)