• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Aluminum Medium-sized Switch Box W65 x H55 Assembly Wiring Processed Product

Aluminum Medium-sized Switch Box W65 x H55 Assembly Wiring Processed Product

Pre-wired assembly switch box that can be delivered pre-wired, with selectable switch and cable length


● VCTF 0.5 mm2 Made by Onamba, It Is Used for Electric Wire
● Refer to e-Catalog for Specifications of Single Box Products.

PDF

To confirm with applicable discounts and Days to ship, please quote.เพื่อยืนยันกับส่วนลดที่ใช้บังคับและวันที่จะจัดส่งกรุณาพูด

Specifications

Aluminum Medium-sized Switch Box W65 x H55 Assembly Wiring Processed Product:Related Image


Box / Wiring Symbol
1 Switch
Without Bottom Side 4-Point Fixing Holes
AXM121
VC
Terminal Cut Off
VY
Terminal, F1.25-M3 Y-Terminal Attached
VR
Terminal 1.25-3 Round Terminal Attached
1 Switch
With Bottom Side 4-Point Fixing Holes
AXMH121
VC
Terminal Cut Off
VY
Terminal, F1.25-M3 Y-Terminal Attached
VR
Terminal 1.25-3 Round Terminal Attached
2 Switches
Without Bottom Side 4-Point Fixing Holes
AXM222
VC
Terminal Cut Off
VY
Terminal, F1.25-M3 Y-Terminal Attached
VR
Terminal 1.25-3 Round Terminal Attached
2 Switches
With Bottom Side 4-Point Fixing Holes
AXMH222
VC
Terminal Cut Off
VY
Terminal, F1.25-M3 Y-Terminal Attached
VR
Terminal 1.25-3 Round Terminal Attached
3 Switches
Without Bottom Side 4-Point Fixing Holes
AXM323
VC
Terminal Cut Off
VY
Terminal, F1.25-M3 Y-Terminal Attached
VR
Terminal 1.25-3 Round Terminal Attached
3 Switches
With Bottom Side 4-Point Fixing Holes
AXMH323
VC
Terminal Cut Off
VY
Terminal, F1.25-M3 Y-Terminal Attached
VR
Terminal 1.25-3 Round Terminal Attached

Switch Symbol >>Click here
Example 1PA1
Position
in Order
TypeColor
1

2

3

The farthest switch from the wiring through hole on the box is the first switch, and so on. Specify "1" even when there is only one switch.
EL-
EB-
EE-
PA1 Red
2 Green
3 Milky White
4 Yellow
PB
PC
PD1 Red
2 Green
3 Black
4 Yellow
PE
PF
SA-
SB-
SC-
LA1 Red
2 Green
3 Milky White
4 Yellow
LB
BZ-

· When EE is selected, Nameplate B* cannot be selected as the next switch (they will collide)

Extra-Charge Optional Item Symbols 
Rubber FeetRubber Foot Symbol
Rubber Feet (4-piece Pack)F

Name Plate
(Delivered as a package)
Nameplate Symbol
Position in OrderType
Acrylic Nameplate1
2
3
AA ~ AN
Acrylic Ring-Hole NameplateBA ~ BR
Emergency Stop NameplateDA ~ DB

More Information

Cable Wiring Color VCTF Series
A Type
Up to 8 Cores
Wire Core No.123456789101112131415161718192021222324
Insulation ColorBlackWhiteRedGreenYellowBrownBlueGray----------------
Indication Line Color------------------------
B Type
9 Cores or more
Insulation ColorBlackWhiteRedGreenYellowBrownBluePurpleGrayPinkL.GreenOrangeL.BlueLavenderWhiteRedGreenYellowBrownBluePurpleGrayPinkL.Green
Indication Line Color------------- BlackBlackBlackBlackBlackBlackBlackBlackBlackBlack
External Shape when Finished (mm)-5.25.95.97.37.38.0 8.0 9.19.19.69.610.7 10.7 10.7 10.7 11.8 11.811.811.813.513.5 13.5 13.5

Assembly Wire Processed Products List of Selectable Switches

Assembly Wire Processed Product  List of Selectable Switches
Compatible Box Designation Symbol Photo Type Illumination Shape Contact Function Protective Structure Switch
Single Item Part Number
Aluminum Standard Box

Aluminum Medium Box

Steel Standard Box

Steel Medium Box
φ22 Switch Type


Steel Medium Box
With Packing
□EL (1) Emergency Stop Mushroom 1a1b Push Lock
Turn Reset
IP65
Oilproof
ELS2411
□EB (2) - EBB2411
□EBE (3) - EBB2411EG
□PA□ (4) Push
Button
Round Flat Type 1a Momentary PL2CFM10
□PB□ (5) Round Protruding Type PL2CPM10
□PC□ (6) Square Flat Type PL2SFM10
□PD□ (7) - Round Flat Type PL2CFM10
□PE□ (8) - Round Protruding Type PL2CPM10
□PF□ (9) - Square Flat Type PB2SFM10
□SA (10) Selector - Round Shape 1a 2 Notches SB2BC210
□SB - 1a1b SB2BC211
□SC - 1a1b 3 Notches SB2BC311
□LA□ (11) Indicator Lamp Round Dome Type - 24V
AC/DC
L2D24
□LB□ (12) Square Flat Type L2SF24
□BZ (13) Buzzer - Round Shape - IP00 B2C24
Aluminum Small Box

Steel Medium Box
φ16 Switch Type
□EL (14) Emergency Stop Mushroom 1a1b Push Lock
Turn Reset
IP65 ELS1411
□EB (15) - EBS1411
□EBE (16) - 1b EBS1401EG
□PA□ (17) Push
Button
Rectangular Flat Type 1c Momentary IP65
Oilproof
PL1SRFM16
□PB□ (18) Round Protruding Type PL1SCPM16
□PC□ (19) - Rectangular Flat Type PB1SRFM16
□PD□ (20) - Round Protruding Type PB1SCPM16
□SA (21) Selector - Rectangular 1c 2 Notches SB1R216
□SB - 2c 3 Notches SB1R326
□LA□ (22) Indicator Lamp Rectangular Flat Type - 24V
AC/DC
L1SRF246
□LB□ (23) Round Protruding Type L1SCP246
□BZ (24) Buzzer - Rectangular - - IP00 B1R424

Assembly Wire Processed Product Components Used

>>Electric Wire<< VCTF Cable ... Onamba UL Standard Acquired Cable ...Misumi Original
>>Cable Clamp<< Ohm Electric OA-W-16**

Nameplate Symbol

* Nameplates can also be manufactured with text strings other than those below.
ご注意
Nameplates are not available as single items.
>Acrylic Nameplates<
ミスミオリジナル
>Acrylic Loop Nameplates<
ミスミオリジナル
>Emergency Stop Nameplates<
IDEC
Exterior W 40 x H 10
Specifications
Acrylic φ22
Specifications
 Acrylic φ16
Refer to figure below for specifications
Made of Resin
・ Exterior φ60, Hole Diameter φ30
・ Exterior φ60, Hole Diameter φ22
・ Exterior φ43.5, Hole Diameter φ16
Engraved Text Strings Acrylic Nameplates Acrylic Loop Nameplates Emergency Stop Nameplates
EMERGENCY
STOP
- - □DA
Emergency Stop - - □DB
Startup □AA □BA -
Stop □AB □BB -
START □AC □BC -
STOP □AD □BD -
ON □AE □BE -
OFF □AF □BF -
Upward □AI □BI -
Downward □AJ □BJ -
Manual - Automatic □AK □BK -
Power Supply □AN □BN -
OFF - ON - □BO -
Manual - Automatic - □BP -
Manual - OFF - Automatic - □BQ -
OFF - ON - □BR -
HAND - AUTO - □BS -
HAND - OFF - AUTO - □BT -
ご注意The nameplate symbol has changed from that on P.N10-7, Vol.1 of the FA Electronics Catalog. Please note and confirm.
 図

Basic Informationข้อมูลพื้นฐาน

Model Aluminum Medium Switch Box W65 x H55

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Wiring parts/Control and PC Parts
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)