Aluminum Standard Switch Box W80 x H70 Emergency Stop Switch Set

Brand :
MISUMI
Caution
Product Description
Box and Emergency Stop Switch Set Model

● Select illuminated/non-illuminated and contact configuration.
● Assembly / wiring is not implemented.
* The nameplate in the photo is an optional item at an extra charge.
Specifications

| Set Part Number | Set Switch Specifications | |||
| Without Bottom Side 4-Point Fixing Holes Using AXL121 | With Bottom Side 4-Point Fixing Holes Using AXLH121 | Emergency Stop (Push Lock / Turn Reset) | ||
| Illumination | Contact | Single Switch Unit Model Number | ||
| LEL01 | LHEL01 | ○ | 1b | ELS2401 |
| LEL02 | LHEL02 | ○ | 2b | ELS2402 |
| LEL11 | LHEL11 | ○ | 1a1b | ELS2411 |
| LEB01 | LHEB01 | - | 1b | EBB2401 |
| LEB02 | LHEB02 | - | 2b | EBB2402 |
| LEB11 | LHEB11 | - | 1a1b | EBB2411 |
| Optional Items at Extra Charge | Symbol |
| Rubber Feet (10-piece Pack) | F |
| Nameplate (EMERGENCY STOP) Mounting Ø22 | DA2 |
| Nameplate (EMERGENCY STOP) Mounting Ø22 | DB2 |
FA Switch Boxes
Newly Released Aluminum FA Switch Boxes: Convenient Features
Revolutionary! Rotary structure that allows the lid to conveniently open instantly
Designed to reduce man-hours
75% easier to open and close compared to other companies' conventional products. Rapid, easy opening and closing is now possible.
FA Switch Box Selection Guide / Common Specifications






