(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2 Faces Grinded

2 Faces Grinded products from the Plastic Mold Components category can be selected based on many product specifications such as Finishing (Top & bottom faces), Finishing (Other than top & bottom faces), Material. The recommended brands for 2 Faces Grinded are MISUMI. The products of 2 Faces Grinded are offered in a total of 8 items and the product details can easily be compared. Plastic Molding Parts and accessories. Wide range variety of product, on time delivery free of charge and no minimum order.
CAD
Days to Ship
  • All
  • 5 Day(s) or Less
8 items
Sort By
30
60
90
  1. 1
Brand
Product Series
CAD
From
Days to Ship
Finishing (Top & bottom faces)
Finishing (Other than top & bottom faces)
Material
You can add up to 6 items per a category to the compare list.
Finished Plates -NAK55/Standard Type/Free Size Type-
You can add up to 6 items per a category to the compare list.
Finished Plates -S50C/Standard Type/Free Size Type-
You can add up to 6 items per a category to the compare list.
Finished Plates -NAK80/Standard Type/Free Size Type-
You can add up to 6 items per a category to the compare list.
Ground Plates For Wire Cut (Top & Bottom 2-Faces Ground) ・DH2F -Standard Type/Plate Thickness Designation (0.01mm Increments) Type-
You can add up to 6 items per a category to the compare list.
Ground Plates For Wire Cut (Top & Bottom 2-Faces Ground) ・SKD11 -Standard Type/Plate Thickness Designation (0.01mm Increments) Type-
You can add up to 6 items per a category to the compare list.
Ground Plates For Wire Cut (Top & Bottom 2-Faces Ground) ・STAVAX -Standard Type/Plate Thickness Designation (0.01mm Increments) Type-
You can add up to 6 items per a category to the compare list.
Ground Plates For Wire Cut (Top & Bottom 2-Faces Ground) ・S50C -Standard Type/Plate Thickness Designation (0.01mm Increments) Type-
You can add up to 6 items per a category to the compare list.
Ground Plates For Wire Cut (Top & Bottom 2-Faces Ground) ・PX5 -Standard Type/Plate Thickness Designation (0.01mm Increments) Type-
Brand

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

Product Series

Finished Plates -NAK55/Standard Type/Free Size Type-

Finished Plates -S50C/Standard Type/Free Size Type-

Finished Plates -NAK80/Standard Type/Free Size Type-

Ground Plates For Wire Cut (Top & Bottom 2-Faces Ground) ・DH2F -Standard Type/Plate Thickness Designation (0.01mm Increments) Type-

Ground Plates For Wire Cut (Top & Bottom 2-Faces Ground) ・SKD11 -Standard Type/Plate Thickness Designation (0.01mm Increments) Type-

Ground Plates For Wire Cut (Top & Bottom 2-Faces Ground) ・STAVAX -Standard Type/Plate Thickness Designation (0.01mm Increments) Type-

Ground Plates For Wire Cut (Top & Bottom 2-Faces Ground) ・S50C -Standard Type/Plate Thickness Designation (0.01mm Increments) Type-

Ground Plates For Wire Cut (Top & Bottom 2-Faces Ground) ・PX5 -Standard Type/Plate Thickness Designation (0.01mm Increments) Type-

CAD
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
From
Days to Ship 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s) 5 Day(s)
Finishing (Top & bottom faces)Rotary grindingRotary grindingRotary grindingSurface grindingSurface grindingSurface grindingSurface grindingSurface grinding
Finishing (Other than top & bottom faces)MillingMillingMillingMillingMillingMillingMillingMilling
MaterialNAK55S50CNAK80DH2FSKD11STAVAX ESRS50CPX5

Loading...

  1. 1

Related Categories to 2 Faces Grinded