(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
Milled Plates -SKD11/Perpendicularity Precision 0.015/Standard Type/Free Size Type-
MISUMI
Days to Ship: 5 Day(s) |
Milled Plates -DH2F/Perpendicularity Precision 0.015/Standard Type/Free Size Type-
MISUMI
Days to Ship: 5 Day(s) |
Milled Plates -S50C/Perpendicularity Precision 0.015/Standard Type/Free Size Type-
MISUMI
Days to Ship: 5 Day(s) |
Milled Plates -NAK55/Perpendicularity Precision 0.015/Standard Type/Free Size Type-
MISUMI
Days to Ship: 5 Day(s) |
Milled Plates -NAK80/Perpendicularity Precision 0.015/Standard Type/Free Size Type-
MISUMI
Days to Ship: 5 Day(s) |
Milled Plates -STAVAX/Perpendicularity Precision 0.015/Standard Type/Free Size Type-
MISUMI
Days to Ship: 5 Day(s) |
Milled Plates -PX5/Perpendicularity Precision 0.015/Standard Type/Free Size Type-
MISUMI
Days to Ship: 5 Day(s) |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Material |
Finishing (Other than top & bottom faces) |
Finishing (Top & bottom faces) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Milled Plates -SKD11/Perpendicularity Precision 0.015/Standard Type/Free Size Type- | Milled Plates -DH2F/Perpendicularity Precision 0.015/Standard Type/Free Size Type- | Milled Plates -S50C/Perpendicularity Precision 0.015/Standard Type/Free Size Type- | Milled Plates -NAK55/Perpendicularity Precision 0.015/Standard Type/Free Size Type- | Milled Plates -NAK80/Perpendicularity Precision 0.015/Standard Type/Free Size Type- | Milled Plates -STAVAX/Perpendicularity Precision 0.015/Standard Type/Free Size Type- | Milled Plates -PX5/Perpendicularity Precision 0.015/Standard Type/Free Size Type- |
CAD |
|
|
|
|
|
|
|
From | |||||||
Days to Ship | 5 Day(s) | 5 Day(s) | 5 Day(s) | 5 Day(s) | 5 Day(s) | 5 Day(s) | 5 Day(s) |
Material | SKD11 | DH2F | S50C | NAK55 | NAK80 | STAVAX ESR | PX5 |
Finishing (Other than top & bottom faces) | Milling | Milling | Milling | Milling | Milling | Milling | Milling |
Finishing (Top & bottom faces) | Milling | Milling | Milling | Milling | Milling | Milling | Milling |
Loading...
How can we improve?
How can we improve?