(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
LIQUIDSYSTEM
From: ฿ 2,689.85 |
---|
Days to Ship: 3 Day(s) |
LIQUIDSYSTEM
From: ฿ 259.43 |
---|
Days to Ship: Same day |
MISUMI
From: ฿ 9,691.50 |
---|
Days to Ship: Same day |
NITTO KINZOKU KOGYO
From: ฿ 4,024.26 |
---|
Special Price |
Days to Ship: Same day |
LIQUIDSYSTEM
From: ฿ 3,263.35 |
---|
Days to Ship: 3 Day(s) |
Sanitary Pipe Fittings - Relief Valve Pressure - Constant/ Variable
MISUMI
From: ฿ 6,370.00 |
---|
Days to Ship: Same day |
Sanitary Pipe Fittings - Pressure Tanks - Camps
MISUMI
From: ฿ 4,186.00 |
---|
Special Price |
Days to Ship: Same day |
Sanitary Pipe Fittings/Regulators for Pressure Tank
MISUMI
From: ฿ 4,186.00 |
---|
Days to Ship: 3 Day(s) |
MISUMI
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Process |
SL-□□ | Degreasing | Anti-Rust Packing | Oil Removal | General Environment | Regular Assembly Process |
Post Battery Assembly Process | |||||
SH-□□ | Precision Cleaning | Degassing Double Packing | Oil Removal Dust Removal | Clean Environment (Class 10 to 1,000) | Battery Assembly Process |
LCD-Related Post Assembly Process | |||||
In-Vehicle Camera Assembly Process | |||||
SHD-□□ | Electrolytic Polishing + Precision Cleaning | Degassing Double Packing | Oil Removal Dust Removal Outgas Reduction | Vacuum Environment Clean Environment (Class 10 to 1,000) | Pre-Semiconductor Process |
Liquid Crystal Deposition Process | |||||
Pre-OLED Process |
From: ฿ 3,575.37 |
---|
Days to Ship: 7 Day(s) |
LIQUIDSYSTEM
From: ฿ 259.43 |
---|
Days to Ship: 3 Day(s) |
NITTO KINZOKU KOGYO
From: ฿ 4,228.65 |
---|
Days to Ship: 12 Day(s) |
MISUMI
From: ฿ 1,023.75 |
---|
Special Price |
Days to Ship: Same day |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Type |
Cleaning Method |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | LIQUIDSYSTEM | LIQUIDSYSTEM | MISUMI | NITTO KINZOKU KOGYO | LIQUIDSYSTEM | MISUMI | MISUMI | MISUMI | MISUMI | LIQUIDSYSTEM | NITTO KINZOKU KOGYO | MISUMI |
Product Series | Sanitary Pipe Fittings - Relief Valve Pressure - Constant/ Variable | |||||||||||
CAD |
|
|
|
|
| |||||||
From | ฿ 2,689.85 | ฿ 259.43 | ฿ 9,691.50 | ฿ 4,024.26 Special Price On Sale Until 31/03/2025 | ฿ 3,263.35 | ฿ 6,370.00 | ฿ 4,186.00 Special Price On Sale Until 31/03/2025 | ฿ 4,186.00 | ฿ 3,575.37 | ฿ 259.43 | ฿ 4,228.65 | ฿ 1,023.75 Special Price On Sale Until 31/03/2025 |
Days to Ship | 3 Day(s) | Same day | Same day | Same day | 3 Day(s) | Same day | Same day | 3 Day(s) | 7 Day(s) | 3 Day(s) | 12 Day(s) | Same day |
Type | Pressure Regulators | O-Rings | Level Gauges, Level Sensors | Observation Port | Clamp | Pressure Regulators | Clamp | Pressure Regulators | Fitting | O-Rings | Fitting | Fitting |
Cleaning Method | - | - | - | - | - | - | - | - | Degreasing / Precision Cleaning | - | - | - |
Loading...
How can we improve?
How can we improve?