(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Hopper Type

A hopper / shooter is a container that attaches to a large container and puts in materials. The outlet can be changed according to the equipment, and there are types such as ferrule, nipple, flange, etc. The packing is made of silicone rubber and complies with the Food Sanitation Act of Japan. The Hopper Type General-Purpose Container has an R structure that prevents dirt from collecting at the boundary between the body and bottom, and has excellent liquid drainage. The Hopper Type Jacket General-Purpose Container can be used for both heat retention and cooling, and is suitable for storing liquids that require temperature control. Hopper Type General-Purpose Containers are also available with caster legs, so it is necessary to select the tank capacity according to the application. The material is stainless steel SUS304 which has corrosion resistance and is suitable for low temperatures and high temperatures. The surface treatment is buffed both inside and outside.
CAD
Days to Ship
  • All
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  • 17 Day(s) or Less
  • 18 Day(s) or Less
2 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Open-Top Tanks/Standard/Sealable/Hopper Type
    Open-Top Tanks/Standard/Sealable/Hopper Type
    Open-Top Tanks/Standard/Sealable/Hopper Type
    Open-Top Tanks/Standard/Sealable/Hopper Type
    Open-Top Tanks/Standard/Sealable/Hopper Type
    Open-Top Tanks/Standard/Sealable/Hopper Type
    Open-Top Tanks/Standard/Sealable/Hopper Type

    Open-Top Tanks/Standard/Sealable/Hopper Type

    MISUMI

    This is an open tank with a hopper type bottom.
    [Standard addition] Added 4 inner diameter sizes and sealed lever band type.
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Hopper For Pouring (Ferrule) [THT]

    Stainless Steel Hopper For Pouring (Ferrule) [THT]

    NITTO KINZOKU KOGYO

    Stainless steel hopper optimal for filling machines.

    · Hopper for pouring materials.
    · Hopper angle of 60° for smooth pouring.
    · Can be installed immediately on the lids of tanks or current equipment with ferrule piping.
    From: ฿ 100.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
Brand
Product Series
CAD
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Open-Top Tanks/Standard/Sealable/Hopper Type
Open-Top Tanks/Standard/Sealable/Hopper Type
Open-Top Tanks/Standard/Sealable/Hopper Type
Open-Top Tanks/Standard/Sealable/Hopper Type
Open-Top Tanks/Standard/Sealable/Hopper Type
Open-Top Tanks/Standard/Sealable/Hopper Type
Open-Top Tanks/Standard/Sealable/Hopper Type
You can add up to 6 items per a category to the compare list.
Stainless Steel Hopper For Pouring (Ferrule) [THT]
Brand

MISUMI

NITTO KINZOKU KOGYO

Product Series

Open-Top Tanks/Standard/Sealable/Hopper Type

Stainless Steel Hopper For Pouring (Ferrule) [THT]

CAD
  • 2D / 3D
  • 2D
From

฿ 100.00

Days to Ship 10 Day(s) 11 Day(s)

Loading...

  1. 1

Related Categories to Hopper Type