(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
Stainless steel pressure tank CV series
LIQUIDSYSTEM
From: ฿ 15,299.72 |
---|
Days to Ship: 3 Day(s) |
Paint Pressure Tank (Paint Tank), PT Series
ANESTIWATA
From: ฿ 31,992.00 |
---|
Days to Ship: 1 Day(s) |
Sanitary Pipe Fittings - Pressure Tanks with Base - Specified Male Thread Holes
MISUMI
Days to Ship: 6 Day(s) |
Stainless steel pressure tank CVS series
LIQUIDSYSTEM
From: ฿ 13,946.08 |
---|
Days to Ship: 3 Day(s) |
Pressure Tanks -Simplified Type-
MISUMI
From: ฿ 18,200.00 |
---|
Days to Ship: 6 Day(s) |
MEIJIKIKAI
From: ฿ 41,928.78 |
---|
Days to Ship: 8 Day(s) |
Paint Pumping Tank, Automatic Type (Air Motor)
MEIJIKIKAI
From: ฿ 41,928.78 |
---|
Days to Ship: 13 Day(s) |
Sanitary Pipe Fittings - Pressure Tanks - Specified Male Thread Holes
MISUMI
Days to Ship: 6 Day(s) |
Sanitary Pipe Fittings - Pressure Tanks - Small Openning - Specified Male Thread Holes
MISUMI
Days to Ship: 11 Day(s) |
Sanitary Pipe Fittings - Pressure Tanks - Covers
MISUMI
Days to Ship: 6 Day(s) |
Paint Pumping Tank, Non Agitating Type
MEIJIKIKAI
From: ฿ 12,017.57 |
---|
Days to Ship: 8 Day(s) |
Stainless Steel Pressure Tank (Paint Tank), Non-Agitation Type COT
ANESTIWATA
From: ฿ 60,253.00 |
---|
Days to Ship: 40 Day(s) |
Stainless Steel Pressure Tank (Paint Tank), Manual Agitation Type COT
ANESTIWATA
From: ฿ 66,654.00 |
---|
Days to Ship: 40 Day(s) |
Stainless Steel Pressure Tank (Paint Tank), Automatic Agitation Type COT
ANESTIWATA
From: ฿ 80,964.00 |
---|
Days to Ship: 40 Day(s) |
Dedicated Stainless Steel Pressure Tank for Liquid Foodstuffs FOT
ANESTIWATA
From: ฿ 67,430.00 |
---|
Days to Ship: 40 Day(s) |
Paint Pressure Tank (Paint Tank) - Optional Internal Container
ANESTIWATA
From: ฿ 5,648.00 |
---|
Days to Ship: 1 Day(s) |
Stainless steel pressure tank SVF series
LIQUIDSYSTEM
From: ฿ 32,248.28 |
---|
Days to Ship: 3 Day(s) |
Stainless steel pressure tank SVR series
LIQUIDSYSTEM
From: ฿ 37,612.54 |
---|
Days to Ship: 3 Day(s) |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Type |
Capacity Scope Section (Lower Limit)(ℓ) |
Capacity Scope Section (Upper Limit)(ℓ) |
Max. Operating Pressure(MPa) |
Agitators |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | LIQUIDSYSTEM | ANESTIWATA | MISUMI | LIQUIDSYSTEM | MISUMI | MEIJIKIKAI | MEIJIKIKAI | MISUMI | MISUMI | MISUMI | MEIJIKIKAI | ANESTIWATA | ANESTIWATA | ANESTIWATA | ANESTIWATA | ANESTIWATA | LIQUIDSYSTEM | LIQUIDSYSTEM |
Product Series | Sanitary Pipe Fittings - Pressure Tanks with Base - Specified Male Thread Holes | Sanitary Pipe Fittings - Pressure Tanks - Specified Male Thread Holes | Sanitary Pipe Fittings - Pressure Tanks - Small Openning - Specified Male Thread Holes | Stainless Steel Pressure Tank (Paint Tank), Non-Agitation Type COT | Stainless Steel Pressure Tank (Paint Tank), Manual Agitation Type COT | Stainless Steel Pressure Tank (Paint Tank), Automatic Agitation Type COT | Dedicated Stainless Steel Pressure Tank for Liquid Foodstuffs FOT | Paint Pressure Tank (Paint Tank) - Optional Internal Container | ||||||||||
CAD |
|
|
|
|
|
|
|
|
|
| ||||||||
From | ฿ 15,299.72 | ฿ 31,992.00 | ฿ 13,946.08 | ฿ 18,200.00 | ฿ 41,928.78 | ฿ 41,928.78 | ฿ 12,017.57 | ฿ 60,253.00 | ฿ 66,654.00 | ฿ 80,964.00 | ฿ 67,430.00 | ฿ 5,648.00 | ฿ 32,248.28 | ฿ 37,612.54 | ||||
Days to Ship | 3 Day(s) | 1 Day(s) | 6 Day(s) | 3 Day(s) | 6 Day(s) | 8 Day(s) | 13 Day(s) | 6 Day(s) | 11 Day(s) | 6 Day(s) | 8 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 1 Day(s) | 3 Day(s) | 3 Day(s) |
Type | Pressurized Tanks | Pressurized Tanks | Pressurized Tanks | Pressurized Tanks | Pressurized Tanks | Pressurized Tanks | Pressurized Tanks | Pressurized Tanks | Pressurized Tanks | Lids for Pressure Tanks | Pressurized Tanks | Pressurized Tanks | Pressurized Tanks | Pressurized Tanks | Pressurized Tanks | Containers for Pressure Tanks | Pressurized Tanks | Pressurized Tanks |
Capacity Scope Section (Lower Limit)(ℓ) | 1 ~ 15 | 1 ~ 60 | 1 ~ 10 | 1 ~ 30 | 1 ~ 20 | 1 ~ 15 | 1 ~ 10 | 1 ~ 10 | 1 ~ 20 | - | 1 | 1 ~ 10 | 1 ~ 10 | 1 ~ 10 | 1 ~ 20 | - | 1 ~ 10 | 1 ~ 20 |
Capacity Scope Section (Upper Limit)(ℓ) | 10 ~ 300 | 10 ~ 300 | 10 ~ 100 | 10 ~ 300 | 10 ~ 100 | 10 ~ 300 | 10 ~ 300 | 10 ~ 100 | 10 ~ 100 | - | 10 ~ 300 | 10 ~ 300 | 10 ~ 300 | 10 ~ 300 | 10 ~ 300 | - | 10 ~ 300 | 10 ~ 300 |
Max. Operating Pressure(MPa) | 0.5 | 0.18 ~ 0.34 | 0.5 | 0.49 | 0.49 | - | 0.69 | 0.5 | 0.5 | - | - | 0.4 | 0.4 | 0.4 | 0.4 | - | 0.5 | 0.5 |
Agitators | Not Provided | Provided | Not Provided | Not Provided | Not Provided | Not Provided | Provided | Not Provided | Not Provided | - | Not Provided | Not Provided | Provided | Provided | Not Provided | - | Not Provided | Not Provided |
Loading...
How can we improve?
How can we improve?